SMT QFNパッケージの新しい超小型RPZおよびRPL DC/DC

USPリストを含むRECOM RPLおよびRPZシリーズ
当社は、新しいRPZシリーズの非絶縁型降圧コンバータおよび新しいRPLシリーズのバリエーションを通じて、サイズ、電力コスト効率、および効率の組み合わせの新しい基準を打ち立てました。

RPZシリーズには、バリエーションによって最低2.3Vから最高7Vまでの入力範囲で定格0.5A、1A、2A、3A、6Aの部品が含まれています。出力電圧は、最低0.6Vから最高入力電圧に近い値までプログラム可能です。新型RPL-5.0は、2.75V~17Vの広範囲入力と0.6V~12Vの間でプログラム可能な出力電圧で、5Aを供給します。

すべての部品はフリップチップ技術を用いた熱強化パッケージに収められ、サイズは厚さ2mmで、設置面積はRPZ-0.5のわずか2 x 2mmから、RPZ-6.0およびRPL-5.0の4 x 6 x 1.6mmまでの範囲となっています。動作周囲温度はディレーティングありで最大125°Cで、効率はバリエーションに応じて最大92%となります。

短絡、過電流、過熱、入力低電圧に対する完全な保護が備わっており、要件の厳しいアプリケーションで「取り付けておくだけ」で動作できるようになります。パワーグッドおよびイネーブルピンは、高電力バリエーションで使用できます。

RPZおよびRPL DC/DCの一般的なアプリケーションは、マイクロコントローラー、センサー、組み込みシステム、ポータブル電子機器、IoTデバイス、家電製品、医療機器などです。
アプリケーション
  Series
1 DC/DC, 25 W, Single Output, SMD (pinless) RPL-5.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 17V maximum input voltage
  • Programmable 0.6 - 12V output voltage
  • 5A maximum output current
2 DC/DC, 25 W, Single Output RPL-5.0-EVM-1 Series
Focus
  • Evaluation platform for RPL-5.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
3 DC/DC, 2.5 W, Single Output, SMD (pinless) RPZ-0.5 Series
Focus
  • 2.3 - 5.5VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2x2mm
  • Adjustable output 0.6 to 5.375V
4 DC/DC, 2.5 W, Single Output RPZ-0.5-EVM-1 Series
Focus
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
5 DC/DC, 5 W, Single Output, SMD (pinless) RPZ-1.0 Series
Focus
  • 2.3 - 5.5VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2x2mm
  • Adjustable output 0.6 to 5.25V
6 DC/DC, 5 W, Single Output RPZ-1.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
7 DC/DC, 10 W, Single Output, SMD (pinless) RPZ-2.0 Series
Focus
  • 2.75 - 6VDC input range
  • Low profile 1.6mm
  • Ultra-compact footprint 2.5x3.5mm
  • Adjustable output 0.6 to 5.74V
8 DC/DC, 10 W, Single Output RPZ-2.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-2.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter
9 DC/DC, 15 W, Single Output, SMD (pinless) RPZ-3.0A Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 6V maximum input voltage
  • Programmable 0.6 - 5.5V output voltage
  • 3A maximum output current
10 DC/DC, 15 W, Single Output RPZ-3.0A-EVM-1 Series
Focus
  • Evaluation platform for RPZ-3.0A Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, and sensing functions
11 DC/DC, 30 W, Single Output, SMD (pinless) RPZ-6.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 7V maximum input voltage
  • Programmable 0.6 - 6.65V output voltage
  • 6A maximum output current
12 DC/DC, 30 W, Single Output RPZ-6.0-EVM-1 Series
Focus
  • Evaluation platform for RPZ-6.0 Buck Regulator
  • Module
  • Thermal design considerations included
  • EMI Class B filter