IoT、産業オートメーション向け高絶縁AC/DCモジュール

RECOM RAC04-K/277 series
RECOMは、家電およびITE機器用の認証を取得した高耐性モジュールを、最新の低消費電力AC/DCポートフォリオへ追加しました。4kV絶縁、150%のピーク電力および-40℃〜+ 90℃の動作温度により広範囲での使用が可能となります。

RAC04-K/277シリーズは、高度5000mまでの過酷な環境で4ワットの電力を正確に連続出力します。また、ダイナミックな電力需要に対応する最大150%のピーク負荷能力を備えています。入力範囲80VAC〜305VAC、温度範囲-40℃〜75℃で全負荷電力を出力し、周囲温度90℃までディレーティングありの動作が保証されています。産業用、ITEおよび家電アプリケーションの国際安全認証を取得しており、市場で最も用途の広い電源モジュールです。この一体化されたAC/DCモジュールは、外部コンポーネントを追加することなく世界のオートメーション、Industry 4.0、IoT、家電およびホームオートメーション向けのEcodesign Lot 6スタンバイモード動作をサポートする完全なソリューションです。フローティング出力に対するクラスⅡの強化絶縁、および外付け部品なしでクラスBのエミッションコンプライアンスに対する広いマージンにより、業界で最も簡単に使用できるモジュラー電源ソリューションと言えます。サンプルおよびOEM価格は、すべてのRECOM正規販売代理店、またはRECOMから直接入手できます。

A quick overview of our 4W AC/DC converter capable of 305VAC – listen to our podcast.

アプリケーション
  Series
1 AC/DC, 4 W, Single Output, THT RAC04-K/277 Series
  • 80 to 305VAC input voltage range
  • 150% peak power capability
  • Wide temperature range: -40°C to +90°C
  • No load power consumption <150mW