120°Cまで動作可能なハーフブリックおよび1/8ブリック非絶縁型DC/DC

USPリストを含むRPMGH-40およびRPMGE-10シリーズ
RECOMの新しいコスト効率の高いRPMGE-10およびRPMGH-40 非絶縁型DC/DCは、ハーフブリック形式と1/8ブリック形式で、それぞれ10Aおよび40Aの出力定格を備えています。どちらも入力範囲は、公称値の範囲に対応する18~75VDCとなっています。どちらのシリーズも、公称5Vまたは12VDC出力で利用でき、さまざまなアプリケーションに合わせてそれぞれ3.3~8VDCおよび8~34VDCに調整できます。

これらの製品は、高度な熱設計と最大95%の高効率を特徴としており、ほとんどのバリエーションで、空気の流れがある状態では全負荷で周囲温度100℃以上まで動作可能で、公称入力電圧と出力電圧では、ディレーティングありで周囲温度120℃まで動作可能です。公称条件下では発熱が少なく、MILK-HDBK-217Fに基づくMTBF(平均故障間隔)は、すべてのバリエーションで120万時間以上となっています。

オン/オフ、出力調整、リモートセンス制御入力が用意されており、低電圧ロックアウト、過負荷、過熱、短絡に対する保護機能が備わっています。製品は、業界標準の寸法とピン配列を備えたオープンフレーム、スルーホールマウント形式で提供されます。

RECOMのDC/DC製品マネージャーであるMatthew Dauterive(修士)は次のようにコメントしています。「これらの新しい非絶縁型DC/DCは、入力電圧と出力電圧の範囲が広く、非常に高い柔軟性があり、多くのコスト重視の高性能POLレギュレータアプリケーションに適しています」
アプリケーション
  Series
1 DC/DC, Single Output, PCB Mounting Pins RPMGE-10 Series
Focus
  • 10A non isolated eighth brick
  • 18 to 75VDC (90VDC, transient) wide input range
  • 3.3 to 15VDC adjustable output
  • Standard eighth brick format
2 DC/DC, Single Output, PCB Mounting Pins RPMGH-40 Series
Focus
  • 40A non isolated half brick
  • 18 to 75VDC wide input range
  • 3.3 to 24VDC adjustable output
  • Standard half brick format