超ワイド入力範囲鉄道向けDC/DCコンバータを拡充

鉄道用DC/DCコンバータ
RECOMは鉄道やEV/HVのワイド入力アプリケーションに最適な10:1入力範囲の鉄道向けDC/DCコンバータRPA100HおよびRPA200Hに、15Vおよび48V出力バージョンを追加しラインアップの拡充を図りました。

鉄道システムの入力電圧範囲は広いので、24VDCから最大110VDCの全入力電圧をカバーするためには、一般的に同じ設計において3つの異なったバージョンが必要になります。RECOMの超ワイド入力電圧鉄道向けコンバータRPA100H-RUNおよびRPA200H-RUNは、オールインワンソリューションを可能にします。これらは10:1の入力電圧範囲を備えているので、1つのコンバータでEN50155過渡制限のすべてを含む全標準入力電圧(24、36、48、72、90、110VDC)に対応します。今回、12V、15V、24V、48Vの出力電圧が揃ったことで、幅広い鉄道車両や高電圧バッテリアプリケーションに対応できるようになりました。これらのコンバータは10:1入力範囲の全域にわたり一貫して高効率で、-40℃~93.5℃(ベースプレート冷却時)の広い温度範囲で動作します。ケースはねじ込み挿入に対応しており、大きな衝撃や振動のある環境下での使用のために、PCBや隔壁に確実に実装できます。CEおよびUL/IEC/EN 60950に準拠しており3年保証が付帯しています。サンプルはRECOMのすべての正規販売代理店から供給中です。
アプリケーション
  Series
1 RECOM | RPA100H-RUW Series | DC/DC, THT, 100 W, Single Output
  • 10:1 ultra wide input voltage range
  • 4.242kVDC/1 minute reinforced insulation
  • UL/IEC/EN60950-1 certified
  • CE marked, CB report
2 RECOM | RPA200H-RUW Series | DC/DC, THT, 200 W, Single Output
  • 10:1 ultra wide input voltage range
  • 4.242kVDC/1 minute reinforced insulation
  • UL/IEC/EN60950-1 certified
  • CE marked, CB report