DOSAコンバータを簡単に試験できる評価ボード

RPM-1.0、RPM-2.0、RPM-3.0、RPM-6.0 降圧レギュレータシリーズ用評価ボード
RECOMは、最近リリースしたRPMおよびRBB10電源モジュール用の評価ボードを発表します。これらの評価ボードは時間がかかる評価試験が短時間で済むので、お客様はこれらのDOSAモジュールを簡単に評価することができます。

降圧レギュレータRPM‐1.0、RPM‐2.0、RPM‐3.0、RPM‐6.0シリーズ用の評価ボードは、外部DC入力から一定の出力電圧を発生し最大6Aを出力します。この評価ボードでは、RPMシリーズが提供するトリミング、シーケンシング、ソフトスタート、イネーブル、センシングをいった複数の機能を評価できます。さらに重要なことは、過負荷や過温度に対する振る舞いを設計の初期段階で簡単に評価できることです。RECOMは昇降圧コンバータRBB10の評価ボードもリリースしており、この評価ボードは設定電圧より高い/低い/同じ電圧の外部DC電源から安定化出力電圧を発生し最大4Aを発生します。出力電圧は3.3Vまたは5Vにプリセットされていますが、ボード上の抵抗を使って1.0V~5.5Vの間で可変できます。異なる動作モード、出力トリミング、イネーブル、センス入力といったRBB10‐2.0のすべての機能を、ブレークアウトコネクタを使って簡単に評価することができます。コンバータのサンプルと評価ボード、そしてOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 DC/DC, 20 W, Single Output RBB10-2.0-EVM-1 Series
  • Evaluation platform for RBB10 buck/boost regulators
  • Input voltage can be lower, higher or the same as output voltage
  • Class B EMC filter layout
  • Built-in thermal management
2 DC/DC, Single Output RPM-1.0-EVM-1 Series
  • Evaluation platform for RPM-1.0 buck regulator modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of trimming, sequencing, soft start, enable and sensing functions
3 DC/DC, Single Output RPM-2.0-EVM-1 Series
  • Evaluation platform for RPM-2.0 buck regulator modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of trimming, sequencing, soft start, enable and sensing functions
4 DC/DC, Single Output RPM-3.0-EVM-1 Series
  • Evaluation platform for RPM-3.0 buck regulator modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of trimming, sequencing, soft start, enable and sensing functions
5 DC/DC, Single Output RPM-6.0-EVM-1 Series
  • Evaluation platform for RPM-6.0 buck regulator modules
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of trimming, sequencing, soft start, enable and sensing functions