Industry 4.0、IoT、スマートホーム向け、5W AC/DCモジュール

RAC05-K/277シリーズ
RECOMは最大+90℃の高温で動作する封止型の5Wモジュールをリリースし、低消費電力AC/DCラインアップの拡充を図りました。入力電源は最大305VACまでで、出力は6Wのピーク電力供給能力を備えています。このモジュールは、産業標準を超える機能要求があるIndustry 4.0、IoT、スマート家電などのアプリケーションに最適です。

RAC05-K/277シリーズは、ピーク電力供給対応の5WのAC/DCコンバータで、広い入力電圧範囲と-40℃~+90℃の広い温度範囲に対する高信頼性設計がなされています。85VAC~277VACで動作する拡張入力を備え、外付け部品なしで放射および伝導ノイズの両方に、最低6dBのマージンを持ってEN55022クラスBのEMC要求に適合します。1×1.25インチのPCB実装とワイヤ出しバージョンがあります。出力は完全に保護されており、世界で使用されている産業、家電、ITEの国際安全認証を取得しています。RAC05-K/277シリーズは、最近リリースされた唯一RECOMが供給している最大528VACの相間動作AC/DCコンバータRAC05-K/480、実装面積1×1インチの超小型RAC05-Kシリーズへの追加となります。ワイヤ出しバージョンは2018年10月のリリース予定です。PCB実装バージョンのサンプルとOEM価格は、すべてのRECOM正規販売代理店、またはRECOMから直接提供可能です。
アプリケーション
  Series
1 RECOM | RAC05-K/277 Series | AC/DC, THT, 5 W, Single Output
Focus
  • Wide input range 85-305VAC
  • Standby mode optimized (eco design Lot 6)
  • Overvoltage category OVC III (2000m)
  • Operating temperature range: -40°C to +90°C
2 RECOM | RAC05-K/277/W Series | AC/DC, Wired, 5 W, Single Output
  • Wide input range 85-305VAC
  • Standby mode optimized (eco design Lot 6)
  • Overvoltage category OVC III (2000m)
  • Operating temperature range: -40°C to +90°C