The RxxP2xxS_D series of DC/DC converters are certified to UL/CSA60950-1 and UL/CSA62368-1 as well as IEC/EN62368-1. This makes them ideal for safety applications where approved isolation is required. The /X2 version has an input/output clearance of more than 9mm.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R05P205D
| 2 | Isolated | 5 | ± 5 | SIP7 |
| |||||||
2 |
R05P205D/P
| 2 | Isolated | 5 | ± 5 | SIP7 |
| |||||||
3 |
R05P205S
| 2 | Isolated | 5 | 5 | SIP7 |
| |||||||
4 |
R05P205S/P
| 2 | Isolated | 5 | 5 | SIP7 |
| |||||||
5 |
R05P205S/P/X2
| 2 | Isolated | 5 | 5 | SIP7 |
| |||||||
6 |
R05P205S/X2
| 2 | Isolated | 5 | 5 | SIP7 |
| |||||||
7 |
R05P209D
| 2 | Isolated | 5 | ± 9 | SIP7 |
| |||||||
8 |
R05P209D/P
| 2 | Isolated | 5 | ± 9 | SIP7 |
| |||||||
9 |
R05P209S
| 2 | Isolated | 5 | 9 | SIP7 |
| |||||||
10 |
R05P209S/P
| 2 | Isolated | 5 | 9 | SIP7 |
| |||||||
11 |
R05P209S/P/X2
| 2 | Isolated | 5 | 9 | SIP7 |
| |||||||
12 |
R05P209S/X2
| 2 | Isolated | 5 | 9 | SIP7 |
| |||||||
13 |
R05P212D
| 2 | Isolated | 5 | ± 12 | SIP7 |
| |||||||
14 |
R05P212D/P
| 2 | Isolated | 5 | ± 12 | SIP7 |
| |||||||
15 |
R05P212S
| 2 | Isolated | 5 | 12 | SIP7 |
| |||||||
16 |
R05P212S/P
| 2 | Isolated | 5 | 12 | SIP7 |
| |||||||
17 |
R05P212S/P/X2
| 2 | Isolated | 5 | 12 | SIP7 |
| |||||||
18 |
R05P212S/X2
| 2 | Isolated | 5 | 12 | SIP7 |
| |||||||
19 |
R05P215D
| 2 | Isolated | 5 | ± 15 | SIP7 |
| |||||||
20 |
R05P215D/P
| 2 | Isolated | 5 | ± 15 | SIP7 |
| |||||||
21 |
R05P215S
| 2 | Isolated | 5 | 15 | SIP7 |
| |||||||
22 |
R05P215S/P
| 2 | Isolated | 5 | 15 | SIP7 |
| |||||||
23 |
R05P215S/P/X2
| 2 | Isolated | 5 | 15 | SIP7 |
| |||||||
24 |
R05P215S/X2
| 2 | Isolated | 5 | 15 | SIP7 |
| |||||||
25 |
R05P23.3D
| 2 | Isolated | 5 | ± 3.3 | SIP7 |
| |||||||
26 |
R05P23.3D/P
| 2 | Isolated | 5 | ± 3.3 | SIP7 |
| |||||||
27 |
R05P23.3S
| 2 | Isolated | 5 | 3.3 | SIP7 |
| |||||||
28 |
R05P23.3S/P
| 2 | Isolated | 5 | 3.3 | SIP7 |
| |||||||
29 |
R05P23.3S/P/X2
| 2 | Isolated | 5 | 3.3 | SIP7 |
| |||||||
30 |
R05P23.3S/X2
| 2 | Isolated | 5 | 3.3 | SIP7 |
| |||||||
31 |
R12P205D
| 2 | Isolated | 12 | ± 5 | SIP7 |
| |||||||
32 |
R12P205D/P
| 2 | Isolated | 12 | ± 5 | SIP7 |
| |||||||
33 |
R12P205S
| 2 | Isolated | 12 | 5 | SIP7 |
| |||||||
34 |
R12P205S/P
| 2 | Isolated | 12 | 5 | SIP7 |
| |||||||
35 |
R12P205S/P/X2
| 2 | Isolated | 12 | 5 | SIP7 |
| |||||||
36 |
R12P205S/X2
| 2 | Isolated | 12 | 5 | SIP7 |
| |||||||
37 |
R12P209D
| 2 | Isolated | 12 | ± 9 | SIP7 |
| |||||||
38 |
R12P209D/P
| 2 | Isolated | 12 | ± 9 | SIP7 |
| |||||||
39 |
R12P209S
| 2 | Isolated | 12 | 9 | SIP7 |
| |||||||
40 |
R12P209S/P
| 2 | Isolated | 12 | 9 | SIP7 |
| |||||||
41 |
R12P209S/P/X2
| 2 | Isolated | 12 | 9 | SIP7 |
| |||||||
42 |
R12P209S/X2
| 2 | Isolated | 12 | 9 | SIP7 |
| |||||||
43 |
R12P212D
| 2 | Isolated | 12 | ± 12 | SIP7 |
| |||||||
44 |
R12P212D/P
| 2 | Isolated | 12 | ± 12 | SIP7 |
| |||||||
45 |
R12P212S
| 2 | Isolated | 12 | 12 | SIP7 |
| |||||||
46 |
R12P212S/P
| 2 | Isolated | 12 | 12 | SIP7 |
| |||||||
47 |
R12P212S/P/X2
| 2 | Isolated | 12 | 12 | SIP7 |
| |||||||
48 |
R12P212S/X2
| 2 | Isolated | 12 | 12 | SIP7 |
| |||||||
49 |
R12P215D
| 2 | Isolated | 12 | ± 15 | SIP7 |
| |||||||
50 |
R12P215D/P
| 2 | Isolated | 12 | ± 15 | SIP7 |
| |||||||
51 |
R12P215S
| 2 | Isolated | 12 | 15 | SIP7 |
| |||||||
52 |
R12P215S/P
| 2 | Isolated | 12 | 15 | SIP7 |
| |||||||
53 |
R12P215S/P/X2
| 2 | Isolated | 12 | 15 | SIP7 |
| |||||||
54 |
R12P215S/X2
| 2 | Isolated | 12 | 15 | SIP7 |
| |||||||
55 |
R12P23.3D
| 2 | Isolated | 12 | ± 3.3 | SIP7 |
| |||||||
56 |
R12P23.3D/P
| 2 | Isolated | 12 | ± 3.3 | SIP7 |
| |||||||
57 |
R12P23.3S
| 2 | Isolated | 12 | 3.3 | SIP7 |
| |||||||
58 |
R12P23.3S/P
| 2 | Isolated | 12 | 3.3 | SIP7 |
| |||||||
59 |
R12P23.3S/P/X2
| 2 | Isolated | 12 | 3.3 | SIP7 |
| |||||||
60 |
R12P23.3S/X2
| 2 | Isolated | 12 | 3.3 | SIP7 |
| |||||||
61 |
R15P205D
| 2 | Isolated | 15 | ± 5 | SIP7 |
| |||||||
62 |
R15P205D/P
| 2 | Isolated | 15 | ± 5 | SIP7 |
| |||||||
63 |
R15P205S
| 2 | Isolated | 15 | 5 | SIP7 |
| |||||||
64 |
R15P205S/P
| 2 | Isolated | 15 | 5 | SIP7 |
| |||||||
65 |
R15P205S/P/X2
| 2 | Isolated | 15 | 5 | SIP7 |
| |||||||
66 |
R15P205S/X2
| 2 | Isolated | 15 | 5 | SIP7 |
| |||||||
67 |
R15P209D
| 2 | Isolated | 15 | ± 9 | SIP7 |
| |||||||
68 |
R15P209D/P
| 2 | Isolated | 15 | ± 9 | SIP7 |
| |||||||
69 |
R15P209S
| 2 | Isolated | 15 | 9 | SIP7 |
| |||||||
70 |
R15P209S/P
| 2 | Isolated | 15 | 9 | SIP7 |
| |||||||
71 |
R15P209S/P/X2
| 2 | Isolated | 15 | 9 | SIP7 |
| |||||||
72 |
R15P209S/X2
| 2 | Isolated | 15 | 9 | SIP7 |
| |||||||
73 |
R15P212D
| 2 | Isolated | 15 | ± 12 | SIP7 |
| |||||||
74 |
R15P212D/P
| 2 | Isolated | 15 | ± 12 | SIP7 |
| |||||||
75 |
R15P212S
| 2 | Isolated | 15 | 12 | SIP7 |
| |||||||
76 |
R15P212S/P
| 2 | Isolated | 15 | 12 | SIP7 |
| |||||||
77 |
R15P212S/P/X2
| 2 | Isolated | 15 | 12 | SIP7 |
| |||||||
78 |
R15P212S/X2
| 2 | Isolated | 15 | 12 | SIP7 |
| |||||||
79 |
R15P215D
| 2 | Isolated | 15 | ± 15 | SIP7 |
| |||||||
80 |
R15P215D/P
| 2 | Isolated | 15 | ± 15 | SIP7 |
| |||||||
81 |
R15P215S
| 2 | Isolated | 15 | 15 | SIP7 |
| |||||||
82 |
R15P215S/P
| 2 | Isolated | 15 | 15 | SIP7 |
| |||||||
83 |
R15P215S/P/X2
| 2 | Isolated | 15 | 15 | SIP7 |
| |||||||
84 |
R15P215S/X2
| 2 | Isolated | 15 | 15 | SIP7 |
| |||||||
85 |
R15P23.3D
| 2 | Isolated | 15 | ± 3.3 | SIP7 |
| |||||||
86 |
R15P23.3D/P
| 2 | Isolated | 15 | ± 3.3 | SIP7 |
| |||||||
87 |
R15P23.3S
| 2 | Isolated | 15 | 3.3 | SIP7 |
| |||||||
88 |
R15P23.3S/P
| 2 | Isolated | 15 | 3.3 | SIP7 |
| |||||||
89 |
R15P23.3S/P/X2
| 2 | Isolated | 15 | 3.3 | SIP7 |
| |||||||
90 |
R15P23.3S/X2
| 2 | Isolated | 15 | 3.3 | SIP7 |
| |||||||
91 |
R24P205D
| 2 | Isolated | 24 | ± 5 | SIP7 |
| |||||||
92 |
R24P205D/P
| 2 | Isolated | 24 | ± 5 | SIP7 |
| |||||||
93 |
R24P205S
| 2 | Isolated | 24 | 5 | SIP7 |
| |||||||
94 |
R24P205S/P
| 2 | Isolated | 24 | 5 | SIP7 |
| |||||||
95 |
R24P205S/P/X2
| 2 | Isolated | 24 | 5 | SIP7 |
| |||||||
96 |
R24P205S/X2
| 2 | Isolated | 24 | 5 | SIP7 |
| |||||||
97 |
R24P209D
| 2 | Isolated | 24 | ± 9 | SIP7 |
| |||||||
98 |
R24P209D/P
| 2 | Isolated | 24 | ± 9 | SIP7 |
| |||||||
99 |
R24P209S
| 2 | Isolated | 24 | 9 | SIP7 |
| |||||||
100 |
R24P209S/P
| 2 | Isolated | 24 | 9 | SIP7 |
| |||||||
101 |
R24P209S/P/X2
| 2 | Isolated | 24 | 9 | SIP7 |
| |||||||
102 |
R24P209S/X2
| 2 | Isolated | 24 | 9 | SIP7 |
| |||||||
103 |
R24P212D
| 2 | Isolated | 24 | ± 12 | SIP7 |
| |||||||
104 |
R24P212D/P
| 2 | Isolated | 24 | ± 12 | SIP7 |
| |||||||
105 |
R24P212S
| 2 | Isolated | 24 | 12 | SIP7 |
| |||||||
106 |
R24P212S/P
| 2 | Isolated | 24 | 12 | SIP7 |
| |||||||
107 |
R24P212S/P/X2
| 2 | Isolated | 24 | 12 | SIP7 |
| |||||||
108 |
R24P212S/X2
| 2 | Isolated | 24 | 12 | SIP7 |
| |||||||
109 |
R24P215D
| 2 | Isolated | 24 | ± 15 | SIP7 |
| |||||||
110 |
R24P215D/P
| 2 | Isolated | 24 | ± 15 | SIP7 |
| |||||||
111 |
R24P215S
| 2 | Isolated | 24 | 15 | SIP7 |
| |||||||
112 |
R24P215S/P
| 2 | Isolated | 24 | 15 | SIP7 |
| |||||||
113 |
R24P215S/P/X2
| 2 | Isolated | 24 | 15 | SIP7 |
| |||||||
114 |
R24P215S/X2
| 2 | Isolated | 24 | 15 | SIP7 |
| |||||||
115 |
R24P23.3D
| 2 | Isolated | 24 | ± 3.3 | SIP7 |
| |||||||
116 |
R24P23.3D/P
| 2 | Isolated | 24 | ± 3.3 | SIP7 |
| |||||||
117 |
R24P23.3S
| 2 | Isolated | 24 | 3.3 | SIP7 |
| |||||||
118 |
R24P23.3S/P
| 2 | Isolated | 24 | 3.3 | SIP7 |
| |||||||
119 |
R24P23.3S/P/X2
| 2 | Isolated | 24 | 3.3 | SIP7 |
| |||||||
120 |
R24P23.3S/X2
| 2 | Isolated | 24 | 3.3 | SIP7 |
|
Attributes | RxxP2xx |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2 |
Isolation | Isolated |
Isolation (kV) | 6.4 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.5 |
Width (mm) | 9.8 |
Height (mm) | 12.5 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 95 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R05P205D
| 2 | 5 | 5 | THT |
| |||
2 |
R05P205D/P
| 2 | 5 | 5 | THT |
| |||
3 |
R05P205S
| 2 | 5 | 5 | THT |
| |||
4 |
R05P205S/P
| 2 | 5 | 5 | THT |
| |||
5 |
R05P205S/P/X2
| 2 | 5 | 5 | THT |
| |||
6 |
R05P205S/X2
| 2 | 5 | 5 | THT |
| |||
7 |
R05P209D
| 2 | 9 | 5 | THT |
| |||
8 |
R05P209D/P
| 2 | 9 | 5 | THT |
| |||
9 |
R05P209S
| 2 | 9 | 5 | THT |
| |||
10 |
R05P209S/P
| 2 | 9 | 5 | THT |
| |||
11 |
R05P209S/P/X2
| 2 | 9 | 5 | THT |
| |||
12 |
R05P209S/X2
| 2 | 9 | 5 | THT |
| |||
13 |
R05P212D
| 2 | 12 | 5 | THT |
| |||
14 |
R05P212D/P
| 2 | 12 | 5 | THT |
| |||
15 |
R05P212S
| 2 | 12 | 5 | THT |
| |||
16 |
R05P212S/P
| 2 | 12 | 5 | THT |
| |||
17 |
R05P212S/P/X2
| 2 | 12 | 5 | THT |
| |||
18 |
R05P212S/X2
| 2 | 12 | 5 | THT |
| |||
19 |
R05P215D
| 2 | 15 | 5 | THT |
| |||
20 |
R05P215D/P
| 2 | 15 | 5 | THT |
| |||
21 |
R05P215S
| 2 | 15 | 5 | THT |
| |||
22 |
R05P215S/P
| 2 | 15 | 5 | THT |
| |||
23 |
R05P215S/P/X2
| 2 | 15 | 5 | THT |
| |||
24 |
R05P215S/X2
| 2 | 15 | 5 | THT |
| |||
25 |
R05P23.3D
| 2 | 3.3 | 5 | THT |
| |||
26 |
R05P23.3D/P
| 2 | 3.3 | 5 | THT |
| |||
27 |
R05P23.3S
| 2 | 3.3 | 5 | THT |
| |||
28 |
R05P23.3S/P
| 2 | 3.3 | 5 | THT |
| |||
29 |
R05P23.3S/P/X2
| 2 | 3.3 | 5 | THT |
| |||
30 |
R05P23.3S/X2
| 2 | 3.3 | 5 | THT |
| |||
31 |
R12P205D
| 2 | 5 | 12 | THT |
| |||
32 |
R12P205D/P
| 2 | 5 | 12 | THT |
| |||
33 |
R12P205S
| 2 | 5 | 12 | THT |
| |||
34 |
R12P205S/P
| 2 | 5 | 12 | THT |
| |||
35 |
R12P205S/P/X2
| 2 | 5 | 12 | THT |
| |||
36 |
R12P205S/X2
| 2 | 5 | 12 | THT |
| |||
37 |
R12P209D
| 2 | 9 | 12 | THT |
| |||
38 |
R12P209D/P
| 2 | 9 | 12 | THT |
| |||
39 |
R12P209S
| 2 | 9 | 12 | THT |
| |||
40 |
R12P209S/P
| 2 | 9 | 12 | THT |
| |||
41 |
R12P209S/P/X2
| 2 | 9 | 12 | THT |
| |||
42 |
R12P209S/X2
| 2 | 9 | 12 | THT |
| |||
43 |
R12P212D
| 2 | 12 | 12 | THT |
| |||
44 |
R12P212D/P
| 2 | 12 | 12 | THT |
| |||
45 |
R12P212S
| 2 | 12 | 12 | THT |
| |||
46 |
R12P212S/P
| 2 | 12 | 12 | THT |
| |||
47 |
R12P212S/P/X2
| 2 | 12 | 12 | THT |
| |||
48 |
R12P212S/X2
| 2 | 12 | 12 | THT |
| |||
49 |
R12P215D
| 2 | 15 | 12 | THT |
| |||
50 |
R12P215D/P
| 2 | 15 | 12 | THT |
| |||
51 |
R12P215S
| 2 | 15 | 12 | THT |
| |||
52 |
R12P215S/P
| 2 | 15 | 12 | THT |
| |||
53 |
R12P215S/P/X2
| 2 | 15 | 12 | THT |
| |||
54 |
R12P215S/X2
| 2 | 15 | 12 | THT |
| |||
55 |
R12P23.3D
| 2 | 3.3 | 12 | THT |
| |||
56 |
R12P23.3D/P
| 2 | 3.3 | 12 | THT |
| |||
57 |
R12P23.3S
| 2 | 3.3 | 12 | THT |
| |||
58 |
R12P23.3S/P
| 2 | 3.3 | 12 | THT |
| |||
59 |
R12P23.3S/P/X2
| 2 | 3.3 | 12 | THT |
| |||
60 |
R12P23.3S/X2
| 2 | 3.3 | 12 | THT |
| |||
61 |
R15P205D
| 2 | 5 | 15 | THT |
| |||
62 |
R15P205D/P
| 2 | 5 | 15 | THT |
| |||
63 |
R15P205S
| 2 | 5 | 15 | THT |
| |||
64 |
R15P205S/P
| 2 | 5 | 15 | THT |
| |||
65 |
R15P205S/P/X2
| 2 | 5 | 15 | THT |
| |||
66 |
R15P205S/X2
| 2 | 5 | 15 | THT |
| |||
67 |
R15P209D
| 2 | 9 | 15 | THT |
| |||
68 |
R15P209D/P
| 2 | 9 | 15 | THT |
| |||
69 |
R15P209S
| 2 | 9 | 15 | THT |
| |||
70 |
R15P209S/P
| 2 | 9 | 15 | THT |
| |||
71 |
R15P209S/P/X2
| 2 | 9 | 15 | THT |
| |||
72 |
R15P209S/X2
| 2 | 9 | 15 | THT |
| |||
73 |
R15P212D
| 2 | 12 | 15 | THT |
| |||
74 |
R15P212D/P
| 2 | 12 | 15 | THT |
| |||
75 |
R15P212S
| 2 | 12 | 15 | THT |
| |||
76 |
R15P212S/P
| 2 | 12 | 15 | THT |
| |||
77 |
R15P212S/P/X2
| 2 | 12 | 15 | THT |
| |||
78 |
R15P212S/X2
| 2 | 12 | 15 | THT |
| |||
79 |
R15P215D
| 2 | 15 | 15 | THT |
| |||
80 |
R15P215D/P
| 2 | 15 | 15 | THT |
| |||
81 |
R15P215S
| 2 | 15 | 15 | THT |
| |||
82 |
R15P215S/P
| 2 | 15 | 15 | THT |
| |||
83 |
R15P215S/P/X2
| 2 | 15 | 15 | THT |
| |||
84 |
R15P215S/X2
| 2 | 15 | 15 | THT |
| |||
85 |
R15P23.3D
| 2 | 3.3 | 15 | THT |
| |||
86 |
R15P23.3D/P
| 2 | 3.3 | 15 | THT |
| |||
87 |
R15P23.3S
| 2 | 3.3 | 15 | THT |
| |||
88 |
R15P23.3S/P
| 2 | 3.3 | 15 | THT |
| |||
89 |
R15P23.3S/P/X2
| 2 | 3.3 | 15 | THT |
| |||
90 |
R15P23.3S/X2
| 2 | 3.3 | 15 | THT |
| |||
91 |
R24P205D
| 2 | 5 | 24 | THT |
| |||
92 |
R24P205D/P
| 2 | 5 | 24 | THT |
| |||
93 |
R24P205S
| 2 | 5 | 24 | THT |
| |||
94 |
R24P205S/P
| 2 | 5 | 24 | THT |
| |||
95 |
R24P205S/P/X2
| 2 | 5 | 24 | THT |
| |||
96 |
R24P205S/X2
| 2 | 5 | 24 | THT |
| |||
97 |
R24P209D
| 2 | 9 | 24 | THT |
| |||
98 |
R24P209D/P
| 2 | 9 | 24 | THT |
| |||
99 |
R24P209S
| 2 | 9 | 24 | THT |
| |||
100 |
R24P209S/P
| 2 | 9 | 24 | THT |
| |||
101 |
R24P209S/P/X2
| 2 | 9 | 24 | THT |
| |||
102 |
R24P209S/X2
| 2 | 9 | 24 | THT |
| |||
103 |
R24P212D
| 2 | 12 | 24 | THT |
| |||
104 |
R24P212D/P
| 2 | 12 | 24 | THT |
| |||
105 |
R24P212S
| 2 | 12 | 24 | THT |
| |||
106 |
R24P212S/P
| 2 | 12 | 24 | THT |
| |||
107 |
R24P212S/P/X2
| 2 | 12 | 24 | THT |
| |||
108 |
R24P212S/X2
| 2 | 12 | 24 | THT |
| |||
109 |
R24P215D
| 2 | 15 | 24 | THT |
| |||
110 |
R24P215D/P
| 2 | 15 | 24 | THT |
| |||
111 |
R24P215S
| 2 | 15 | 24 | THT |
| |||
112 |
R24P215S/P
| 2 | 15 | 24 | THT |
| |||
113 |
R24P215S/P/X2
| 2 | 15 | 24 | THT |
| |||
114 |
R24P215S/X2
| 2 | 15 | 24 | THT |
| |||
115 |
R24P23.3D
| 2 | 3.3 | 24 | THT |
| |||
116 |
R24P23.3D/P
| 2 | 3.3 | 24 | THT |
| |||
117 |
R24P23.3S
| 2 | 3.3 | 24 | THT |
| |||
118 |
R24P23.3S/P
| 2 | 3.3 | 24 | THT |
| |||
119 |
R24P23.3S/P/X2
| 2 | 3.3 | 24 | THT |
| |||
120 |
R24P23.3S/X2
| 2 | 3.3 | 24 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RxxP2xx.pdf | Datasheet |
Title | Type | Date |
---|---|---|
How electronics has been changing motoring | Blog Article | Jul 10, 2019 |
Worried about gate driver insulation? Apply the 'BIER' test | Blog Article | Mar 4, 2019 |
High Isolation DC/DC Converters for Gate Drivers | Nov 15, 2018 | |
DC/DC Converters for GaN Gate Drivers | Whitepaper | Mar 30, 2018 |
Title | Type | Date |
---|---|---|
High Isolation Medical-Grade Converters | Video | May 4, 2020 |