The RxxC1TFxxS series is the latest breakthrough in isolated DC/DC converters. With an ultra-compact 5 x 4mm SMD package and a low profile of just 1.18mm, it sets a new standard for size and performance in its class. Offering 3kVAC/1s isolation and selectable 3.3V or 5V outputs, it's perfect for applications like COM port isolation, industrial automation, IoT, and sensor isolation. With a wide input range of 3V to 5.5V and an ambient temperature range up to 125°C with derating, it ensures reliability in diverse environments. Simplifying design with its integrated solution, the RxxC1TFxxS series is your compact, reliable choice for demanding electronic systems.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | R05C1TF05S-CT 
Focus
 | 1 | Isolated | 5 | 5 | 12 pad LGA |  | ||||||
| 2 |   | R05C1TF05S-R 
Focus
 | 1 | Isolated | 5 | 5 | 12 pad LGA |  | 
| Attributes | RxxC1TFxxS | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 1 | 
| Isolation | Isolated | 
| Vin (V) | 5 | 
| Main Vout (V) | 5 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 200 | 
| Isolation (kV) | 3 | 
| Mounting Type | SMD (pinless) | 
| Package Style | 12 pad LGA | 
| Length (mm) | 5 | 
| Width (mm) | 4 | 
| Height (mm) | 1.18 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 80 | 
| Protections | OLP, OTP, SCP | 
| Trim Pin Output Voltage Adjustment | SELECTABLE | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Vout Info | 3.3/5.0 | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | R05C1TF05S-CT 
Focus
 | 1 | 5 | 5 | SMD (pinless) |  | ||
| 2 |   | R05C1TF05S-R 
Focus
 | 1 | 5 | 5 | SMD (pinless) |  | 
| Title | Type | Date | 
|---|---|---|
| RxxC1TFxxS.pdf | Datasheet | |
| R05C1TF05S_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RxxC1TFxxS_4LayerEVM.zip | Gerber File | Sep 16, 2024 | 
| Title | Type | Date | 
|---|---|---|
| New Standard Set for a 1W Isolated and Regulated DC/DC | Official Press Release | Apr 9, 2024 | 
| Title | Type | Date | 
|---|---|---|
| RxxC1TF: New standard set for a 1W isolated and regulated DC/DC | Youtube Video | Apr 9, 2024 |