The RTC2 is a 2W, open-frame, SMD, isolated DC/DC converter with 2:1 input voltage range. It is available with 5V (4.5-9V) or 24V (18-36V) inputs and offers a single 5V output which is short circuit protected. The output is tightly regulated with less than 50mV output ripple. There is no minimum load requirement. The operating temperature is -40°C up to 100°C (with derating). Isolation is 3kVDC/1kVAC (functional Isolation) and a control pin is fitted as standard. The converter is IEC/EN62368-1 certified and is 10/10 RoHS-conform. Class B EMC conformity can be reached with a simple external LC filter.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RTC2-0505SRW
Focus
| 2.0 | Isolated | 4.5 - 9.0 | 5 | Open Frame |
| ||||||
2 |
![]() |
RTC2-0505SRW-R
Focus
| 2.0 | Isolated | 4.5 - 9.0 | 5 | Open Frame |
| ||||||
3 |
![]() |
RTC2-2405SRW
Focus
| 2.0 | Isolated | 18.0 - 36.0 | 5 | Open Frame |
| ||||||
4 |
![]() |
RTC2-2405SRW-R
Focus
| 2.0 | Isolated | 18.0 - 36.0 | 5 | Open Frame |
|
Attributes | RTC2-RW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 400.0 |
Isolation (kV) | 1.0 |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 14.99 |
Width (mm) | 14.22 |
Height (mm) | 9.6 |
Certifications | CB, EN 55022, EN 60950-1, EN 62368-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | RoHS 2+ (10/10) |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RTC2-0505SRW
Focus
| 2.0 | 5.0 | 4.5 - 9.0 | SMD |
| ||
2 |
![]() |
RTC2-0505SRW-R
Focus
| 2.0 | 5.0 | 4.5 - 9.0 | SMD |
| ||
3 |
![]() |
RTC2-2405SRW
Focus
| 2.0 | 5.0 | 18.0 - 36.0 | SMD |
| ||
4 |
![]() |
RTC2-2405SRW-R
Focus
| 2.0 | 5.0 | 18.0 - 36.0 | SMD |
|
Title | Type | Date |
---|---|---|
RTC2-RW.pdf | Datasheet |