The RSPxxx-168 is a surge protector module designed to protect DC/DC converters from railway over-voltage transients up to 385VDC.
The output voltage tracks the input voltage in the range of 40-165VDC, thereafter the output voltage is clamped to 168VDC.
The RSP20-168 is a DIP24 module that can be simply inserted in series with the input of the RP08-110xxSAW, RP08-110xxDAW, RP20-110xxSFR and RP20-110xxDFR converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP150-168 is a board-mount module that can be simply inserted in series with the input of the RP40-110xxSFR, RP75H-110xxSRW, RP90Q-110xxSRW, RPA100H-110xxSRUW, RPA120H-110xxSRW and RP120Q-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP300-168 is a board-mount module that can be simply inserted in series with the input of the RP180H-110xxSRW, RPA200H-110xxSRUW and RP240H-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RSP20-168
| 20.0 | 40.0 - 160.0 | 168 | DIP24 |
| ||||||||
2 |
RSP150-168
| 150.0 | 40.0 - 160.0 | 168 | 1.6"x1" |
| ||||||||
3 |
RSP300-168
| 300.0 | 40.0 - 160.0 | 168 | 1.6"x1" |
|
Attributes | RSPxxx-168 |
---|---|
AC/DC or DC/DC | DC/DC |
Vin (V) | 40.0 - 160.0 |
Main Vout (V) | 168 |
Mounting Type | THT |
Height (mm) | 10.2 |
MIN Operating Temp (°C) | -40.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RSP20-168
| 20.0 | 168.0 | 40.0 - 160.0 | THT |
| |||
2 |
RSP150-168
| 150.0 | 168.0 | 40.0 - 160.0 | THT |
| |||
3 |
RSP300-168
| 300.0 | 168.0 | 40.0 - 160.0 | THT |
|
Title | Type | Date |
---|---|---|
RSPxxx-168.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |
More Power For Rail Computing / On-Board Computer For Transportation | Case Study | Dec 22, 2022 |
Railway Power Supplies | May 22, 2019 | |
385VDC Surge Protectors for Railway Converters | Official Press Release | Jun 8, 2018 |