High power density 2W SMD isolated DC/DC single output converters. The RSH2 is available with three different input ranges and offers single regulated output. There is no minimum load requirement. Standard isolation is 2kVDC/1min and a /H3 version with 3kVDC/1min is available. The operating temperature is from -40°C up to +85°C without derating. The DIP14 SMD pin-out is industry standard, and the converters come equipped with ON/OFF control and, short circuit protection, and over current protection, making them ideal for highly sophisticated industrial designs. The converters are fully certified to IEC/EN/UL62368 a and are 10/10 RoHS conform.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSH2-0505S/H2
Focus
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 2 |
|
RSH2-0505S/H2-R
Focus
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 3 |
|
RSH2-0505S/H3
Focus
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 4 |
|
RSH2-0505S/H3-R
Focus
| 2 | Isolated | 5 | 5 | DIP14 |
| ||||||
| 5 |
|
RSH2-0512S/H2
Focus
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 6 |
|
RSH2-0512S/H2-R
Focus
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 7 |
|
RSH2-0512S/H3
Focus
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 8 |
|
RSH2-0512S/H3-R
Focus
| 2 | Isolated | 5 | 12 | DIP14 |
| ||||||
| 9 |
|
RSH2-0515S/H2
Focus
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 10 |
|
RSH2-0515S/H2-R
Focus
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 11 |
|
RSH2-0515S/H3
Focus
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 12 |
|
RSH2-0515S/H3-R
Focus
| 2 | Isolated | 5 | 15 | DIP14 |
| ||||||
| 13 |
|
RSH2-0524S/H2
Focus
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 14 |
|
RSH2-0524S/H2-R
Focus
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 15 |
|
RSH2-0524S/H3
Focus
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 16 |
|
RSH2-0524S/H3-R
Focus
| 2 | Isolated | 5 | 24 | DIP14 |
| ||||||
| 17 |
|
RSH2-053.3S/H2
Focus
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 18 |
|
RSH2-053.3S/H2-R
Focus
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 19 |
|
RSH2-053.3S/H3
Focus
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 20 |
|
RSH2-053.3S/H3-R
Focus
| 2 | Isolated | 5 | 3.3 | DIP14 |
| ||||||
| 21 |
|
RSH2-1205S/H2
Focus
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 22 |
|
RSH2-1205S/H2-R
Focus
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 23 |
|
RSH2-1205S/H3
Focus
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 24 |
|
RSH2-1205S/H3-R
Focus
| 2 | Isolated | 12 | 5 | DIP14 |
| ||||||
| 25 |
|
RSH2-1212S/H2
Focus
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 26 |
|
RSH2-1212S/H2-R
Focus
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 27 |
|
RSH2-1212S/H3
Focus
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 28 |
|
RSH2-1212S/H3-R
Focus
| 2 | Isolated | 12 | 12 | DIP14 |
| ||||||
| 29 |
|
RSH2-1215S/H2
Focus
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 30 |
|
RSH2-1215S/H2-R
Focus
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 31 |
|
RSH2-1215S/H3
Focus
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 32 |
|
RSH2-1215S/H3-R
Focus
| 2 | Isolated | 12 | 15 | DIP14 |
| ||||||
| 33 |
|
RSH2-1224S/H2
Focus
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 34 |
|
RSH2-1224S/H2-R
Focus
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 35 |
|
RSH2-1224S/H3
Focus
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 36 |
|
RSH2-1224S/H3-R
Focus
| 2 | Isolated | 12 | 24 | DIP14 |
| ||||||
| 37 |
|
RSH2-123.3S/H2
Focus
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 38 |
|
RSH2-123.3S/H2-R
Focus
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 39 |
|
RSH2-123.3S/H3
Focus
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 40 |
|
RSH2-123.3S/H3-R
Focus
| 2 | Isolated | 12 | 3.3 | DIP14 |
| ||||||
| 41 |
|
RSH2-2405S/H2
Focus
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 42 |
|
RSH2-2405S/H2-R
Focus
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 43 |
|
RSH2-2405S/H3
Focus
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 44 |
|
RSH2-2405S/H3-R
Focus
| 2 | Isolated | 24 | 5 | DIP14 |
| ||||||
| 45 |
|
RSH2-2412S/H2
Focus
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 46 |
|
RSH2-2412S/H2-R
Focus
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 47 |
|
RSH2-2412S/H3
Focus
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 48 |
|
RSH2-2412S/H3-R
Focus
| 2 | Isolated | 24 | 12 | DIP14 |
| ||||||
| 49 |
|
RSH2-2415S/H2
Focus
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 50 |
|
RSH2-2415S/H2-R
Focus
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 51 |
|
RSH2-2415S/H3
Focus
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 52 |
|
RSH2-2415S/H3-R
Focus
| 2 | Isolated | 24 | 15 | DIP14 |
| ||||||
| 53 |
|
RSH2-2424S/H2
Focus
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 54 |
|
RSH2-2424S/H2-R
Focus
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 55 |
|
RSH2-2424S/H3
Focus
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 56 |
|
RSH2-2424S/H3-R
Focus
| 2 | Isolated | 24 | 24 | DIP14 |
| ||||||
| 57 |
|
RSH2-243.3S/H2
Focus
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 58 |
|
RSH2-243.3S/H2-R
Focus
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 59 |
|
RSH2-243.3S/H3
Focus
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 60 |
|
RSH2-243.3S/H3-R
Focus
| 2 | Isolated | 24 | 3.3 | DIP14 |
| ||||||
| 61 |
|
RSH2-3.305S/H2
Focus
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 62 |
|
RSH2-3.305S/H2-R
Focus
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 63 |
|
RSH2-3.305S/H3
Focus
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 64 |
|
RSH2-3.305S/H3-R
Focus
| 2 | Isolated | 3.3 | 5 | DIP14 |
| ||||||
| 65 |
|
RSH2-3.312S/H2
Focus
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 66 |
|
RSH2-3.312S/H2-R
Focus
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 67 |
|
RSH2-3.312S/H3
Focus
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 68 |
|
RSH2-3.312S/H3-R
Focus
| 2 | Isolated | 3.3 | 12 | DIP14 |
| ||||||
| 69 |
|
RSH2-3.315S/H2
Focus
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 70 |
|
RSH2-3.315S/H2-R
Focus
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 71 |
|
RSH2-3.315S/H3
Focus
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 72 |
|
RSH2-3.315S/H3-R
Focus
| 2 | Isolated | 3.3 | 15 | DIP14 |
| ||||||
| 73 |
|
RSH2-3.324S/H2
Focus
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 74 |
|
RSH2-3.324S/H2-R
Focus
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 75 |
|
RSH2-3.324S/H3
Focus
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 76 |
|
RSH2-3.324S/H3-R
Focus
| 2 | Isolated | 3.3 | 24 | DIP14 |
| ||||||
| 77 |
|
RSH2-3.33.3S/H2
Focus
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 78 |
|
RSH2-3.33.3S/H2-R
Focus
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 79 |
|
RSH2-3.33.3S/H3
Focus
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
| ||||||
| 80 |
|
RSH2-3.33.3S/H3-R
Focus
| 2 | Isolated | 3.3 | 3.3 | DIP14 |
|
| Attributes | RSH2 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Mounting Type | SMD |
| Package Style | DIP14 |
| Length (mm) | 18.9 |
| Width (mm) | 17.2 |
| Height (mm) | 8.7 |
| Certifications | CB, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSH2-0505S/H2
Focus
| 2 | 5 | 5 | SMD |
| ||
| 2 |
|
RSH2-0505S/H2-R
Focus
| 2 | 5 | 5 | SMD |
| ||
| 3 |
|
RSH2-0505S/H3
Focus
| 2 | 5 | 5 | SMD |
| ||
| 4 |
|
RSH2-0505S/H3-R
Focus
| 2 | 5 | 5 | SMD |
| ||
| 5 |
|
RSH2-0512S/H2
Focus
| 2 | 12 | 5 | SMD |
| ||
| 6 |
|
RSH2-0512S/H2-R
Focus
| 2 | 12 | 5 | SMD |
| ||
| 7 |
|
RSH2-0512S/H3
Focus
| 2 | 12 | 5 | SMD |
| ||
| 8 |
|
RSH2-0512S/H3-R
Focus
| 2 | 12 | 5 | SMD |
| ||
| 9 |
|
RSH2-0515S/H2
Focus
| 2 | 15 | 5 | SMD |
| ||
| 10 |
|
RSH2-0515S/H2-R
Focus
| 2 | 15 | 5 | SMD |
| ||
| 11 |
|
RSH2-0515S/H3
Focus
| 2 | 15 | 5 | SMD |
| ||
| 12 |
|
RSH2-0515S/H3-R
Focus
| 2 | 15 | 5 | SMD |
| ||
| 13 |
|
RSH2-0524S/H2
Focus
| 2 | 24 | 5 | SMD |
| ||
| 14 |
|
RSH2-0524S/H2-R
Focus
| 2 | 24 | 5 | SMD |
| ||
| 15 |
|
RSH2-0524S/H3
Focus
| 2 | 24 | 5 | SMD |
| ||
| 16 |
|
RSH2-0524S/H3-R
Focus
| 2 | 24 | 5 | SMD |
| ||
| 17 |
|
RSH2-053.3S/H2
Focus
| 2 | 3.3 | 5 | SMD |
| ||
| 18 |
|
RSH2-053.3S/H2-R
Focus
| 2 | 3.3 | 5 | SMD |
| ||
| 19 |
|
RSH2-053.3S/H3
Focus
| 2 | 3.3 | 5 | SMD |
| ||
| 20 |
|
RSH2-053.3S/H3-R
Focus
| 2 | 3.3 | 5 | SMD |
| ||
| 21 |
|
RSH2-1205S/H2
Focus
| 2 | 5 | 12 | SMD |
| ||
| 22 |
|
RSH2-1205S/H2-R
Focus
| 2 | 5 | 12 | SMD |
| ||
| 23 |
|
RSH2-1205S/H3
Focus
| 2 | 5 | 12 | SMD |
| ||
| 24 |
|
RSH2-1205S/H3-R
Focus
| 2 | 5 | 12 | SMD |
| ||
| 25 |
|
RSH2-1212S/H2
Focus
| 2 | 12 | 12 | SMD |
| ||
| 26 |
|
RSH2-1212S/H2-R
Focus
| 2 | 12 | 12 | SMD |
| ||
| 27 |
|
RSH2-1212S/H3
Focus
| 2 | 12 | 12 | SMD |
| ||
| 28 |
|
RSH2-1212S/H3-R
Focus
| 2 | 12 | 12 | SMD |
| ||
| 29 |
|
RSH2-1215S/H2
Focus
| 2 | 15 | 12 | SMD |
| ||
| 30 |
|
RSH2-1215S/H2-R
Focus
| 2 | 15 | 12 | SMD |
| ||
| 31 |
|
RSH2-1215S/H3
Focus
| 2 | 15 | 12 | SMD |
| ||
| 32 |
|
RSH2-1215S/H3-R
Focus
| 2 | 15 | 12 | SMD |
| ||
| 33 |
|
RSH2-1224S/H2
Focus
| 2 | 24 | 12 | SMD |
| ||
| 34 |
|
RSH2-1224S/H2-R
Focus
| 2 | 24 | 12 | SMD |
| ||
| 35 |
|
RSH2-1224S/H3
Focus
| 2 | 24 | 12 | SMD |
| ||
| 36 |
|
RSH2-1224S/H3-R
Focus
| 2 | 24 | 12 | SMD |
| ||
| 37 |
|
RSH2-123.3S/H2
Focus
| 2 | 3.3 | 12 | SMD |
| ||
| 38 |
|
RSH2-123.3S/H2-R
Focus
| 2 | 3.3 | 12 | SMD |
| ||
| 39 |
|
RSH2-123.3S/H3
Focus
| 2 | 3.3 | 12 | SMD |
| ||
| 40 |
|
RSH2-123.3S/H3-R
Focus
| 2 | 3.3 | 12 | SMD |
| ||
| 41 |
|
RSH2-2405S/H2
Focus
| 2 | 5 | 24 | SMD |
| ||
| 42 |
|
RSH2-2405S/H2-R
Focus
| 2 | 5 | 24 | SMD |
| ||
| 43 |
|
RSH2-2405S/H3
Focus
| 2 | 5 | 24 | SMD |
| ||
| 44 |
|
RSH2-2405S/H3-R
Focus
| 2 | 5 | 24 | SMD |
| ||
| 45 |
|
RSH2-2412S/H2
Focus
| 2 | 12 | 24 | SMD |
| ||
| 46 |
|
RSH2-2412S/H2-R
Focus
| 2 | 12 | 24 | SMD |
| ||
| 47 |
|
RSH2-2412S/H3
Focus
| 2 | 12 | 24 | SMD |
| ||
| 48 |
|
RSH2-2412S/H3-R
Focus
| 2 | 12 | 24 | SMD |
| ||
| 49 |
|
RSH2-2415S/H2
Focus
| 2 | 15 | 24 | SMD |
| ||
| 50 |
|
RSH2-2415S/H2-R
Focus
| 2 | 15 | 24 | SMD |
| ||
| 51 |
|
RSH2-2415S/H3
Focus
| 2 | 15 | 24 | SMD |
| ||
| 52 |
|
RSH2-2415S/H3-R
Focus
| 2 | 15 | 24 | SMD |
| ||
| 53 |
|
RSH2-2424S/H2
Focus
| 2 | 24 | 24 | SMD |
| ||
| 54 |
|
RSH2-2424S/H2-R
Focus
| 2 | 24 | 24 | SMD |
| ||
| 55 |
|
RSH2-2424S/H3
Focus
| 2 | 24 | 24 | SMD |
| ||
| 56 |
|
RSH2-2424S/H3-R
Focus
| 2 | 24 | 24 | SMD |
| ||
| 57 |
|
RSH2-243.3S/H2
Focus
| 2 | 3.3 | 24 | SMD |
| ||
| 58 |
|
RSH2-243.3S/H2-R
Focus
| 2 | 3.3 | 24 | SMD |
| ||
| 59 |
|
RSH2-243.3S/H3
Focus
| 2 | 3.3 | 24 | SMD |
| ||
| 60 |
|
RSH2-243.3S/H3-R
Focus
| 2 | 3.3 | 24 | SMD |
| ||
| 61 |
|
RSH2-3.305S/H2
Focus
| 2 | 5 | 3.3 | SMD |
| ||
| 62 |
|
RSH2-3.305S/H2-R
Focus
| 2 | 5 | 3.3 | SMD |
| ||
| 63 |
|
RSH2-3.305S/H3
Focus
| 2 | 5 | 3.3 | SMD |
| ||
| 64 |
|
RSH2-3.305S/H3-R
Focus
| 2 | 5 | 3.3 | SMD |
| ||
| 65 |
|
RSH2-3.312S/H2
Focus
| 2 | 12 | 3.3 | SMD |
| ||
| 66 |
|
RSH2-3.312S/H2-R
Focus
| 2 | 12 | 3.3 | SMD |
| ||
| 67 |
|
RSH2-3.312S/H3
Focus
| 2 | 12 | 3.3 | SMD |
| ||
| 68 |
|
RSH2-3.312S/H3-R
Focus
| 2 | 12 | 3.3 | SMD |
| ||
| 69 |
|
RSH2-3.315S/H2
Focus
| 2 | 15 | 3.3 | SMD |
| ||
| 70 |
|
RSH2-3.315S/H2-R
Focus
| 2 | 15 | 3.3 | SMD |
| ||
| 71 |
|
RSH2-3.315S/H3
Focus
| 2 | 15 | 3.3 | SMD |
| ||
| 72 |
|
RSH2-3.315S/H3-R
Focus
| 2 | 15 | 3.3 | SMD |
| ||
| 73 |
|
RSH2-3.324S/H2
Focus
| 2 | 24 | 3.3 | SMD |
| ||
| 74 |
|
RSH2-3.324S/H2-R
Focus
| 2 | 24 | 3.3 | SMD |
| ||
| 75 |
|
RSH2-3.324S/H3
Focus
| 2 | 24 | 3.3 | SMD |
| ||
| 76 |
|
RSH2-3.324S/H3-R
Focus
| 2 | 24 | 3.3 | SMD |
| ||
| 77 |
|
RSH2-3.33.3S/H2
Focus
| 2 | 3.3 | 3.3 | SMD |
| ||
| 78 |
|
RSH2-3.33.3S/H2-R
Focus
| 2 | 3.3 | 3.3 | SMD |
| ||
| 79 |
|
RSH2-3.33.3S/H3
Focus
| 2 | 3.3 | 3.3 | SMD |
| ||
| 80 |
|
RSH2-3.33.3S/H3-R
Focus
| 2 | 3.3 | 3.3 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RSH2.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| DC/DC Converter Features 2W output at High Temperature in a Surface Mount Format | Official Press Release | |
| RSH2 Series | Podcast | Jan 14, 2022 |
| Title | Type | Date |
|---|---|---|
| RECOM RSH2 Series - 2 Watt SMD DIP14 Single Output | Youtube Video | Oct 25, 2022 |