The RS6 series offer very high power density (2.7W/cm³), wide input voltage range and an industrial operating temperature range of -40°C to +75°C without derating. High efficiency, tight regulation, 2kVDC isolation and remote on/off are just some of the characteristics of this advanced SIP8 6W converter which is ideal for high density power supply designs in demanding industrial applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RS6-0505D
| 6 | Isolated | 4.5 - 9 | ± 5 | SIP8 |
| ||||||
2 |
![]() |
RS6-0505S
| 6 | Isolated | 4.5 - 9 | 4.6 to 5.5 | SIP8 |
| ||||||
3 |
![]() |
RS6-0512D
| 6 | Isolated | 4.5 - 9 | ± 12 | SIP8 |
| ||||||
4 |
![]() |
RS6-0512S
| 6 | Isolated | 4.5 - 9 | 11.04 to 13.2 | SIP8 |
| ||||||
5 |
![]() |
RS6-0515D
| 6 | Isolated | 4.5 - 9 | ± 15 | SIP8 |
| ||||||
6 |
![]() |
RS6-0515S
| 6 | Isolated | 4.5 - 9 | 13.8 to 16.5 | SIP8 |
| ||||||
7 |
![]() |
RS6-053.3S
| 6 | Isolated | 4.5 - 9 | 3.036 to 3.63 | SIP8 |
| ||||||
8 |
![]() |
RS6-1205D
| 6 | Isolated | 9 - 18 | ± 5 | SIP8 |
| ||||||
9 |
![]() |
RS6-1205S
| 6 | Isolated | 9 - 18 | 4.6 to 5.5 | SIP8 |
| ||||||
10 |
![]() |
RS6-1212D
| 6 | Isolated | 9 - 18 | ± 12 | SIP8 |
| ||||||
11 |
![]() |
RS6-1212S
| 6 | Isolated | 9 - 18 | 11.04 to 13.2 | SIP8 |
| ||||||
12 |
![]() |
RS6-1215D
| 6 | Isolated | 9 - 18 | ± 15 | SIP8 |
| ||||||
13 |
![]() |
RS6-1215S
| 6 | Isolated | 9 - 18 | 13.8 to 16.5 | SIP8 |
| ||||||
14 |
![]() |
RS6-123.3S
| 6 | Isolated | 9 - 18 | 3.036 to 3.63 | SIP8 |
| ||||||
15 |
![]() |
RS6-2405D
| 6 | Isolated | 18 - 36 | ± 5 | SIP8 |
| ||||||
16 |
![]() |
RS6-2405S
| 6 | Isolated | 18 - 36 | 4.6 to 5.5 | SIP8 |
| ||||||
17 |
![]() |
RS6-2412D
| 6 | Isolated | 18 - 36 | ± 12 | SIP8 |
| ||||||
18 |
![]() |
RS6-2412S
| 6 | Isolated | 18 - 36 | 11.04 to 13.2 | SIP8 |
| ||||||
19 |
![]() |
RS6-2415D
| 6 | Isolated | 18 - 36 | ± 15 | SIP8 |
| ||||||
20 |
![]() |
RS6-2415S
| 6 | Isolated | 18 - 36 | 13.8 to 16.5 | SIP8 |
| ||||||
21 |
![]() |
RS6-243.3S
| 6 | Isolated | 18 - 36 | 3.036 to 3.63 | SIP8 |
| ||||||
22 |
![]() |
RS6-4805D
| 6 | Isolated | 36 - 75 | ± 5 | SIP8 |
| ||||||
23 |
![]() |
RS6-4805S
| 6 | Isolated | 36 - 75 | 4.6 to 5.5 | SIP8 |
| ||||||
24 |
![]() |
RS6-4812D
| 6 | Isolated | 36 - 75 | ± 12 | SIP8 |
| ||||||
25 |
![]() |
RS6-4812S
| 6 | Isolated | 36 - 75 | 11.04 to 13.2 | SIP8 |
| ||||||
26 |
![]() |
RS6-4815D
| 6 | Isolated | 36 - 75 | ± 15 | SIP8 |
| ||||||
27 |
![]() |
RS6-4815S
| 6 | Isolated | 36 - 75 | 13.8 to 16.5 | SIP8 |
| ||||||
28 |
![]() |
RS6-483.3S
| 6 | Isolated | 36 - 75 | 3.036 to 3.63 | SIP8 |
|
Attributes | RS6 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 6 |
Isolation | Isolated |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | SIP8 |
Length (mm) | 21.8 |
Width (mm) | 9.2 |
Height (mm) | 11.1 |
Certifications | CB, EN 55022, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 75 |
Protections | OLP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RS6-0505D
| 6 | 5 | 4.5 - 9 | THT |
| ||
2 |
![]() |
RS6-0505S
| 6 | 5 | 4.5 - 9 | THT |
| ||
3 |
![]() |
RS6-0512D
| 6 | 12 | 4.5 - 9 | THT |
| ||
4 |
![]() |
RS6-0512S
| 6 | 12 | 4.5 - 9 | THT |
| ||
5 |
![]() |
RS6-0515D
| 6 | 15 | 4.5 - 9 | THT |
| ||
6 |
![]() |
RS6-0515S
| 6 | 15 | 4.5 - 9 | THT |
| ||
7 |
![]() |
RS6-053.3S
| 6 | 3.3 | 4.5 - 9 | THT |
| ||
8 |
![]() |
RS6-1205D
| 6 | 5 | 9 - 18 | THT |
| ||
9 |
![]() |
RS6-1205S
| 6 | 5 | 9 - 18 | THT |
| ||
10 |
![]() |
RS6-1212D
| 6 | 12 | 9 - 18 | THT |
| ||
11 |
![]() |
RS6-1212S
| 6 | 12 | 9 - 18 | THT |
| ||
12 |
![]() |
RS6-1215D
| 6 | 15 | 9 - 18 | THT |
| ||
13 |
![]() |
RS6-1215S
| 6 | 15 | 9 - 18 | THT |
| ||
14 |
![]() |
RS6-123.3S
| 6 | 3.3 | 9 - 18 | THT |
| ||
15 |
![]() |
RS6-2405D
| 6 | 5 | 18 - 36 | THT |
| ||
16 |
![]() |
RS6-2405S
| 6 | 5 | 18 - 36 | THT |
| ||
17 |
![]() |
RS6-2412D
| 6 | 12 | 18 - 36 | THT |
| ||
18 |
![]() |
RS6-2412S
| 6 | 12 | 18 - 36 | THT |
| ||
19 |
![]() |
RS6-2415D
| 6 | 15 | 18 - 36 | THT |
| ||
20 |
![]() |
RS6-2415S
| 6 | 15 | 18 - 36 | THT |
| ||
21 |
![]() |
RS6-243.3S
| 6 | 3.3 | 18 - 36 | THT |
| ||
22 |
![]() |
RS6-4805D
| 6 | 5 | 36 - 75 | THT |
| ||
23 |
![]() |
RS6-4805S
| 6 | 5 | 36 - 75 | THT |
| ||
24 |
![]() |
RS6-4812D
| 6 | 12 | 36 - 75 | THT |
| ||
25 |
![]() |
RS6-4812S
| 6 | 12 | 36 - 75 | THT |
| ||
26 |
![]() |
RS6-4815D
| 6 | 15 | 36 - 75 | THT |
| ||
27 |
![]() |
RS6-4815S
| 6 | 15 | 36 - 75 | THT |
| ||
28 |
![]() |
RS6-483.3S
| 6 | 3.3 | 36 - 75 | THT |
|
Title | Type | Date |
---|---|---|
RS6.pdf | Datasheet |