The RS3K-Z series is a state-of-the-art DC/DC converter with a wide 4:1 input voltage range from 9 to 36 VDC or a 2:1 input voltage range from 4.5 to 9VDC, ensuring reliable performance in a wide range of applications. The RS3K-Z is also equipped with an ON/OFF control, allowing for quick and easy power management. High accuracy and tight line and load regulation ensure stable operation even under challenging conditions. It is also equipped with continuous short circuit protection and undervoltage lockout (UVLO) for added safety. With IEC/EN/UL 62368-1 certification, 3W maximum output power, 0% minimum load, and high 86% typical efficiency, the RS3K-Z is an excellent choice for industrial applications. Select models are designed to operate within an industrial temperature range of -40°C to +85°C without derating.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RS3K-0505D/H3
Focus
| 3 | Isolated | 4.5 - 9 | ± 5 | SIP8 |
| ||||||
| 2 |
|
RS3K-0505S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 5 | SIP8 |
| ||||||
| 3 |
|
RS3K-0509S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 9 | SIP8 |
| ||||||
| 4 |
|
RS3K-0512D/H3
Focus
| 3 | Isolated | 4.5 - 9 | ± 12 | SIP8 |
| ||||||
| 5 |
|
RS3K-0512S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 12 | SIP8 |
| ||||||
| 6 |
|
RS3K-0515D/H3
Focus
| 3 | Isolated | 4.5 - 9 | ± 15 | SIP8 |
| ||||||
| 7 |
|
RS3K-0515S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 15 | SIP8 |
| ||||||
| 8 |
|
RS3K-0524D/H3
Focus
| 3 | Isolated | 4.5 - 9 | ± 24 | SIP8 |
| ||||||
| 9 |
|
RS3K-0524S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 24 | SIP8 |
| ||||||
| 10 |
|
RS3K-053.3S/H3
Focus
| 3 | Isolated | 4.5 - 9 | 3.3 | SIP8 |
| ||||||
| 11 |
|
RS3K-2405DZ/H3
Focus
| 3 | Isolated | 9 - 36 | ± 5 | SIP8 |
| ||||||
| 12 |
|
RS3K-2405SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 5 | SIP8 |
| ||||||
| 13 |
|
RS3K-2409SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 9 | SIP8 |
| ||||||
| 14 |
|
RS3K-2412DZ/H3
Focus
| 3 | Isolated | 9 - 36 | ± 12 | SIP8 |
| ||||||
| 15 |
|
RS3K-2412SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 12 | SIP8 |
| ||||||
| 16 |
|
RS3K-2415DZ/H3
Focus
| 3 | Isolated | 9 - 36 | ± 15 | SIP8 |
| ||||||
| 17 |
|
RS3K-2415SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 15 | SIP8 |
| ||||||
| 18 |
|
RS3K-2424DZ/H3
Focus
| 3 | Isolated | 9 - 36 | ± 24 | SIP8 |
| ||||||
| 19 |
|
RS3K-2424SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 24 | SIP8 |
| ||||||
| 20 |
|
RS3K-243.3SZ/H3
Focus
| 3 | Isolated | 9 - 36 | 3.3 | SIP8 |
|
| Attributes | RS3K |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 3 |
| Isolation | Isolated |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 9.2 |
| Height (mm) | 11.1 |
| Certifications | CB, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Protections | OTP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RS3K-0505D/H3
Focus
| 3 | 5 | 4.5 - 9 | THT |
| ||
| 2 |
|
RS3K-0505S/H3
Focus
| 3 | 5 | 4.5 - 9 | THT |
| ||
| 3 |
|
RS3K-0509S/H3
Focus
| 3 | 9 | 4.5 - 9 | THT |
| ||
| 4 |
|
RS3K-0512D/H3
Focus
| 3 | 12 | 4.5 - 9 | THT |
| ||
| 5 |
|
RS3K-0512S/H3
Focus
| 3 | 12 | 4.5 - 9 | THT |
| ||
| 6 |
|
RS3K-0515D/H3
Focus
| 3 | 15 | 4.5 - 9 | THT |
| ||
| 7 |
|
RS3K-0515S/H3
Focus
| 3 | 15 | 4.5 - 9 | THT |
| ||
| 8 |
|
RS3K-0524D/H3
Focus
| 3 | 24 | 4.5 - 9 | THT |
| ||
| 9 |
|
RS3K-0524S/H3
Focus
| 3 | 24 | 4.5 - 9 | THT |
| ||
| 10 |
|
RS3K-053.3S/H3
Focus
| 3 | 3.3 | 4.5 - 9 | THT |
| ||
| 11 |
|
RS3K-2405DZ/H3
Focus
| 3 | 5 | 9 - 36 | THT |
| ||
| 12 |
|
RS3K-2405SZ/H3
Focus
| 3 | 5 | 9 - 36 | THT |
| ||
| 13 |
|
RS3K-2409SZ/H3
Focus
| 3 | 9 | 9 - 36 | THT |
| ||
| 14 |
|
RS3K-2412DZ/H3
Focus
| 3 | 12 | 9 - 36 | THT |
| ||
| 15 |
|
RS3K-2412SZ/H3
Focus
| 3 | 12 | 9 - 36 | THT |
| ||
| 16 |
|
RS3K-2415DZ/H3
Focus
| 3 | 15 | 9 - 36 | THT |
| ||
| 17 |
|
RS3K-2415SZ/H3
Focus
| 3 | 15 | 9 - 36 | THT |
| ||
| 18 |
|
RS3K-2424DZ/H3
Focus
| 3 | 24 | 9 - 36 | THT |
| ||
| 19 |
|
RS3K-2424SZ/H3
Focus
| 3 | 24 | 9 - 36 | THT |
| ||
| 20 |
|
RS3K-243.3SZ/H3
Focus
| 3 | 3.3 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| RS3K(-Z).pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| New DC/DC Converters simplify Custom Projects | Blog Article | Jun 16, 2023 |
| Popular R78, RKE, RFMM, RSO, RY, RSE, RS3 Series Upgraded | Official Press Release | Mar 21, 2023 |
| Title | Type | Date |
|---|---|---|
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | Jul 10, 2023 |