Very high power density, 2:1 or 3:1 input voltage range and a wide operating temperature range -40°C to +71°C and extra features such as On/Off control are just some of the characteristics of this converter which is ideal for highly sophisticated industrial designs. The RS3 is available with 2kV or 3kV isolation options (1kVDC is standard).
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RS3-0505D
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SIP8 |
| ||||||
2 |
![]() |
RS3-0505D/H2
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SIP8 |
| ||||||
3 |
![]() |
RS3-0505D/H3
| 3.0 | Isolated | 4.5 - 9.0 | ± 5 | SIP8 |
| ||||||
4 |
![]() |
RS3-0505S
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SIP8 |
| ||||||
5 |
![]() |
RS3-0505S/H2
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SIP8 |
| ||||||
6 |
![]() |
RS3-0505S/H3
| 3.0 | Isolated | 4.5 - 9.0 | 5 | SIP8 |
| ||||||
7 |
![]() |
RS3-0509D
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SIP8 |
| ||||||
8 |
![]() |
RS3-0509D/H2
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SIP8 |
| ||||||
9 |
![]() |
RS3-0509D/H3
| 3.0 | Isolated | 4.5 - 9.0 | ± 9 | SIP8 |
| ||||||
10 |
![]() |
RS3-0509S
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SIP8 |
| ||||||
11 |
![]() |
RS3-0509S/H2
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SIP8 |
| ||||||
12 |
![]() |
RS3-0509S/H3
| 3.0 | Isolated | 4.5 - 9.0 | 9 | SIP8 |
| ||||||
13 |
![]() |
RS3-0512D
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SIP8 |
| ||||||
14 |
![]() |
RS3-0512D/H2
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SIP8 |
| ||||||
15 |
![]() |
RS3-0512D/H3
| 3.0 | Isolated | 4.5 - 9.0 | ± 12 | SIP8 |
| ||||||
|
Attributes | RS3 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Mounting Type | THT |
Package Style | SIP8 |
Length (mm) | 21.8 |
Width (mm) | 9.2 |
Height (mm) | 11.1 |
Certifications | CB, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 71.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RS3-0505D
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
2 |
![]() |
RS3-0505D/H2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
3 |
![]() |
RS3-0505D/H3
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
4 |
![]() |
RS3-0505S
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
5 |
![]() |
RS3-0505S/H2
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
6 |
![]() |
RS3-0505S/H3
| 3.0 | 5.0 | 4.5 - 9.0 | THT |
| ||
7 |
![]() |
RS3-0509D
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| ||
8 |
![]() |
RS3-0509D/H2
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| ||
9 |
![]() |
RS3-0509D/H3
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| ||
10 |
![]() |
RS3-0509S
| 3.0 | 9.0 | 4.5 - 9.0 | THT |
| ||
|
Title | Type | Date |
---|---|---|
RS3.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Video | May 4, 2020 |