The RPZ-2.0 is a synchronous buck converter with integrated inductor in a tiny 2.5mm x 3.5mm x 1.6mm thermally-enhanced QFN package. The input range is from 2.75 to 6VDC. The output voltage can be set with two resistors in the range from 0.6V up to 5.74V. The output current is up to 2A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults. Its high current and small size make the RPZ-2.0 ideal for imaging systems, distributed power architectures, optical modules, FPGA, ASIC, DSP power, and portable battery-powered equipment in telecom as well as industrial applications.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPZ-2.0-CT
Focus
| 2.75 - 6 | 0.6 to 5.74 | 18-Pad QFN | 2 |
| ||||||
| 2 |
|
RPZ-2.0-R
Focus
| 2.75 - 6 | 0.6 to 5.74 | 18-Pad QFN | 2 |
|
| Attributes | RPZ-2.0 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 10 |
| Isolation | Non-Isolated |
| Vin (V) | 2.75 - 6 |
| Main Vout (V) | 0.6 to 5.74 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2000 |
| Mounting Type | SMD (pinless) |
| Package Style | 18-Pad QFN |
| Length (mm) | 2.5 |
| Width (mm) | 3.5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 102 |
| Current (A) | 2 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-5.74 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPZ-2.0-CT
Focus
| 10 | 5 | 2.75 - 6 | SMD (pinless) |
| ||
| 2 |
|
RPZ-2.0-R
Focus
| 10 | 5 | 2.75 - 6 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RPZ-2.0.pdf | Datasheet | |
| RPZ-2.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPZ-2.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| On-Board Power Supplies for Optic Modules | Blog Article | Mar 8, 2024 |
| New RPZ and RPL DC/DCs in SMT QFN Packages are Ultra-Compact | Official Press Release | Feb 28, 2024 |
| Power Modules are Catching up with Moore’s Law | Blog Article | Nov 11, 2022 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |