The RPX-1.5Q is an automotive-grade buck converter with an integrated inductor in a compact 3mm x 5mm x 1.6mm thermally-enhanced QFN package (wettable flank version available on request). The input range is from 4 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output voltage can be set with two resistors in the range from 0.8 up to 30VDC. The output current is up to 1.5A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPX-1.5Q-CT
Focus
| 4 - 36 | 0.8 to 30 | QFN | 1.5 |
| ||||||
| 2 |
|
RPX-1.5Q-R
Focus
| 4 - 36 | 0.8 to 30 | QFN | 1.5 |
|
| Attributes | RPX-1.5Q |
|---|---|
| Product Category | DC/DC |
| Power (W) | 7.5 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 0.8 to 30 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1500 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 3 |
| Width (mm) | 5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 97 |
| Current (A) | 1.5 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.8-30 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPX-1.5Q-CT
Focus
| 7.5 | 5 | 4 - 36 | SMD (pinless) |
| ||
| 2 |
|
RPX-1.5Q-R
Focus
| 7.5 | 5 | 4 - 36 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RPX-1.5Q.pdf | Datasheet | |
| RPX-1.5Q Reliability Test report.pdf | Sep 25, 2025 | |
| RPX-1.5Q_Layout_EMI_Guidelines.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| RPX-0.5Q and RPX-1.5Q DC/DCs qualified to AEC-Q100 Grade 1 | Official Press Release | Jun 15, 2022 |
| DC/DC converters in automotive applications | Blog Article | Jun 13, 2022 |
| Title | Type | Date |
|---|---|---|
| RECOM Power RPX-0.5Q and RPX-1.5Q Series DC/DC Buck Converter | Supplyframe | Youtube Video | Oct 14, 2022 |
| AEC-Q100 Compliant Power Converters for Automotive Applications | Youtube Video | Jun 17, 2022 |