The RPMH-1.5-EVM-1 generates a constant output voltage with an output current up to 1.5A from an external DC source. All the functions of the RPMH-1.5 like trimming, sequencing, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before it is designed in.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMH12-1.5-EVM-1
| 18.0 | 14.0 - 60.0 | 7.2 to 13.2 | Open Frame |
| ||||||||
2 |
RPMH15-1.5-EVM-1
| 22.5 | 17.0 - 60.0 | 9 to 16.5 | Open Frame |
| ||||||||
3 |
RPMH24-1.5-EVM-1
| 36.0 | 26.0 - 60.0 | 15 to 28 | Open Frame |
| ||||||||
4 |
RPMH3.3-1.5-EVM-1
| 4.95 | 5.0 - 60.0 | 2.64 to 3.63 | Open Frame |
| ||||||||
5 |
RPMH5.0-1.5-EVM-1
| 7.5 | 7.0 - 60.0 | 4 to 5.5 | Open Frame |
|
Attributes | RPMH-1.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Nr. of Outputs | Single |
Iout 1 (mA) | 1500.0 |
Package Style | Open Frame |
Length (mm) | 85.0 |
Width (mm) | 55.0 |
Height (mm) | 5.9 |
Current (A) | 1.5 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPMH12-1.5-EVM-1
| 18.0 | 12.0 | 14.0 - 60.0 |
| ||||
2 |
RPMH15-1.5-EVM-1
| 22.5 | 15.0 | 17.0 - 60.0 |
| ||||
3 |
RPMH24-1.5-EVM-1
| 36.0 | 24.0 | 26.0 - 60.0 |
| ||||
4 |
RPMH3.3-1.5-EVM-1
| 4.95 | 3.3 | 5.0 - 60.0 |
| ||||
5 |
RPMH5.0-1.5-EVM-1
| 7.5 | 5.0 | 7.0 - 60.0 |
|
Title | Type | Date |
---|---|---|
RPMH-1.5-EVM-1.pdf | Datasheet | |
Gerber Files_RPMH-1.5-EVM-1.zip | Gerber File |
Title | Type | Date |
---|---|---|
Switching regulators have 3 x output current | Official Press Release | Dec 9, 2020 |
Series | Description | |||
---|---|---|---|---|
No Records Found
|
Series | Description | |||
---|---|---|---|---|
No Records Found
|