The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMD60-2405SG
| 60 | Isolated | 18 - 36 | 4.5 to 5.5 | DIN-Rail |
| ||||||
| 2 |
|
RPMD60-2405SG/N
| 60 | Isolated | 18 - 36 | 4.5 to 5.5 | DIN-Rail |
| ||||||
| 3 |
|
RPMD60-2412SG
| 60 | Isolated | 18 - 36 | 10.8 to 13.2 | DIN-Rail |
| ||||||
| 4 |
|
RPMD60-2412SG/N
| 60 | Isolated | 18 - 36 | 10.8 to 13.2 | DIN-Rail |
| ||||||
| 5 |
|
RPMD60-2415SG
| 60 | Isolated | 18 - 36 | 13.5 to 16.5 | DIN-Rail |
| ||||||
| 6 |
|
RPMD60-2415SG/N
| 60 | Isolated | 18 - 36 | 13.5 to 16.5 | DIN-Rail |
| ||||||
| 7 |
|
RPMD60-243.3SG
| 60 | Isolated | 18 - 36 | 2.97 to 3.63 | DIN-Rail |
| ||||||
| 8 |
|
RPMD60-243.3SG/N
| 60 | Isolated | 18 - 36 | 2.97 to 3.63 | DIN-Rail |
| ||||||
| 9 |
|
RPMD60-4805SG
| 60 | Isolated | 36 - 75 | 4.5 to 5.5 | DIN-Rail |
| ||||||
| 10 |
|
RPMD60-4805SG/N
| 60 | Isolated | 36 - 75 | 4.5 to 5.5 | DIN-Rail |
| ||||||
| 11 |
|
RPMD60-4812SG
| 60 | Isolated | 36 - 75 | 10.8 to 13.2 | DIN-Rail |
| ||||||
| 12 |
|
RPMD60-4812SG/N
| 60 | Isolated | 36 - 75 | 10.8 to 13.2 | DIN-Rail |
| ||||||
| 13 |
|
RPMD60-4815SG
| 60 | Isolated | 36 - 75 | 13.5 to 16.5 | DIN-Rail |
| ||||||
| 14 |
|
RPMD60-4815SG/N
| 60 | Isolated | 36 - 75 | 13.5 to 16.5 | DIN-Rail |
| ||||||
| 15 |
|
RPMD60-483.3SG
| 60 | Isolated | 36 - 75 | 2.97 to 3.63 | DIN-Rail |
| ||||||
| 16 |
|
RPMD60-483.3SG/N
| 60 | Isolated | 36 - 75 | 2.97 to 3.63 | DIN-Rail |
|
| Attributes | RPMD60-G |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 60 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 1.6 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail |
| Length (mm) | 125 |
| Width (mm) | 57.6 |
| Height (mm) | 24.5 |
| Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 50 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Cardboard Box |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMD60-2405SG
| 60 | 5 | 18 - 36 | DIN-Rail |
|
| |
| 2 |
|
RPMD60-2405SG/N
| 60 | 5 | 18 - 36 | DIN-Rail |
|
| |
| 3 |
|
RPMD60-2412SG
| 60 | 12 | 18 - 36 | DIN-Rail |
|
| |
| 4 |
|
RPMD60-2412SG/N
| 60 | 12 | 18 - 36 | DIN-Rail |
|
| |
| 5 |
|
RPMD60-2415SG
| 60 | 15 | 18 - 36 | DIN-Rail |
|
| |
| 6 |
|
RPMD60-2415SG/N
| 60 | 15 | 18 - 36 | DIN-Rail |
|
| |
| 7 |
|
RPMD60-243.3SG
| 60 | 3.3 | 18 - 36 | DIN-Rail |
|
| |
| 8 |
|
RPMD60-243.3SG/N
| 60 | 3.3 | 18 - 36 | DIN-Rail |
|
| |
| 9 |
|
RPMD60-4805SG
| 60 | 5 | 36 - 75 | DIN-Rail |
|
| |
| 10 |
|
RPMD60-4805SG/N
| 60 | 5 | 36 - 75 | DIN-Rail |
|
| |
| 11 |
|
RPMD60-4812SG
| 60 | 12 | 36 - 75 | DIN-Rail |
|
| |
| 12 |
|
RPMD60-4812SG/N
| 60 | 12 | 36 - 75 | DIN-Rail |
|
| |
| 13 |
|
RPMD60-4815SG
| 60 | 15 | 36 - 75 | DIN-Rail |
|
| |
| 14 |
|
RPMD60-4815SG/N
| 60 | 15 | 36 - 75 | DIN-Rail |
|
| |
| 15 |
|
RPMD60-483.3SG
| 60 | 3.3 | 36 - 75 | DIN-Rail |
|
| |
| 16 |
|
RPMD60-483.3SG/N
| 60 | 3.3 | 36 - 75 | DIN-Rail |
|
|
| Title | Type | Date |
|---|---|---|
| Power_Modules.pdf | Datasheet |