The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMD40-2405SGW
| 40 | Isolated | 9.5 - 36 | 4.5 to 5.5 | DIN-Rail |
| |||||||
2 |
RPMD40-2405SGW/N
| 40 | Isolated | 9.5 - 36 | 4.5 to 5.5 | DIN-Rail |
| |||||||
3 |
RPMD40-2412DGW
| 40 | Isolated | 9.5 - 36 | ± 10.8 to ± 13.2 | DIN-Rail |
| |||||||
4 |
RPMD40-2412DGW/N
| 40 | Isolated | 9.5 - 36 | ± 10.8 to ± 13.2 | DIN-Rail |
| |||||||
5 |
RPMD40-2412SGW
| 40 | Isolated | 9.5 - 36 | 10.8 to 13.2 | DIN-Rail |
| |||||||
6 |
RPMD40-2412SGW/N
| 40 | Isolated | 9.5 - 36 | 10.8 to 13.2 | DIN-Rail |
| |||||||
7 |
RPMD40-2415DGW
| 40 | Isolated | 9.5 - 36 | ± 13.5 to ± 16.5 | DIN-Rail |
| |||||||
8 |
RPMD40-2415DGW/N
| 40 | Isolated | 9.5 - 36 | ± 13.5 to ± 16.5 | DIN-Rail |
| |||||||
9 |
RPMD40-2415SGW
| 40 | Isolated | 9.5 - 36 | 13.5 to 16.5 | DIN-Rail |
| |||||||
10 |
RPMD40-2415SGW/N
| 40 | Isolated | 9.5 - 36 | 13.5 to 16.5 | DIN-Rail |
| |||||||
11 |
RPMD40-243.3SGW
| 40 | Isolated | 9.5 - 36 | 2.97 to 3.63 | DIN-Rail |
| |||||||
12 |
RPMD40-243.3SGW/N
| 40 | Isolated | 9.5 - 36 | 2.97 to 3.63 | DIN-Rail |
| |||||||
13 |
RPMD40-4805SGW
| 40 | Isolated | 18 - 75 | 4.5 to 5.5 | DIN-Rail |
| |||||||
14 |
RPMD40-4805SGW/N
| 40 | Isolated | 18 - 75 | 4.5 to 5.5 | DIN-Rail |
| |||||||
15 |
RPMD40-4812DGW
| 40 | Isolated | 18 - 75 | ± 10.8 to ± 13.2 | DIN-Rail |
| |||||||
16 |
RPMD40-4812DGW/N
| 40 | Isolated | 18 - 75 | ± 10.8 to ± 13.2 | DIN-Rail |
| |||||||
17 |
RPMD40-4812SGW
| 40 | Isolated | 18 - 75 | 10.8 to 13.2 | DIN-Rail |
| |||||||
18 |
RPMD40-4812SGW/N
| 40 | Isolated | 18 - 75 | 10.8 to 13.2 | DIN-Rail |
| |||||||
19 |
RPMD40-4815DGW
| 40 | Isolated | 18 - 75 | ± 13.5 to ± 16.5 | DIN-Rail |
| |||||||
20 |
RPMD40-4815DGW/N
| 40 | Isolated | 18 - 75 | ± 13.5 to ± 16.5 | DIN-Rail |
| |||||||
21 |
RPMD40-4815SGW
| 40 | Isolated | 18 - 75 | 13.5 to 16.5 | DIN-Rail |
| |||||||
22 |
RPMD40-4815SGW/N
| 40 | Isolated | 18 - 75 | 13.5 to 16.5 | DIN-Rail |
| |||||||
23 |
RPMD40-483.3SGW
| 40 | Isolated | 18 - 75 | 2.97 to 3.63 | DIN-Rail |
| |||||||
24 |
RPMD40-483.3SGW/N
| 40 | Isolated | 18 - 75 | 2.97 to 3.63 | DIN-Rail |
|
Attributes | RPMD40-GW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | DIN-Rail |
Package Style | DIN-Rail |
Length (mm) | 125 |
Width (mm) | 57.6 |
Height (mm) | 24.5 |
Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 57 |
Protections | SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | RoHS 2 (6/6) |
Packaging Type | Cardboard Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPMD40-2405SGW
| 40 | 5 | 9.5 - 36 | DIN-Rail |
|
| ||
2 |
RPMD40-2405SGW/N
| 40 | 5 | 9.5 - 36 | DIN-Rail |
|
| ||
3 |
RPMD40-2412DGW
| 40 | 12 | 9.5 - 36 | DIN-Rail |
|
| ||
4 |
RPMD40-2412DGW/N
| 40 | 12 | 9.5 - 36 | DIN-Rail |
|
| ||
5 |
RPMD40-2412SGW
| 40 | 12 | 9.5 - 36 | DIN-Rail |
|
| ||
6 |
RPMD40-2412SGW/N
| 40 | 12 | 9.5 - 36 | DIN-Rail |
|
| ||
7 |
RPMD40-2415DGW
| 40 | 15 | 9.5 - 36 | DIN-Rail |
|
| ||
8 |
RPMD40-2415DGW/N
| 40 | 15 | 9.5 - 36 | DIN-Rail |
|
| ||
9 |
RPMD40-2415SGW
| 40 | 15 | 9.5 - 36 | DIN-Rail |
|
| ||
10 |
RPMD40-2415SGW/N
| 40 | 15 | 9.5 - 36 | DIN-Rail |
|
| ||
11 |
RPMD40-243.3SGW
| 40 | 3.3 | 9.5 - 36 | DIN-Rail |
|
| ||
12 |
RPMD40-243.3SGW/N
| 40 | 3.3 | 9.5 - 36 | DIN-Rail |
|
| ||
13 |
RPMD40-4805SGW
| 40 | 5 | 18 - 75 | DIN-Rail |
|
| ||
14 |
RPMD40-4805SGW/N
| 40 | 5 | 18 - 75 | DIN-Rail |
|
| ||
15 |
RPMD40-4812DGW
| 40 | 12 | 18 - 75 | DIN-Rail |
|
| ||
16 |
RPMD40-4812DGW/N
| 40 | 12 | 18 - 75 | DIN-Rail |
|
| ||
17 |
RPMD40-4812SGW
| 40 | 12 | 18 - 75 | DIN-Rail |
|
| ||
18 |
RPMD40-4812SGW/N
| 40 | 12 | 18 - 75 | DIN-Rail |
|
| ||
19 |
RPMD40-4815DGW
| 40 | 15 | 18 - 75 | DIN-Rail |
|
| ||
20 |
RPMD40-4815DGW/N
| 40 | 15 | 18 - 75 | DIN-Rail |
|
| ||
21 |
RPMD40-4815SGW
| 40 | 15 | 18 - 75 | DIN-Rail |
|
| ||
22 |
RPMD40-4815SGW/N
| 40 | 15 | 18 - 75 | DIN-Rail |
|
| ||
23 |
RPMD40-483.3SGW
| 40 | 3.3 | 18 - 75 | DIN-Rail |
|
| ||
24 |
RPMD40-483.3SGW/N
| 40 | 3.3 | 18 - 75 | DIN-Rail |
|
|
Title | Type | Date |
---|---|---|
Power_Modules.pdf | Datasheet |