The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMD15-2405SFW
| 15.0 | Isolated | 9.5 - 36.0 | 5 | DIN-Rail |
| |||||||
2 |
RPMD15-2405SFW/N
| 15.0 | Isolated | 9.5 - 36.0 | 5 | DIN-Rail |
| |||||||
3 |
RPMD15-2412DFW
| 15.0 | Isolated | 9.5 - 36.0 | ± 12 | DIN-Rail |
| |||||||
4 |
RPMD15-2412DFW/N
| 15.0 | Isolated | 9.5 - 36.0 | ± 12 | DIN-Rail |
| |||||||
5 |
RPMD15-2412SFW
| 15.0 | Isolated | 9.5 - 36.0 | 12 | DIN-Rail |
| |||||||
6 |
RPMD15-2412SFW/N
| 15.0 | Isolated | 9.5 - 36.0 | 12 | DIN-Rail |
| |||||||
7 |
RPMD15-2415DFW
| 15.0 | Isolated | 9.5 - 36.0 | ± 15 | DIN-Rail |
| |||||||
8 |
RPMD15-2415DFW/N
| 15.0 | Isolated | 9.5 - 36.0 | ± 15 | DIN-Rail |
| |||||||
9 |
RPMD15-2415SFW
| 15.0 | Isolated | 9.5 - 36.0 | 15 | DIN-Rail |
| |||||||
10 |
RPMD15-2415SFW/N
| 15.0 | Isolated | 9.5 - 36.0 | 15 | DIN-Rail |
| |||||||
11 |
RPMD15-243.3SFW
| 15.0 | Isolated | 9.5 - 36.0 | 3.3 | DIN-Rail |
| |||||||
12 |
RPMD15-243.3SFW/N
| 15.0 | Isolated | 9.5 - 36.0 | 3.3 | DIN-Rail |
| |||||||
13 |
RPMD15-4805SFW
| 15.0 | Isolated | 18.0 - 75.0 | 5 | DIN-Rail |
| |||||||
14 |
RPMD15-4805SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 5 | DIN-Rail |
| |||||||
15 |
RPMD15-4812DFW
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | DIN-Rail |
| |||||||
16 |
RPMD15-4812DFW/N
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | DIN-Rail |
| |||||||
17 |
RPMD15-4812SFW
| 15.0 | Isolated | 18.0 - 75.0 | 12 | DIN-Rail |
| |||||||
18 |
RPMD15-4812SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 12 | DIN-Rail |
| |||||||
19 |
RPMD15-4815DFW
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | DIN-Rail |
| |||||||
20 |
RPMD15-4815DFW/N
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | DIN-Rail |
| |||||||
21 |
RPMD15-4815SFW
| 15.0 | Isolated | 18.0 - 75.0 | 15 | DIN-Rail |
| |||||||
22 |
RPMD15-4815SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 15 | DIN-Rail |
| |||||||
23 |
RPMD15-483.3SFW
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | DIN-Rail |
| |||||||
24 |
RPMD15-483.3SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | DIN-Rail |
|
Attributes | RPMD15-FW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | DIN-Rail |
Package Style | DIN-Rail |
Length (mm) | 125.0 |
Width (mm) | 57.6 |
Height (mm) | 24.5 |
Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 76.0 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Cardboard Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPMD15-2405SFW
| 15.0 | 5.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
2 |
RPMD15-2405SFW/N
| 15.0 | 5.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
3 |
RPMD15-2412DFW
| 15.0 | 12.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
4 |
RPMD15-2412DFW/N
| 15.0 | 12.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
5 |
RPMD15-2412SFW
| 15.0 | 12.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
6 |
RPMD15-2412SFW/N
| 15.0 | 12.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
7 |
RPMD15-2415DFW
| 15.0 | 15.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
8 |
RPMD15-2415DFW/N
| 15.0 | 15.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
9 |
RPMD15-2415SFW
| 15.0 | 15.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
10 |
RPMD15-2415SFW/N
| 15.0 | 15.0 | 9.5 - 36.0 | DIN-Rail |
|
| ||
11 |
RPMD15-243.3SFW
| 15.0 | 3.3 | 9.5 - 36.0 | DIN-Rail |
|
| ||
12 |
RPMD15-243.3SFW/N
| 15.0 | 3.3 | 9.5 - 36.0 | DIN-Rail |
|
| ||
13 |
RPMD15-4805SFW
| 15.0 | 5.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
14 |
RPMD15-4805SFW/N
| 15.0 | 5.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
15 |
RPMD15-4812DFW
| 15.0 | 12.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
16 |
RPMD15-4812DFW/N
| 15.0 | 12.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
17 |
RPMD15-4812SFW
| 15.0 | 12.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
18 |
RPMD15-4812SFW/N
| 15.0 | 12.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
19 |
RPMD15-4815DFW
| 15.0 | 15.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
20 |
RPMD15-4815DFW/N
| 15.0 | 15.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
21 |
RPMD15-4815SFW
| 15.0 | 15.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
22 |
RPMD15-4815SFW/N
| 15.0 | 15.0 | 18.0 - 75.0 | DIN-Rail |
|
| ||
23 |
RPMD15-483.3SFW
| 15.0 | 3.3 | 18.0 - 75.0 | DIN-Rail |
|
| ||
24 |
RPMD15-483.3SFW/N
| 15.0 | 3.3 | 18.0 - 75.0 | DIN-Rail |
|
|
Title | Type | Date |
---|---|---|
Power_Modules.pdf | Datasheet |