The RPMA5.0-4.5/OF is a high efficiency non-isolated buck converter with up to 4.5A output current in a 1/32nd brick footprint. The input voltage range is from 9-53VDC, and the output voltage is trimmable from 5-30VDC via a fixed trim resistor. Typical applications for these highly compact, reliable converters include distributed power architecture voltage conversion from 12, 24, 28, 36, and 48V bus systems for industrial, medical, test and measurement, and telecom equipment. With an efficiency up to 98%, the converter operates at temperatures from -40°C to +85°C and comes with RECOM’s standard 3 year warranty.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMA5.0-4.5/OF
Focus
| 9 - 53 | 5 to 30 | Open Frame Thirty-second Brick | 4.5 |
|
|
| Attributes | RPMA-4.5 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 100 |
| Isolation | Non-Isolated |
| Vin (V) | 9 - 53 |
| Main Vout (V) | 5 to 30 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4500 |
| Mounting Type | THT |
| Package Style | Open Frame Thirty-second Brick |
| Length (mm) | 19.1 |
| Width (mm) | 23.4 |
| Height (mm) | 9.6 |
| Certifications | UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Current (A) | 4.5 |
| Protections | OCP, OTP, UVLO |
| Trim Pin Output Voltage Adjustment | 5-30 |
| Control Pin Function | Negative |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 125 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPMA5.0-4.5/OF
Focus
| 100 | 5 | 9 - 53 | THT |
|
| Title | Type | Date |
|---|---|---|
| RPMA-4.5_OF.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| RF Surgical System / Silent Surgery | Case Study | Dec 22, 2022 |
| Highly Efficient Wide-Input DC/DCs in 1/32nd Bricks | Official Press Release | Nov 11, 2021 |