The RPA60-FW series are high power density, wide input voltage range 60W DC/DC converters in an industry standard 2"x1" case size. Despite their small size, the RPA60-FW converters are fully specified devices with output currents up to 12Amps, up to 93% efficiency, no minimum load, 1600VDC isolation, tight regulation and low ripple/noise figures. The trimmable outputs are also fully protected against over-temperature, short circuits, overcurrent and overvoltage. The operating temperature range is from -40°C up to 46°C without derating. The converters are UL and EN50155 certified and will find many uses in railway and industrial applications where board space is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA60-2405SFW
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 2 |
|
RPA60-2405SFW-HC
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 3 |
|
RPA60-2405SFW/N
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 4 |
|
RPA60-2405SFW/N-HC
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 5 |
|
RPA60-2405SFW/P
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 6 |
|
RPA60-2405SFW/P-HC
NRND
| 60 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
|
| |||||
| 7 |
|
RPA60-2412SFW
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 8 |
|
RPA60-2412SFW-HC
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 9 |
|
RPA60-2412SFW/N
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 10 |
|
RPA60-2412SFW/N-HC
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 11 |
|
RPA60-2412SFW/P
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 12 |
|
RPA60-2412SFW/P-HC
NRND
| 60 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
|
| |||||
| 13 |
|
RPA60-2415SFW
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 14 |
|
RPA60-2415SFW-HC
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 15 |
|
RPA60-2415SFW/N
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 16 |
|
RPA60-2415SFW/N-HC
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 17 |
|
RPA60-2415SFW/P
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 18 |
|
RPA60-2415SFW/P-HC
NRND
| 60 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
|
| |||||
| 19 |
|
RPA60-2424SFW
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
| |||||
| 20 |
|
RPA60-2424SFW-HC
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
| |||||
| 21 |
|
RPA60-2424SFW/N
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
| |||||
| 22 |
|
RPA60-2424SFW/N-HC
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
| |||||
| 23 |
|
RPA60-2424SFW/P
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
| |||||
| 24 |
|
RPA60-2424SFW/P-HC
NRND
| 60 | Isolated | 9 - 36 | 21.6 to 26.4 | 2"x1" |
|
|
| Attributes | RPA60-FW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 60 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Nr. of Outputs | Single |
| Isolation (kV) | 1.5 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 50.8 |
| Width (mm) | 25.4 |
| Certifications | CB, EN 50155, EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA60-2405SFW
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
RPA60-2405SFW-HC
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
RPA60-2405SFW/N
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
RPA60-2405SFW/N-HC
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
RPA60-2405SFW/P
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 6 |
|
RPA60-2405SFW/P-HC
NRND
| 60 | 5 | 9 - 36 | THT |
| ||
| 7 |
|
RPA60-2412SFW
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 8 |
|
RPA60-2412SFW-HC
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 9 |
|
RPA60-2412SFW/N
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 10 |
|
RPA60-2412SFW/N-HC
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 11 |
|
RPA60-2412SFW/P
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 12 |
|
RPA60-2412SFW/P-HC
NRND
| 60 | 12 | 9 - 36 | THT |
| ||
| 13 |
|
RPA60-2415SFW
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 14 |
|
RPA60-2415SFW-HC
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 15 |
|
RPA60-2415SFW/N
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 16 |
|
RPA60-2415SFW/N-HC
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 17 |
|
RPA60-2415SFW/P
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 18 |
|
RPA60-2415SFW/P-HC
NRND
| 60 | 15 | 9 - 36 | THT |
| ||
| 19 |
|
RPA60-2424SFW
NRND
| 60 | 24 | 9 - 36 | THT |
| ||
| 20 |
|
RPA60-2424SFW-HC
NRND
| 60 | 24 | 9 - 36 | THT |
| ||
| 21 |
|
RPA60-2424SFW/N
NRND
| 60 | 24 | 9 - 36 | THT |
| ||
| 22 |
|
RPA60-2424SFW/N-HC
NRND
| 60 | 24 | 9 - 36 | THT |
| ||
| 23 |
|
RPA60-2424SFW/P
NRND
| 60 | 24 | 9 - 36 | THT |
| ||
| 24 |
|
RPA60-2424SFW/P-HC
NRND
| 60 | 24 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| RPA60-FW.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Light Rail Gets A Go-Ahead / Railway Power Supply For Rail Crossing Signal | Case Study | Dec 22, 2022 |
| The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
| Railway Power Supplies | May 22, 2019 | |
| High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications | May 10, 2019 | |
| DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 | |
| Isolated DC/DC Converters: Key Concepts, Applications, and Safety Standards | Whitepaper | Feb 5, 2019 |
| Title | Type | Date |
|---|---|---|
| RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |
| Recom RPA60-FW Series | Digi-Key Daily | Youtube Video | Dec 14, 2017 |