The RPA30-AW series are high power density, wide input voltage range 30W DC/DC converters in an industry standard 1"x1" case size. Despite their small size, the RPA30-AW converters are fully specified devices with output currents up to 7.5Amps, up to 89% efficiency, no minimum load, 1600VDC isolation, tight regulation and low ripple/noise figures. The outputs are also fully protected against over-temperature, short circuits, overcurrent and overvoltage and the single output version offers a ±10% trim range. A heatsink option is available to extend the operating temperature range up to 56°C without derating. The converters are UL and EN50155 certified and will find many uses in railway and industrial applications where board space is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA30-2405SAW
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 2 |
|
RPA30-2405SAW-HC
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 3 |
|
RPA30-2405SAW/N
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 4 |
|
RPA30-2405SAW/P
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 5 |
|
RPA30-2405SAW/P-HC
Focus
| 30 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| ||||||
| 6 |
|
RPA30-2412DAW
Focus
| 30 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 7 |
|
RPA30-2412DAW-HC
Focus
| 30 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 8 |
|
RPA30-2412DAW/P
Focus
| 30 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| ||||||
| 9 |
|
RPA30-2412SAW
Focus
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 10 |
|
RPA30-2412SAW/N
Focus
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 11 |
|
RPA30-2412SAW/P
Focus
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 12 |
|
RPA30-2412SAW/P-HC
Focus
| 30 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| ||||||
| 13 |
|
RPA30-2415DAW
Focus
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 14 |
|
RPA30-2415DAW-HC
Focus
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 15 |
|
RPA30-2415DAW/N
Focus
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 16 |
|
RPA30-2415DAW/P
Focus
| 30 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| ||||||
| 17 |
|
RPA30-2415SAW
Focus
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 18 |
|
RPA30-2415SAW/N
Focus
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 19 |
|
RPA30-2415SAW/P
Focus
| 30 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| ||||||
| 20 |
|
RPA30-243.3SAW
Focus
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 21 |
|
RPA30-243.3SAW/N
Focus
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 22 |
|
RPA30-243.3SAW/P
Focus
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| ||||||
| 23 |
|
RPA30-243.3SAW/P-HC
Focus
| 30 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
|
| Attributes | RPA30-AW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Length (mm) | 25.4 |
| Width (mm) | 25.4 |
| Certifications | CB, EN 50155, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 56 |
| Protections | OCP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA30-2405SAW
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
RPA30-2405SAW-HC
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
RPA30-2405SAW/N
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
RPA30-2405SAW/P
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
RPA30-2405SAW/P-HC
Focus
| 30 | 5 | 9 - 36 | THT |
| ||
| 6 |
|
RPA30-2412DAW
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 7 |
|
RPA30-2412DAW-HC
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 8 |
|
RPA30-2412DAW/P
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 9 |
|
RPA30-2412SAW
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 10 |
|
RPA30-2412SAW/N
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 11 |
|
RPA30-2412SAW/P
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 12 |
|
RPA30-2412SAW/P-HC
Focus
| 30 | 12 | 9 - 36 | THT |
| ||
| 13 |
|
RPA30-2415DAW
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 14 |
|
RPA30-2415DAW-HC
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 15 |
|
RPA30-2415DAW/N
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 16 |
|
RPA30-2415DAW/P
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 17 |
|
RPA30-2415SAW
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 18 |
|
RPA30-2415SAW/N
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 19 |
|
RPA30-2415SAW/P
Focus
| 30 | 15 | 9 - 36 | THT |
| ||
| 20 |
|
RPA30-243.3SAW
Focus
| 30 | 3.3 | 9 - 36 | THT |
| ||
| 21 |
|
RPA30-243.3SAW/N
Focus
| 30 | 3.3 | 9 - 36 | THT |
| ||
| 22 |
|
RPA30-243.3SAW/P
Focus
| 30 | 3.3 | 9 - 36 | THT |
| ||
| 23 |
|
RPA30-243.3SAW/P-HC
Focus
| 30 | 3.3 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| RPA30-AW.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Secure Breathing / Respirator | Case Study | Dec 22, 2022 |
| Universal Power For Highly Flexible Train Displays / Passenger Information Displays | Case Study | Dec 22, 2022 |
| The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
| Railway Power Supplies | May 22, 2019 | |
| High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications | May 10, 2019 | |
| DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 |
| Title | Type | Date |
|---|---|---|
| RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |
| RECOM Power RPA30-AW Series DC/DC Converters | Digi-Key Daily | Youtube Video | Jan 30, 2017 |