The half-brick RPA200H series DC/DC converter is designed for railway rolling stock and high voltage battery applications. It has a 10:1 input voltage range to cover all input voltages from nominal 24VDC up to 110VDC in a single product (including EN50155 transients) and offers isolated and regulated 12V, 15V, 24V or 48VDC outputs. The converter has a consistently high efficiency over the entire input voltage range and comes with a metal baseplate to permit a wide operating temperature range from -40°C to +93.5°C (when baseplate cooled). The case is fitted with threaded inserts to allow secure mounting to the PCB or bulkhead for use in high shock and vibration environments. The converter is certified to UL/IEC/EN60950 and comes with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA200H-11012SRUW/N
| 200 | Isolated | 16.5 - 140 | 9.6 to 13.2 | Half Brick |
| ||||||
2 |
![]() |
RPA200H-11012SRUW/P
| 200 | Isolated | 16.5 - 140 | 9.6 to 13.2 | Half Brick |
| ||||||
3 |
![]() |
RPA200H-11015SRUW/N
| 200 | Isolated | 16.5 - 140 | 12 to 16.5 | Half Brick |
| ||||||
4 |
![]() |
RPA200H-11015SRUW/P
| 200 | Isolated | 16.5 - 140 | 12 to 16.5 | Half Brick |
| ||||||
5 |
![]() |
RPA200H-11024SRUW/N
| 200 | Isolated | 16.5 - 140 | 19.2 to 26.4 | Half Brick |
| ||||||
6 |
![]() |
RPA200H-11024SRUW/P
| 200 | Isolated | 16.5 - 140 | 19.2 to 26.4 | Half Brick |
| ||||||
7 |
![]() |
RPA200H-11048SRUW/N
| 200 | Isolated | 16.5 - 140 | 38.4 to 52.8 | Half Brick |
| ||||||
8 |
![]() |
RPA200H-11048SRUW/P
| 200 | Isolated | 16.5 - 140 | 38.4 to 52.8 | Half Brick |
|
Attributes | RPA200H-RUW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 200 |
Isolation | Isolated |
Vin (V) | 16.5 - 140 |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | Half Brick |
Length (mm) | 60.6 |
Width (mm) | 63.1 |
Height (mm) | 13 |
Certifications | CB, CE, EN 50155, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 93.5 |
Protections | OCP, OTP, OVP |
Trim Pin Output Voltage Adjustment | -20%/+10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPA200H-11012SRUW/N
| 200 | 12 | 16.5 - 140 | THT |
| ||
2 |
![]() |
RPA200H-11012SRUW/P
| 200 | 12 | 16.5 - 140 | THT |
| ||
3 |
![]() |
RPA200H-11015SRUW/N
| 200 | 15 | 16.5 - 140 | THT |
| ||
4 |
![]() |
RPA200H-11015SRUW/P
| 200 | 15 | 16.5 - 140 | THT |
| ||
5 |
![]() |
RPA200H-11024SRUW/N
| 200 | 24 | 16.5 - 140 | THT |
| ||
6 |
![]() |
RPA200H-11024SRUW/P
| 200 | 24 | 16.5 - 140 | THT |
| ||
7 |
![]() |
RPA200H-11048SRUW/N
| 200 | 48 | 16.5 - 140 | THT |
| ||
8 |
![]() |
RPA200H-11048SRUW/P
| 200 | 48 | 16.5 - 140 | THT |
|
Title | Type | Date |
---|---|---|
RPA200H-RUW.pdf | Datasheet |
|
||
Title | Type | Date |
---|---|---|
The Automated Warehouse: A RECOM Story | Blog Article | Jul 26, 2024 |
Warehouse Transport System / Early power decision gives competitive advantage | Case Study | Dec 22, 2022 |
RECOM 100W Converter Meets EN 50155 Hold-Up for Rail Systems | Case Study | Sep 15, 2022 |
Rugged High-Power Converters Meet Stringent Railway Standards | Blog Article | Jul 15, 2022 |
Power Converter Thermal Impedance – A Guide to the Essentials | Blog Article | May 27, 2020 |
The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications | May 10, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | May 10, 2019 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |