The RPA20-AW series are high power density, wide input voltage range 20W DC/DC converters in an industry standard 1"x1" case size. Despite their small size, the RPA20-AW converters are fully specified devices with output currents up to 6Amps, up to 88% efficiency, no minimum load, 1600VDC isolation, tight regulation and low ripple/noise figures. The outputs are also fully protected against over-temperature, short circuits, overcurrent and overvoltage and the single output version offers a ±10% trim range. A heatsink option is available to extend the operating temperature range up to 71°C without derating. The converters are UL and EN50155 certified and will find many uses in railway and industrial applications where board space is at a premium.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPA20-2405SAW
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
2 |
RPA20-2405SAW-HC
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
3 |
RPA20-2405SAW/N
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
4 |
RPA20-2405SAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
5 |
RPA20-2405SAW/P
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
6 |
RPA20-2405SAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
| |||||||
7 |
RPA20-2412DAW
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
8 |
RPA20-2412DAW-HC
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
9 |
RPA20-2412DAW/N
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
10 |
RPA20-2412DAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
11 |
RPA20-2412DAW/P
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
12 |
RPA20-2412DAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | ± 12 | 1"x1" |
| |||||||
13 |
RPA20-2412SAW
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
14 |
RPA20-2412SAW-HC
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
15 |
RPA20-2412SAW/N
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
16 |
RPA20-2412SAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
17 |
RPA20-2412SAW/P
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
18 |
RPA20-2412SAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
| |||||||
19 |
RPA20-2415DAW
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
20 |
RPA20-2415DAW-HC
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
21 |
RPA20-2415DAW/N
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
22 |
RPA20-2415DAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
23 |
RPA20-2415DAW/P
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
24 |
RPA20-2415DAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | ± 15 | 1"x1" |
| |||||||
25 |
RPA20-2415SAW
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
26 |
RPA20-2415SAW-HC
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
27 |
RPA20-2415SAW/N
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
28 |
RPA20-2415SAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
29 |
RPA20-2415SAW/P
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
30 |
RPA20-2415SAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 1"x1" |
| |||||||
31 |
RPA20-243.3SAW
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
32 |
RPA20-243.3SAW-HC
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
33 |
RPA20-243.3SAW/N
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
34 |
RPA20-243.3SAW/N-HC
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
35 |
RPA20-243.3SAW/P
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
| |||||||
36 |
RPA20-243.3SAW/P-HC
Focus
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 1"x1" |
|
Attributes | RPA20-AW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20 |
Isolation | Isolated |
Vin (V) | 9 - 36 |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Certifications | CB, EN 50155, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 71 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPA20-2405SAW
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
2 |
RPA20-2405SAW-HC
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
3 |
RPA20-2405SAW/N
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
4 |
RPA20-2405SAW/N-HC
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
5 |
RPA20-2405SAW/P
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
6 |
RPA20-2405SAW/P-HC
Focus
| 20 | 5 | 9 - 36 | THT |
| |||
7 |
RPA20-2412DAW
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
8 |
RPA20-2412DAW-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
9 |
RPA20-2412DAW/N
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
10 |
RPA20-2412DAW/N-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
11 |
RPA20-2412DAW/P
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
12 |
RPA20-2412DAW/P-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
13 |
RPA20-2412SAW
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
14 |
RPA20-2412SAW-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
15 |
RPA20-2412SAW/N
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
16 |
RPA20-2412SAW/N-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
17 |
RPA20-2412SAW/P
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
18 |
RPA20-2412SAW/P-HC
Focus
| 20 | 12 | 9 - 36 | THT |
| |||
19 |
RPA20-2415DAW
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
20 |
RPA20-2415DAW-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
21 |
RPA20-2415DAW/N
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
22 |
RPA20-2415DAW/N-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
23 |
RPA20-2415DAW/P
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
24 |
RPA20-2415DAW/P-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
25 |
RPA20-2415SAW
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
26 |
RPA20-2415SAW-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
27 |
RPA20-2415SAW/N
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
28 |
RPA20-2415SAW/N-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
29 |
RPA20-2415SAW/P
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
30 |
RPA20-2415SAW/P-HC
Focus
| 20 | 15 | 9 - 36 | THT |
| |||
31 |
RPA20-243.3SAW
Focus
| 20 | 3.3 | 9 - 36 | THT |
| |||
32 |
RPA20-243.3SAW-HC
Focus
| 20 | 3.3 | 9 - 36 | THT |
| |||
33 |
RPA20-243.3SAW/N
Focus
| 20 | 3.3 | 9 - 36 | THT |
| |||
34 |
RPA20-243.3SAW/N-HC
Focus
| 20 | 3.3 | 9 - 36 | THT |
| |||
35 |
RPA20-243.3SAW/P
Focus
| 20 | 3.3 | 9 - 36 | THT |
| |||
36 |
RPA20-243.3SAW/P-HC
Focus
| 20 | 3.3 | 9 - 36 | THT |
|
Title | Type | Date |
---|---|---|
RPA20-AW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications | May 10, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |