The 150W quarter-brick RPA150Q series DC/DC converter is designed for railway rolling stock and high voltage battery applications. It has a 16:1 input voltage range to cover all input voltages from nominal 24VDC up to 110VDC in a single product (including EN50155 transients) and offers isolated and regulated 12V, 24V, or 48VDC outputs, all with +10%/-20% trim. The converter has a consistently high efficiency over the entire input voltage range and comes with a metal baseplate to permit a wide operating temperature range from -40°C to +85°C. The case is fitted with threaded inserts to allow secure mounting to the PCB or bulkhead for use in high shock and vibration environments. The converter is certified to and´EN/UL62368-1, meets EN50155 + EN45545-2 and comes with a three-year warranty. The full suite of certifications, excellent efficiency, and ultra-wide input voltage range make this series particularly suitable for railway and industrial applications as well as 24 to 110V battery-powered systems and high temperature applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA150Q-11012SRUW/P
End Of Life
| 150 | Isolated | 14.4 - 170 | 9.6 to 13.2 | Quarter Brick |
| ||||||
| 2 |
|
RPA150Q-11024SRUW/P
End Of Life
| 150 | Isolated | 14.4 - 170 | 19.2 to 28.32 | Quarter Brick |
| ||||||
| 3 |
|
RPA150Q-11054SRUW/P
End Of Life
| 150 | Isolated | 14.4 - 170 | 43.2 to 59.4 | Quarter Brick |
|
| Attributes | RPA150Q-RUW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 150 |
| Isolation | Isolated |
| Vin (V) | 14.4 - 170 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4.24 |
| Mounting Type | THT |
| Package Style | Quarter Brick |
| Length (mm) | 60.6 |
| Width (mm) | 39 |
| Height (mm) | 12.7 |
| Certifications | CE, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OTP, OVP |
| Control Pin Function | Positive |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPA150Q-RUW.pdf | Datasheet |