The RPA150E-xxEW is a compact, eighth brick encapsulated DC/DC converter which delivers up to 150W. Its wide input voltage range makes it flexible to install on 12, 24, and 48V rails, and it is especially suitable for 12V, 24V or 48V battery supplies. The tightly-regulated, fully-protected output voltage options are 12V, 24V or 48V - all trimmable over a +/-20% range meaning that the 24V output can also supply 28V for avionic systems, and the 48V can also deliver 57V for PoE applications. Exceptional efficiency of the product translates to very low generated heat, which enables full power operation up to +85°C with only minimal airflow.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA150E-4812SEW/P
Focus
| 150 | Isolated | 9 - 60 | 9.6 to 14.4 | Eighth Brick |
| ||||||
| 2 |
|
RPA150E-4824SEW/P
Focus
| 150 | Isolated | 9 - 60 | 19.2 to 28.8 | Eighth Brick |
| ||||||
| 3 |
|
RPA150E-4848SEW/P
Focus
| 150 | Isolated | 9 - 60 | 38.4 to 57.6 | Eighth Brick |
|
| Attributes | RPA150E-EW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 150 |
| Isolation | Isolated |
| Vin (V) | 9 - 60 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | Eighth Brick |
| Length (mm) | 58.4 |
| Width (mm) | 22.9 |
| Height (mm) | 13 |
| Certifications | EN 55032, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OTP, OVP |
| Trim Pin Output Voltage Adjustment | +/-20% |
| Control Pin Function | Positive |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPA150E-4812SEW/P
Focus
| 150 | 12 | 9 - 60 | THT |
| ||
| 2 |
|
RPA150E-4824SEW/P
Focus
| 150 | 24 | 9 - 60 | THT |
| ||
| 3 |
|
RPA150E-4848SEW/P
Focus
| 150 | 48 | 9 - 60 | THT |
|
| Title | Type | Date |
|---|---|---|
| RPA150E-EW.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| Modular Industrial Robot / Power Supply System For Robot | Case Study | Dec 22, 2022 |
| Secure Breathing / Respirator | Case Study | Dec 22, 2022 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| The RPA150E-EW is a 150W in an 1/8 brick package | Podcast | Jun 24, 2021 |
| 150W Eighth-Brick DC/DC has 6:1 input | Official Press Release | Jun 24, 2021 |