The quarter brick RP60Q series DC/DC converter is designed for railway rolling stock and high voltage battery applications. It has a 12:1 input voltage range to cover all input voltages from nominal 24VDC up to 110VDC in a single product (including EN50155 transients) and offers isolated and regulated 5V, 12V, 15V, 24V or 48VDC outputs with sense and trim pins. Programmable undervoltage-lockout and external bus pin for simplified compliance to challenging hold-up requirements is optional. The converter has a consistently high efficiency over the entire input voltage range and has an operating temperature range from -40°C to +68°C without forced air cooling or derating. The case is fitted with threaded inserts for secure mounting in high shock and vibration environments. The converter is CE marked and comes with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP60Q-11005SRUWB/N
Focus
New
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
2 |
RP60Q-11005SRUWB/N-HC
Focus
New
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
3 |
RP60Q-11005SRUWB/P
Focus
New
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
4 |
RP60Q-11005SRUWB/P-HC
Focus
New
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
5 |
RP60Q-11012SRUWB/N
Focus
New
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
6 |
RP60Q-11012SRUWB/N-HC
Focus
New
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
7 |
RP60Q-11012SRUWB/P
Focus
New
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
8 |
RP60Q-11012SRUWB/P-HC
Focus
New
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
9 |
RP60Q-11015SRUWB/N
Focus
New
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
10 |
RP60Q-11015SRUWB/N-HC
Focus
New
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
11 |
RP60Q-11015SRUWB/P
Focus
New
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
12 |
RP60Q-11015SRUWB/P-HC
Focus
New
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
13 |
RP60Q-11024SRUWB/N
Focus
New
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
14 |
RP60Q-11024SRUWB/N-HC
Focus
New
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
15 |
RP60Q-11024SRUWB/P
Focus
New
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
16 |
RP60Q-11024SRUWB/P-HC
Focus
New
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
17 |
RP60Q-11048SRUWB/N
Focus
New
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
18 |
RP60Q-11048SRUWB/N-HC
Focus
New
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
19 |
RP60Q-11048SRUWB/P
Focus
New
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
20 |
RP60Q-11048SRUWB/P-HC
Focus
New
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
21 |
RP60Q-11005SRUW/N
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
22 |
RP60Q-11005SRUW/N-HC
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
23 |
RP60Q-11005SRUW/P
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
24 |
RP60Q-11005SRUW/P-HC
| 60 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| |||||||
25 |
RP60Q-11012SRUW/N
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
26 |
RP60Q-11012SRUW/N-HC
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
27 |
RP60Q-11012SRUW/P
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
28 |
RP60Q-11012SRUW/P-HC
| 60 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| |||||||
29 |
RP60Q-11015SRUW/N
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
30 |
RP60Q-11015SRUW/N-HC
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
31 |
RP60Q-11015SRUW/P
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
32 |
RP60Q-11015SRUW/P-HC
| 60 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| |||||||
33 |
RP60Q-11024SRUW/N
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
34 |
RP60Q-11024SRUW/N-HC
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
35 |
RP60Q-11024SRUW/P
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
36 |
RP60Q-11024SRUW/P-HC
| 60 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| |||||||
37 |
RP60Q-11048SRUW/N
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
38 |
RP60Q-11048SRUW/N-HC
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
39 |
RP60Q-11048SRUW/P
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| |||||||
40 |
RP60Q-11048SRUW/P-HC
| 60 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
|
Attributes | RP60Q-RUW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 60 |
Isolation | Isolated |
Vin (V) | 14 - 160 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Quarter Brick |
Length (mm) | 57.9 |
Width (mm) | 36.8 |
Certifications | CE, EN 50155, EN 55022, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -20%/+10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP60Q-11005SRUWB/N
Focus
New
| 60 | 5 | 14 - 160 | THT |
| |||
2 |
RP60Q-11005SRUWB/N-HC
Focus
New
| 60 | 5 | 14 - 160 | THT |
| |||
3 |
RP60Q-11005SRUWB/P
Focus
New
| 60 | 5 | 14 - 160 | THT |
| |||
4 |
RP60Q-11005SRUWB/P-HC
Focus
New
| 60 | 5 | 14 - 160 | THT |
| |||
5 |
RP60Q-11012SRUWB/N
Focus
New
| 60 | 12 | 14 - 160 | THT |
| |||
6 |
RP60Q-11012SRUWB/N-HC
Focus
New
| 60 | 12 | 14 - 160 | THT |
| |||
7 |
RP60Q-11012SRUWB/P
Focus
New
| 60 | 12 | 14 - 160 | THT |
| |||
8 |
RP60Q-11012SRUWB/P-HC
Focus
New
| 60 | 12 | 14 - 160 | THT |
| |||
9 |
RP60Q-11015SRUWB/N
Focus
New
| 60 | 15 | 14 - 160 | THT |
| |||
10 |
RP60Q-11015SRUWB/N-HC
Focus
New
| 60 | 15 | 14 - 160 | THT |
| |||
11 |
RP60Q-11015SRUWB/P
Focus
New
| 60 | 15 | 14 - 160 | THT |
| |||
12 |
RP60Q-11015SRUWB/P-HC
Focus
New
| 60 | 15 | 14 - 160 | THT |
| |||
13 |
RP60Q-11024SRUWB/N
Focus
New
| 60 | 24 | 14 - 160 | THT |
| |||
14 |
RP60Q-11024SRUWB/N-HC
Focus
New
| 60 | 24 | 14 - 160 | THT |
| |||
15 |
RP60Q-11024SRUWB/P
Focus
New
| 60 | 24 | 14 - 160 | THT |
| |||
16 |
RP60Q-11024SRUWB/P-HC
Focus
New
| 60 | 24 | 14 - 160 | THT |
| |||
17 |
RP60Q-11048SRUWB/N
Focus
New
| 60 | 48 | 14 - 160 | THT |
| |||
18 |
RP60Q-11048SRUWB/N-HC
Focus
New
| 60 | 48 | 14 - 160 | THT |
| |||
19 |
RP60Q-11048SRUWB/P
Focus
New
| 60 | 48 | 14 - 160 | THT |
| |||
20 |
RP60Q-11048SRUWB/P-HC
Focus
New
| 60 | 48 | 14 - 160 | THT |
| |||
21 |
RP60Q-11005SRUW/N
| 60 | 5 | 14 - 160 | THT |
| |||
22 |
RP60Q-11005SRUW/N-HC
| 60 | 5 | 14 - 160 | THT |
| |||
23 |
RP60Q-11005SRUW/P
| 60 | 5 | 14 - 160 | THT |
| |||
24 |
RP60Q-11005SRUW/P-HC
| 60 | 5 | 14 - 160 | THT |
| |||
25 |
RP60Q-11012SRUW/N
| 60 | 12 | 14 - 160 | THT |
| |||
26 |
RP60Q-11012SRUW/N-HC
| 60 | 12 | 14 - 160 | THT |
| |||
27 |
RP60Q-11012SRUW/P
| 60 | 12 | 14 - 160 | THT |
| |||
28 |
RP60Q-11012SRUW/P-HC
| 60 | 12 | 14 - 160 | THT |
| |||
29 |
RP60Q-11015SRUW/N
| 60 | 15 | 14 - 160 | THT |
| |||
30 |
RP60Q-11015SRUW/N-HC
| 60 | 15 | 14 - 160 | THT |
| |||
31 |
RP60Q-11015SRUW/P
| 60 | 15 | 14 - 160 | THT |
| |||
32 |
RP60Q-11015SRUW/P-HC
| 60 | 15 | 14 - 160 | THT |
| |||
33 |
RP60Q-11024SRUW/N
| 60 | 24 | 14 - 160 | THT |
| |||
34 |
RP60Q-11024SRUW/N-HC
| 60 | 24 | 14 - 160 | THT |
| |||
35 |
RP60Q-11024SRUW/P
| 60 | 24 | 14 - 160 | THT |
| |||
36 |
RP60Q-11024SRUW/P-HC
| 60 | 24 | 14 - 160 | THT |
| |||
37 |
RP60Q-11048SRUW/N
| 60 | 48 | 14 - 160 | THT |
| |||
38 |
RP60Q-11048SRUW/N-HC
| 60 | 48 | 14 - 160 | THT |
| |||
39 |
RP60Q-11048SRUW/P
| 60 | 48 | 14 - 160 | THT |
| |||
40 |
RP60Q-11048SRUW/P-HC
| 60 | 48 | 14 - 160 | THT |
|
Title | Type | Date |
---|---|---|
RP60Q-RUW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for Railway Data Communications | Landingpage | Aug 26, 2022 |
Rugged High-Power Converters Meet Stringent Railway Standards | Blog Article | Jul 15, 2022 |
The need for ultra-wide input range DC/DC converters | Landingpage | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 | |
12:1 Input Quarter-Brick DC/DC Converters for Railway | Official Press Release | Nov 12, 2018 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |