The RP60-G series DC/DC converters deliver 60W of power in an industry standard 2” x 2” package, which also meets military standards for thermal shock and vibration tolerance. Sense pins allow the output voltage at the point of load to be tightly regulated and automatically compensate for any voltage drops that may occur across any connections.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP60-2405SG
| 60.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
2 |
RP60-2405SG-HC
| 60.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
3 |
RP60-2405SG/N
| 60.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
4 |
RP60-2405SG/N-HC
| 60.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
5 |
RP60-2412SG
| 60.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
6 |
RP60-2412SG-HC
| 60.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
7 |
RP60-2412SG/N
| 60.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
8 |
RP60-2412SG/N-HC
| 60.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
9 |
RP60-2415SG
| 60.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
10 |
RP60-2415SG-HC
| 60.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
11 |
RP60-2415SG/N
| 60.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
12 |
RP60-2415SG/N-HC
| 60.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
13 |
RP60-243.3SG
| 60.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
14 |
RP60-243.3SG-HC
| 60.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
15 |
RP60-243.3SG/N
| 60.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
16 |
RP60-243.3SG/N-HC
| 60.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
17 |
RP60-4805SG
| 60.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
18 |
RP60-4805SG-HC
| 60.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
19 |
RP60-4805SG/N
| 60.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
20 |
RP60-4805SG/N-HC
| 60.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | 2"x2" |
| |||||||
21 |
RP60-4812SG
| 60.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
22 |
RP60-4812SG-HC
| 60.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
23 |
RP60-4812SG/N
| 60.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
24 |
RP60-4812SG/N-HC
| 60.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 2"x2" |
| |||||||
25 |
RP60-4815SG
| 60.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
26 |
RP60-4815SG-HC
| 60.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
27 |
RP60-4815SG/N
| 60.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
28 |
RP60-4815SG/N-HC
| 60.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | 2"x2" |
| |||||||
29 |
RP60-483.3SG
| 60.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
30 |
RP60-483.3SG-HC
| 60.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
31 |
RP60-483.3SG/N
| 60.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
| |||||||
32 |
RP60-483.3SG/N-HC
| 60.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 2"x2" |
|
Attributes | RP60-G |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 60.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x2" |
Length (mm) | 50.8 |
Width (mm) | 50.8 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | RoHS 2 (6/6) |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP60-2405SG
| 60.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
2 |
RP60-2405SG-HC
| 60.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
3 |
RP60-2405SG/N
| 60.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
4 |
RP60-2405SG/N-HC
| 60.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
5 |
RP60-2412SG
| 60.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
6 |
RP60-2412SG-HC
| 60.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
7 |
RP60-2412SG/N
| 60.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
8 |
RP60-2412SG/N-HC
| 60.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
9 |
RP60-2415SG
| 60.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
10 |
RP60-2415SG-HC
| 60.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
11 |
RP60-2415SG/N
| 60.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
12 |
RP60-2415SG/N-HC
| 60.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
13 |
RP60-243.3SG
| 60.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
14 |
RP60-243.3SG-HC
| 60.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
15 |
RP60-243.3SG/N
| 60.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
16 |
RP60-243.3SG/N-HC
| 60.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
17 |
RP60-4805SG
| 60.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
18 |
RP60-4805SG-HC
| 60.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
19 |
RP60-4805SG/N
| 60.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
20 |
RP60-4805SG/N-HC
| 60.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
21 |
RP60-4812SG
| 60.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
22 |
RP60-4812SG-HC
| 60.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
23 |
RP60-4812SG/N
| 60.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
24 |
RP60-4812SG/N-HC
| 60.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
25 |
RP60-4815SG
| 60.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
26 |
RP60-4815SG-HC
| 60.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
27 |
RP60-4815SG/N
| 60.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
28 |
RP60-4815SG/N-HC
| 60.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
29 |
RP60-483.3SG
| 60.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
30 |
RP60-483.3SG-HC
| 60.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
31 |
RP60-483.3SG/N
| 60.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
32 |
RP60-483.3SG/N-HC
| 60.0 | 3.3 | 36.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
RP60-G.pdf | Datasheet |
Series | Description | |||
---|---|---|---|---|
No Records Found
|
Series | Description | |||
---|---|---|---|---|
No Records Found
|