The RP50-AW series is a high-performance 50W isolated DC/DC converter family featuring a 4:1 wide input range and up to 93% efficiency. Designed for demanding applications including transportation, industrial & automation, test & measurement, and datacom & telecom. The series offers 2.25kVDC isolation and comprehensive protection features including OVP, OLP, OTP and continuous short-circuit protection. With an operating temperature range of -40°C to +110°C, altitude capability up to 5000m, and optional heat sink versions for improved thermal performance, the RP50-AW series ensures reliable operation in harsh environments. The output voltage trimming is by ±10% for nom. VOUT= 05V, 12VDC and +20/-10% for nom VOUT= 15V, 24VDC. Remote ON/OFF control is available with positive or negative logic. The series meets RoHS & REACH standards.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP50-2405SAW/N
Focus
New
| 50 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 2 |
|
RP50-2405SAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 3 |
|
RP50-2405SAW/P
Focus
New
| 50 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 4 |
|
RP50-2405SAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 5 |
|
RP50-2412DAW/N
Focus
New
| 50 | Isolated | 9 - 36 | ± 12 | 1"x1" |
|
| |||||
| 6 |
|
RP50-2412DAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 12 | 1"x1" |
|
| |||||
| 7 |
|
RP50-2412DAW/P
Focus
New
| 50 | Isolated | 9 - 36 | ± 12 | 1"x1" |
|
| |||||
| 8 |
|
RP50-2412DAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 12 | 1"x1" |
|
| |||||
| 9 |
|
RP50-2412SAW/N
Focus
New
| 50 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 10 |
|
RP50-2412SAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 11 |
|
RP50-2412SAW/P
Focus
New
| 50 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 12 |
|
RP50-2412SAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 13 |
|
RP50-2415DAW/N
Focus
New
| 50 | Isolated | 9 - 36 | ± 15 | 1"x1" |
|
| |||||
| 14 |
|
RP50-2415DAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 15 | 1"x1" |
|
| |||||
| 15 |
|
RP50-2415DAW/P
Focus
New
| 50 | Isolated | 9 - 36 | ± 15 | 1"x1" |
|
| |||||
| 16 |
|
RP50-2415DAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 15 | 1"x1" |
|
| |||||
| 17 |
|
RP50-2415SAW/N
Focus
New
| 50 | Isolated | 9 - 36 | 13.5 to 18 | 1"x1" |
|
| |||||
| 18 |
|
RP50-2415SAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | 13.5 to 18 | 1"x1" |
|
| |||||
| 19 |
|
RP50-2415SAW/P
Focus
New
| 50 | Isolated | 9 - 36 | 13.5 to 18 | 1"x1" |
|
| |||||
| 20 |
|
RP50-2415SAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | 13.5 to 18 | 1"x1" |
|
| |||||
| 21 |
|
RP50-2424DAW/N
Focus
New
| 50 | Isolated | 9 - 36 | ± 24 | 1"x1" |
|
| |||||
| 22 |
|
RP50-2424DAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 24 | 1"x1" |
|
| |||||
| 23 |
|
RP50-2424DAW/P
Focus
New
| 50 | Isolated | 9 - 36 | ± 24 | 1"x1" |
|
| |||||
| 24 |
|
RP50-2424DAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | ± 24 | 1"x1" |
|
| |||||
| 25 |
|
RP50-2424SAW/N
Focus
New
| 50 | Isolated | 9 - 36 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 26 |
|
RP50-2424SAW/N-HC
Focus
New
| 50 | Isolated | 9 - 36 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 27 |
|
RP50-2424SAW/P
Focus
New
| 50 | Isolated | 9 - 36 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 28 |
|
RP50-2424SAW/P-HC
Focus
New
| 50 | Isolated | 9 - 36 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 29 |
|
RP50-4805SAW/N
Focus
New
| 50 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 30 |
|
RP50-4805SAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 31 |
|
RP50-4805SAW/P
Focus
New
| 50 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 32 |
|
RP50-4805SAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | 4.5 to 5.5 | 1"x1" |
|
| |||||
| 33 |
|
RP50-4812DAW/N
Focus
New
| 50 | Isolated | 18 - 75 | ± 12 | 1"x1" |
|
| |||||
| 34 |
|
RP50-4812DAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 12 | 1"x1" |
|
| |||||
| 35 |
|
RP50-4812DAW/P
Focus
New
| 50 | Isolated | 18 - 75 | ± 12 | 1"x1" |
|
| |||||
| 36 |
|
RP50-4812DAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 12 | 1"x1" |
|
| |||||
| 37 |
|
RP50-4812SAW/N
Focus
New
| 50 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 38 |
|
RP50-4812SAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 39 |
|
RP50-4812SAW/P
Focus
New
| 50 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 40 |
|
RP50-4812SAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | 10.8 to 13.2 | 1"x1" |
|
| |||||
| 41 |
|
RP50-4815DAW/N
Focus
New
| 50 | Isolated | 18 - 75 | ± 15 | 1"x1" |
|
| |||||
| 42 |
|
RP50-4815DAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 15 | 1"x1" |
|
| |||||
| 43 |
|
RP50-4815DAW/P
Focus
New
| 50 | Isolated | 18 - 75 | ± 15 | 1"x1" |
|
| |||||
| 44 |
|
RP50-4815DAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 15 | 1"x1" |
|
| |||||
| 45 |
|
RP50-4815SAW/N
Focus
New
| 50 | Isolated | 18 - 75 | 13.5 to 18 | 1"x1" |
|
| |||||
| 46 |
|
RP50-4815SAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | 13.5 to 18 | 1"x1" |
|
| |||||
| 47 |
|
RP50-4815SAW/P
Focus
New
| 50 | Isolated | 18 - 75 | 13.5 to 18 | 1"x1" |
|
| |||||
| 48 |
|
RP50-4815SAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | 13.5 to 18 | 1"x1" |
|
| |||||
| 49 |
|
RP50-4824DAW/N
Focus
New
| 50 | Isolated | 18 - 75 | ± 24 | 1"x1" |
|
| |||||
| 50 |
|
RP50-4824DAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 24 | 1"x1" |
|
| |||||
| 51 |
|
RP50-4824DAW/P
Focus
New
| 50 | Isolated | 18 - 75 | ± 24 | 1"x1" |
|
| |||||
| 52 |
|
RP50-4824DAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | ± 24 | 1"x1" |
|
| |||||
| 53 |
|
RP50-4824SAW/N
Focus
New
| 50 | Isolated | 18 - 75 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 54 |
|
RP50-4824SAW/N-HC
Focus
New
| 50 | Isolated | 18 - 75 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 55 |
|
RP50-4824SAW/P
Focus
New
| 50 | Isolated | 18 - 75 | 21.6 to 28.8 | 1"x1" |
|
| |||||
| 56 |
|
RP50-4824SAW/P-HC
Focus
New
| 50 | Isolated | 18 - 75 | 21.6 to 28.8 | 1"x1" |
|
|
| Attributes | RP50-AW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 50 |
| Isolation | Isolated |
| Isolation (kV) | 2.25 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Certifications | EN 55032, EN 55035, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 110 |
| Protections | OLP, OTP, OVP, SCP, UVLO |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 125 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP50-2405SAW/N
Focus
New
| 50 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
RP50-2405SAW/N-HC
Focus
New
| 50 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
RP50-2405SAW/P
Focus
New
| 50 | 5 | 9 - 36 | THT |
| ||
| 4 |
|
RP50-2405SAW/P-HC
Focus
New
| 50 | 5 | 9 - 36 | THT |
| ||
| 5 |
|
RP50-2412DAW/N
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 6 |
|
RP50-2412DAW/N-HC
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 7 |
|
RP50-2412DAW/P
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 8 |
|
RP50-2412DAW/P-HC
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 9 |
|
RP50-2412SAW/N
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 10 |
|
RP50-2412SAW/N-HC
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 11 |
|
RP50-2412SAW/P
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 12 |
|
RP50-2412SAW/P-HC
Focus
New
| 50 | 12 | 9 - 36 | THT |
| ||
| 13 |
|
RP50-2415DAW/N
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 14 |
|
RP50-2415DAW/N-HC
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 15 |
|
RP50-2415DAW/P
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 16 |
|
RP50-2415DAW/P-HC
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 17 |
|
RP50-2415SAW/N
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 18 |
|
RP50-2415SAW/N-HC
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 19 |
|
RP50-2415SAW/P
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 20 |
|
RP50-2415SAW/P-HC
Focus
New
| 50 | 15 | 9 - 36 | THT |
| ||
| 21 |
|
RP50-2424DAW/N
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 22 |
|
RP50-2424DAW/N-HC
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 23 |
|
RP50-2424DAW/P
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 24 |
|
RP50-2424DAW/P-HC
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 25 |
|
RP50-2424SAW/N
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 26 |
|
RP50-2424SAW/N-HC
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 27 |
|
RP50-2424SAW/P
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 28 |
|
RP50-2424SAW/P-HC
Focus
New
| 50 | 24 | 9 - 36 | THT |
| ||
| 29 |
|
RP50-4805SAW/N
Focus
New
| 50 | 5 | 18 - 75 | THT |
| ||
| 30 |
|
RP50-4805SAW/N-HC
Focus
New
| 50 | 5 | 18 - 75 | THT |
| ||
| 31 |
|
RP50-4805SAW/P
Focus
New
| 50 | 5 | 18 - 75 | THT |
| ||
| 32 |
|
RP50-4805SAW/P-HC
Focus
New
| 50 | 5 | 18 - 75 | THT |
| ||
| 33 |
|
RP50-4812DAW/N
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 34 |
|
RP50-4812DAW/N-HC
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 35 |
|
RP50-4812DAW/P
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 36 |
|
RP50-4812DAW/P-HC
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 37 |
|
RP50-4812SAW/N
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 38 |
|
RP50-4812SAW/N-HC
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 39 |
|
RP50-4812SAW/P
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 40 |
|
RP50-4812SAW/P-HC
Focus
New
| 50 | 12 | 18 - 75 | THT |
| ||
| 41 |
|
RP50-4815DAW/N
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 42 |
|
RP50-4815DAW/N-HC
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 43 |
|
RP50-4815DAW/P
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 44 |
|
RP50-4815DAW/P-HC
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 45 |
|
RP50-4815SAW/N
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 46 |
|
RP50-4815SAW/N-HC
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 47 |
|
RP50-4815SAW/P
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 48 |
|
RP50-4815SAW/P-HC
Focus
New
| 50 | 15 | 18 - 75 | THT |
| ||
| 49 |
|
RP50-4824DAW/N
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 50 |
|
RP50-4824DAW/N-HC
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 51 |
|
RP50-4824DAW/P
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 52 |
|
RP50-4824DAW/P-HC
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 53 |
|
RP50-4824SAW/N
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 54 |
|
RP50-4824SAW/N-HC
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 55 |
|
RP50-4824SAW/P
Focus
New
| 50 | 24 | 18 - 75 | THT |
| ||
| 56 |
|
RP50-4824SAW/P-HC
Focus
New
| 50 | 24 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP50-AW_datasheet.pdf | Datasheet | |
| RP50-AW_EMIAppnote_PBLayoutGuideline_Rev1.pdf | Sep 2, 2026 |
| Title | Type | Date |
|---|---|---|
| New 50W and 100W DC/DC Converters Combine High Power Density with 4:1 Ultra-Wide Input Range | Official Press Release | Sep 2, 2026 |