The quarter brick RP40Q series DC/DC converter is designed for railway rolling stock and high voltage battery applications. It has a 12:1 input voltage range to cover all input voltages from nominal 24VDC up to 110VDC in a single product (including EN50155 transients) and offers isolated and regulated 5V, 12V, 15V, 24V or 48VDC outputs with sense and trim pins. Programmable undervoltage-lockout and external bus pin for simplified compliance to challenging hold-up requirements is optional. The converter has a consistently high efficiency over the entire input voltage range and has an operating temperature range from -40°C to +85°C without forced air cooling or derating. The case is fitted with threaded inserts for secure mounting in high shock and vibration environments. The converter is CE marked and comes with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP40Q-11005SRUWB/N
Focus
New
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
2 |
![]() |
RP40Q-11005SRUWB/N-HC
Focus
New
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
3 |
![]() |
RP40Q-11005SRUWB/P
Focus
New
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
4 |
![]() |
RP40Q-11005SRUWB/P-HC
Focus
New
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
5 |
![]() |
RP40Q-11012SRUWB/N
Focus
New
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
6 |
![]() |
RP40Q-11012SRUWB/N-HC
Focus
New
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
7 |
![]() |
RP40Q-11012SRUWB/P
Focus
New
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
8 |
![]() |
RP40Q-11012SRUWB/P-HC
Focus
New
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
9 |
![]() |
RP40Q-11015SRUWB/N
Focus
New
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
10 |
![]() |
RP40Q-11015SRUWB/N-HC
Focus
New
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
11 |
![]() |
RP40Q-11015SRUWB/P
Focus
New
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
12 |
![]() |
RP40Q-11015SRUWB/P-HC
Focus
New
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
13 |
![]() |
RP40Q-11024SRUWB/N
Focus
New
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
14 |
![]() |
RP40Q-11024SRUWB/N-HC
Focus
New
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
15 |
![]() |
RP40Q-11024SRUWB/P
Focus
New
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
16 |
![]() |
RP40Q-11024SRUWB/P-HC
Focus
New
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
17 |
![]() |
RP40Q-11048SRUWB/N
Focus
New
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
18 |
![]() |
RP40Q-11048SRUWB/N-HC
Focus
New
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
19 |
![]() |
RP40Q-11048SRUWB/P
Focus
New
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
20 |
![]() |
RP40Q-11048SRUWB/P-HC
Focus
New
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
21 |
![]() |
RP40Q-11005SRUW/N
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
22 |
![]() |
RP40Q-11005SRUW/N-HC
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
23 |
![]() |
RP40Q-11005SRUW/P
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
24 |
![]() |
RP40Q-11005SRUW/P-HC
| 40 | Isolated | 14 - 160 | 4 to 5.5 | Quarter Brick |
| ||||||
25 |
![]() |
RP40Q-11012SRUW/N
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
26 |
![]() |
RP40Q-11012SRUW/N-HC
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
27 |
![]() |
RP40Q-11012SRUW/P
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
28 |
![]() |
RP40Q-11012SRUW/P-HC
| 40 | Isolated | 14 - 160 | 9.6 to 13.2 | Quarter Brick |
| ||||||
29 |
![]() |
RP40Q-11015SRUW/N
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
30 |
![]() |
RP40Q-11015SRUW/N-HC
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
31 |
![]() |
RP40Q-11015SRUW/P
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
32 |
![]() |
RP40Q-11015SRUW/P-HC
| 40 | Isolated | 14 - 160 | 12 to 16.5 | Quarter Brick |
| ||||||
33 |
![]() |
RP40Q-11024SRUW/N
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
34 |
![]() |
RP40Q-11024SRUW/N-HC
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
35 |
![]() |
RP40Q-11024SRUW/P
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
36 |
![]() |
RP40Q-11024SRUW/P-HC
| 40 | Isolated | 14 - 160 | 19.2 to 26.4 | Quarter Brick |
| ||||||
37 |
![]() |
RP40Q-11048SRUW/N
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
38 |
![]() |
RP40Q-11048SRUW/N-HC
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
39 |
![]() |
RP40Q-11048SRUW/P
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
| ||||||
40 |
![]() |
RP40Q-11048SRUW/P-HC
| 40 | Isolated | 14 - 160 | 38.4 to 52.8 | Quarter Brick |
|
Attributes | RP40Q-RUW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40 |
Isolation | Isolated |
Vin (V) | 14 - 160 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Quarter Brick |
Length (mm) | 57.9 |
Width (mm) | 36.8 |
Certifications | CE, EN 50155, EN 55022, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -20%/+10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP40Q-11005SRUWB/N
Focus
New
| 40 | 5 | 14 - 160 | THT |
| ||
2 |
![]() |
RP40Q-11005SRUWB/N-HC
Focus
New
| 40 | 5 | 14 - 160 | THT |
| ||
3 |
![]() |
RP40Q-11005SRUWB/P
Focus
New
| 40 | 5 | 14 - 160 | THT |
| ||
4 |
![]() |
RP40Q-11005SRUWB/P-HC
Focus
New
| 40 | 5 | 14 - 160 | THT |
| ||
5 |
![]() |
RP40Q-11012SRUWB/N
Focus
New
| 40 | 12 | 14 - 160 | THT |
| ||
6 |
![]() |
RP40Q-11012SRUWB/N-HC
Focus
New
| 40 | 12 | 14 - 160 | THT |
| ||
7 |
![]() |
RP40Q-11012SRUWB/P
Focus
New
| 40 | 12 | 14 - 160 | THT |
| ||
8 |
![]() |
RP40Q-11012SRUWB/P-HC
Focus
New
| 40 | 12 | 14 - 160 | THT |
| ||
9 |
![]() |
RP40Q-11015SRUWB/N
Focus
New
| 40 | 15 | 14 - 160 | THT |
| ||
10 |
![]() |
RP40Q-11015SRUWB/N-HC
Focus
New
| 40 | 15 | 14 - 160 | THT |
| ||
11 |
![]() |
RP40Q-11015SRUWB/P
Focus
New
| 40 | 15 | 14 - 160 | THT |
| ||
12 |
![]() |
RP40Q-11015SRUWB/P-HC
Focus
New
| 40 | 15 | 14 - 160 | THT |
| ||
13 |
![]() |
RP40Q-11024SRUWB/N
Focus
New
| 40 | 24 | 14 - 160 | THT |
| ||
14 |
![]() |
RP40Q-11024SRUWB/N-HC
Focus
New
| 40 | 24 | 14 - 160 | THT |
| ||
15 |
![]() |
RP40Q-11024SRUWB/P
Focus
New
| 40 | 24 | 14 - 160 | THT |
| ||
16 |
![]() |
RP40Q-11024SRUWB/P-HC
Focus
New
| 40 | 24 | 14 - 160 | THT |
| ||
17 |
![]() |
RP40Q-11048SRUWB/N
Focus
New
| 40 | 48 | 14 - 160 | THT |
| ||
18 |
![]() |
RP40Q-11048SRUWB/N-HC
Focus
New
| 40 | 48 | 14 - 160 | THT |
| ||
19 |
![]() |
RP40Q-11048SRUWB/P
Focus
New
| 40 | 48 | 14 - 160 | THT |
| ||
20 |
![]() |
RP40Q-11048SRUWB/P-HC
Focus
New
| 40 | 48 | 14 - 160 | THT |
| ||
21 |
![]() |
RP40Q-11005SRUW/N
| 40 | 5 | 14 - 160 | THT |
| ||
22 |
![]() |
RP40Q-11005SRUW/N-HC
| 40 | 5 | 14 - 160 | THT |
| ||
23 |
![]() |
RP40Q-11005SRUW/P
| 40 | 5 | 14 - 160 | THT |
| ||
24 |
![]() |
RP40Q-11005SRUW/P-HC
| 40 | 5 | 14 - 160 | THT |
| ||
25 |
![]() |
RP40Q-11012SRUW/N
| 40 | 12 | 14 - 160 | THT |
| ||
26 |
![]() |
RP40Q-11012SRUW/N-HC
| 40 | 12 | 14 - 160 | THT |
| ||
27 |
![]() |
RP40Q-11012SRUW/P
| 40 | 12 | 14 - 160 | THT |
| ||
28 |
![]() |
RP40Q-11012SRUW/P-HC
| 40 | 12 | 14 - 160 | THT |
| ||
29 |
![]() |
RP40Q-11015SRUW/N
| 40 | 15 | 14 - 160 | THT |
| ||
30 |
![]() |
RP40Q-11015SRUW/N-HC
| 40 | 15 | 14 - 160 | THT |
| ||
31 |
![]() |
RP40Q-11015SRUW/P
| 40 | 15 | 14 - 160 | THT |
| ||
32 |
![]() |
RP40Q-11015SRUW/P-HC
| 40 | 15 | 14 - 160 | THT |
| ||
33 |
![]() |
RP40Q-11024SRUW/N
| 40 | 24 | 14 - 160 | THT |
| ||
34 |
![]() |
RP40Q-11024SRUW/N-HC
| 40 | 24 | 14 - 160 | THT |
| ||
35 |
![]() |
RP40Q-11024SRUW/P
| 40 | 24 | 14 - 160 | THT |
| ||
36 |
![]() |
RP40Q-11024SRUW/P-HC
| 40 | 24 | 14 - 160 | THT |
| ||
37 |
![]() |
RP40Q-11048SRUW/N
| 40 | 48 | 14 - 160 | THT |
| ||
38 |
![]() |
RP40Q-11048SRUW/N-HC
| 40 | 48 | 14 - 160 | THT |
| ||
39 |
![]() |
RP40Q-11048SRUW/P
| 40 | 48 | 14 - 160 | THT |
| ||
40 |
![]() |
RP40Q-11048SRUW/P-HC
| 40 | 48 | 14 - 160 | THT |
|
Title | Type | Date |
---|---|---|
RP40Q-RUW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Blog Article | Aug 26, 2022 |
| Blog Article | Jul 15, 2022 |
| Blog Article | Jul 24, 2019 |
| May 22, 2019 | |
| Mar 12, 2019 | |
| Official Press Release | Nov 12, 2018 |
Title | Type | Date |
---|---|---|
| Youtube Video | Mar 12, 2018 |