The RP20-FR series wide range input DC/DC converters are certified to UL60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The 110VDC input versions have been especially designed for railway applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP20-11005SFR/N
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
2 |
RP20-11005SFR/N-HC
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
3 |
RP20-11005SFR/P
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
4 |
RP20-11005SFR/P-HC
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
5 |
RP20-11005SFR/XC
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
6 |
RP20-11005SFR/XC-HC
| 20 | Isolated | 43 - 160 | 4.5 to 5.5 | 2"x1" |
| |||||||
7 |
RP20-11012DFR/N
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
8 |
RP20-11012DFR/N-HC
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
9 |
RP20-11012DFR/P
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
10 |
RP20-11012DFR/P-HC
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
11 |
RP20-11012DFR/XC
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
12 |
RP20-11012DFR/XC-HC
| 20 | Isolated | 43 - 160 | ± 12 | 2"x1" |
| |||||||
13 |
RP20-11012SFR/N
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
14 |
RP20-11012SFR/N-HC
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
15 |
RP20-11012SFR/P
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
16 |
RP20-11012SFR/P-HC
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
17 |
RP20-11012SFR/XC
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
18 |
RP20-11012SFR/XC-HC
| 20 | Isolated | 43 - 160 | 10.8 to 13.2 | 2"x1" |
| |||||||
19 |
RP20-11015DFR/N
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
20 |
RP20-11015DFR/N-HC
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
21 |
RP20-11015DFR/P
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
22 |
RP20-11015DFR/P-HC
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
23 |
RP20-11015DFR/XC
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
24 |
RP20-11015DFR/XC-HC
| 20 | Isolated | 43 - 160 | ± 15 | 2"x1" |
| |||||||
25 |
RP20-11015SFR/N
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
26 |
RP20-11015SFR/N-HC
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
27 |
RP20-11015SFR/P
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
28 |
RP20-11015SFR/P-HC
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
29 |
RP20-11015SFR/XC
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
30 |
RP20-11015SFR/XC-HC
| 20 | Isolated | 43 - 160 | 13.5 to 16.5 | 2"x1" |
| |||||||
31 |
RP20-1103.3SFR/N
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
32 |
RP20-1103.3SFR/N-HC
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
33 |
RP20-1103.3SFR/P
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
34 |
RP20-1103.3SFR/P-HC
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
35 |
RP20-1103.3SFR/XC
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
36 |
RP20-1103.3SFR/XC-HC
| 20 | Isolated | 43 - 160 | 2.97 to 3.63 | 2"x1" |
| |||||||
37 |
RP20-2405SFR/N
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
38 |
RP20-2405SFR/N-HC
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
39 |
RP20-2405SFR/P
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
40 |
RP20-2405SFR/P-HC
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
41 |
RP20-2405SFR/XC
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
42 |
RP20-2405SFR/XC-HC
| 20 | Isolated | 9 - 36 | 4.5 to 5.5 | 2"x1" |
| |||||||
43 |
RP20-2412DFR/N
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
44 |
RP20-2412DFR/N-HC
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
45 |
RP20-2412DFR/P
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
46 |
RP20-2412DFR/P-HC
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
47 |
RP20-2412DFR/XC
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
48 |
RP20-2412DFR/XC-HC
| 20 | Isolated | 9 - 36 | ± 12 | 2"x1" |
| |||||||
49 |
RP20-2412SFR/N
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
50 |
RP20-2412SFR/N-HC
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
51 |
RP20-2412SFR/P
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
52 |
RP20-2412SFR/P-HC
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
53 |
RP20-2412SFR/XC
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
54 |
RP20-2412SFR/XC-HC
| 20 | Isolated | 9 - 36 | 10.8 to 13.2 | 2"x1" |
| |||||||
55 |
RP20-2415DFR/N
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
56 |
RP20-2415DFR/N-HC
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
57 |
RP20-2415DFR/P
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
58 |
RP20-2415DFR/P-HC
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
59 |
RP20-2415DFR/XC
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
60 |
RP20-2415DFR/XC-HC
| 20 | Isolated | 9 - 36 | ± 15 | 2"x1" |
| |||||||
61 |
RP20-2415SFR/N
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
62 |
RP20-2415SFR/N-HC
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
63 |
RP20-2415SFR/P
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
64 |
RP20-2415SFR/P-HC
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
65 |
RP20-2415SFR/XC
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
66 |
RP20-2415SFR/XC-HC
| 20 | Isolated | 9 - 36 | 13.5 to 16.5 | 2"x1" |
| |||||||
67 |
RP20-243.3SFR/N
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
68 |
RP20-243.3SFR/N-HC
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
69 |
RP20-243.3SFR/P
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
70 |
RP20-243.3SFR/P-HC
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
71 |
RP20-243.3SFR/XC
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
72 |
RP20-243.3SFR/XC-HC
| 20 | Isolated | 9 - 36 | 2.97 to 3.63 | 2"x1" |
| |||||||
73 |
RP20-4805SFR/N
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
74 |
RP20-4805SFR/N-HC
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
75 |
RP20-4805SFR/P
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
76 |
RP20-4805SFR/P-HC
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
77 |
RP20-4805SFR/XC
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
78 |
RP20-4805SFR/XC-HC
| 20 | Isolated | 18 - 75 | 4.5 to 5.5 | 2"x1" |
| |||||||
79 |
RP20-4812DFR/N
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
80 |
RP20-4812DFR/N-HC
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
81 |
RP20-4812DFR/P
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
82 |
RP20-4812DFR/P-HC
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
83 |
RP20-4812DFR/XC
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
84 |
RP20-4812DFR/XC-HC
| 20 | Isolated | 18 - 75 | ± 12 | 2"x1" |
| |||||||
85 |
RP20-4812SFR/N
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
86 |
RP20-4812SFR/N-HC
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
87 |
RP20-4812SFR/P
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
88 |
RP20-4812SFR/P-HC
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
89 |
RP20-4812SFR/XC
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
90 |
RP20-4812SFR/XC-HC
| 20 | Isolated | 18 - 75 | 10.8 to 13.2 | 2"x1" |
| |||||||
91 |
RP20-4815DFR/N
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
92 |
RP20-4815DFR/N-HC
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
93 |
RP20-4815DFR/P
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
94 |
RP20-4815DFR/P-HC
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
95 |
RP20-4815DFR/XC
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
96 |
RP20-4815DFR/XC-HC
| 20 | Isolated | 18 - 75 | ± 15 | 2"x1" |
| |||||||
97 |
RP20-4815SFR/N
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
98 |
RP20-4815SFR/N-HC
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
99 |
RP20-4815SFR/P
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
100 |
RP20-4815SFR/P-HC
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
101 |
RP20-4815SFR/XC
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
102 |
RP20-4815SFR/XC-HC
| 20 | Isolated | 18 - 75 | 13.5 to 16.5 | 2"x1" |
| |||||||
103 |
RP20-483.3SFR/N
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
| |||||||
104 |
RP20-483.3SFR/N-HC
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
| |||||||
105 |
RP20-483.3SFR/P
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
| |||||||
106 |
RP20-483.3SFR/P-HC
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
| |||||||
107 |
RP20-483.3SFR/XC
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
| |||||||
108 |
RP20-483.3SFR/XC-HC
| 20 | Isolated | 18 - 75 | 2.97 to 3.63 | 2"x1" |
|
Attributes | RP20-FR |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20 |
Isolation | Isolated |
Isolation (kV) | 2.25 |
Mounting Type | THT |
Package Style | 2"x1" |
Width (mm) | 25.4 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 79 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP20-11005SFR/N
| 20 | 5 | 43 - 160 | THT |
| |||
2 |
RP20-11005SFR/N-HC
| 20 | 5 | 43 - 160 | THT |
| |||
3 |
RP20-11005SFR/P
| 20 | 5 | 43 - 160 | THT |
| |||
4 |
RP20-11005SFR/P-HC
| 20 | 5 | 43 - 160 | THT |
| |||
5 |
RP20-11005SFR/XC
| 20 | 5 | 43 - 160 | THT |
| |||
6 |
RP20-11005SFR/XC-HC
| 20 | 5 | 43 - 160 | THT |
| |||
7 |
RP20-11012DFR/N
| 20 | 12 | 43 - 160 | THT |
| |||
8 |
RP20-11012DFR/N-HC
| 20 | 12 | 43 - 160 | THT |
| |||
9 |
RP20-11012DFR/P
| 20 | 12 | 43 - 160 | THT |
| |||
10 |
RP20-11012DFR/P-HC
| 20 | 12 | 43 - 160 | THT |
| |||
11 |
RP20-11012DFR/XC
| 20 | 12 | 43 - 160 | THT |
| |||
12 |
RP20-11012DFR/XC-HC
| 20 | 12 | 43 - 160 | THT |
| |||
13 |
RP20-11012SFR/N
| 20 | 12 | 43 - 160 | THT |
| |||
14 |
RP20-11012SFR/N-HC
| 20 | 12 | 43 - 160 | THT |
| |||
15 |
RP20-11012SFR/P
| 20 | 12 | 43 - 160 | THT |
| |||
16 |
RP20-11012SFR/P-HC
| 20 | 12 | 43 - 160 | THT |
| |||
17 |
RP20-11012SFR/XC
| 20 | 12 | 43 - 160 | THT |
| |||
18 |
RP20-11012SFR/XC-HC
| 20 | 12 | 43 - 160 | THT |
| |||
19 |
RP20-11015DFR/N
| 20 | 15 | 43 - 160 | THT |
| |||
20 |
RP20-11015DFR/N-HC
| 20 | 15 | 43 - 160 | THT |
| |||
21 |
RP20-11015DFR/P
| 20 | 15 | 43 - 160 | THT |
| |||
22 |
RP20-11015DFR/P-HC
| 20 | 15 | 43 - 160 | THT |
| |||
23 |
RP20-11015DFR/XC
| 20 | 15 | 43 - 160 | THT |
| |||
24 |
RP20-11015DFR/XC-HC
| 20 | 15 | 43 - 160 | THT |
| |||
25 |
RP20-11015SFR/N
| 20 | 15 | 43 - 160 | THT |
| |||
26 |
RP20-11015SFR/N-HC
| 20 | 15 | 43 - 160 | THT |
| |||
27 |
RP20-11015SFR/P
| 20 | 15 | 43 - 160 | THT |
| |||
28 |
RP20-11015SFR/P-HC
| 20 | 15 | 43 - 160 | THT |
| |||
29 |
RP20-11015SFR/XC
| 20 | 15 | 43 - 160 | THT |
| |||
30 |
RP20-11015SFR/XC-HC
| 20 | 15 | 43 - 160 | THT |
| |||
31 |
RP20-1103.3SFR/N
| 20 | 3.3 | 43 - 160 | THT |
| |||
32 |
RP20-1103.3SFR/N-HC
| 20 | 3.3 | 43 - 160 | THT |
| |||
33 |
RP20-1103.3SFR/P
| 20 | 3.3 | 43 - 160 | THT |
| |||
34 |
RP20-1103.3SFR/P-HC
| 20 | 3.3 | 43 - 160 | THT |
| |||
35 |
RP20-1103.3SFR/XC
| 20 | 3.3 | 43 - 160 | THT |
| |||
36 |
RP20-1103.3SFR/XC-HC
| 20 | 3.3 | 43 - 160 | THT |
| |||
37 |
RP20-2405SFR/N
| 20 | 5 | 9 - 36 | THT |
| |||
38 |
RP20-2405SFR/N-HC
| 20 | 5 | 9 - 36 | THT |
| |||
39 |
RP20-2405SFR/P
| 20 | 5 | 9 - 36 | THT |
| |||
40 |
RP20-2405SFR/P-HC
| 20 | 5 | 9 - 36 | THT |
| |||
41 |
RP20-2405SFR/XC
| 20 | 5 | 9 - 36 | THT |
| |||
42 |
RP20-2405SFR/XC-HC
| 20 | 5 | 9 - 36 | THT |
| |||
43 |
RP20-2412DFR/N
| 20 | 12 | 9 - 36 | THT |
| |||
44 |
RP20-2412DFR/N-HC
| 20 | 12 | 9 - 36 | THT |
| |||
45 |
RP20-2412DFR/P
| 20 | 12 | 9 - 36 | THT |
| |||
46 |
RP20-2412DFR/P-HC
| 20 | 12 | 9 - 36 | THT |
| |||
47 |
RP20-2412DFR/XC
| 20 | 12 | 9 - 36 | THT |
| |||
48 |
RP20-2412DFR/XC-HC
| 20 | 12 | 9 - 36 | THT |
| |||
49 |
RP20-2412SFR/N
| 20 | 12 | 9 - 36 | THT |
| |||
50 |
RP20-2412SFR/N-HC
| 20 | 12 | 9 - 36 | THT |
| |||
51 |
RP20-2412SFR/P
| 20 | 12 | 9 - 36 | THT |
| |||
52 |
RP20-2412SFR/P-HC
| 20 | 12 | 9 - 36 | THT |
| |||
53 |
RP20-2412SFR/XC
| 20 | 12 | 9 - 36 | THT |
| |||
54 |
RP20-2412SFR/XC-HC
| 20 | 12 | 9 - 36 | THT |
| |||
55 |
RP20-2415DFR/N
| 20 | 15 | 9 - 36 | THT |
| |||
56 |
RP20-2415DFR/N-HC
| 20 | 15 | 9 - 36 | THT |
| |||
57 |
RP20-2415DFR/P
| 20 | 15 | 9 - 36 | THT |
| |||
58 |
RP20-2415DFR/P-HC
| 20 | 15 | 9 - 36 | THT |
| |||
59 |
RP20-2415DFR/XC
| 20 | 15 | 9 - 36 | THT |
| |||
60 |
RP20-2415DFR/XC-HC
| 20 | 15 | 9 - 36 | THT |
| |||
61 |
RP20-2415SFR/N
| 20 | 15 | 9 - 36 | THT |
| |||
62 |
RP20-2415SFR/N-HC
| 20 | 15 | 9 - 36 | THT |
| |||
63 |
RP20-2415SFR/P
| 20 | 15 | 9 - 36 | THT |
| |||
64 |
RP20-2415SFR/P-HC
| 20 | 15 | 9 - 36 | THT |
| |||
65 |
RP20-2415SFR/XC
| 20 | 15 | 9 - 36 | THT |
| |||
66 |
RP20-2415SFR/XC-HC
| 20 | 15 | 9 - 36 | THT |
| |||
67 |
RP20-243.3SFR/N
| 20 | 3.3 | 9 - 36 | THT |
| |||
68 |
RP20-243.3SFR/N-HC
| 20 | 3.3 | 9 - 36 | THT |
| |||
69 |
RP20-243.3SFR/P
| 20 | 3.3 | 9 - 36 | THT |
| |||
70 |
RP20-243.3SFR/P-HC
| 20 | 3.3 | 9 - 36 | THT |
| |||
71 |
RP20-243.3SFR/XC
| 20 | 3.3 | 9 - 36 | THT |
| |||
72 |
RP20-243.3SFR/XC-HC
| 20 | 3.3 | 9 - 36 | THT |
| |||
73 |
RP20-4805SFR/N
| 20 | 5 | 18 - 75 | THT |
| |||
74 |
RP20-4805SFR/N-HC
| 20 | 5 | 18 - 75 | THT |
| |||
75 |
RP20-4805SFR/P
| 20 | 5 | 18 - 75 | THT |
| |||
76 |
RP20-4805SFR/P-HC
| 20 | 5 | 18 - 75 | THT |
| |||
77 |
RP20-4805SFR/XC
| 20 | 5 | 18 - 75 | THT |
| |||
78 |
RP20-4805SFR/XC-HC
| 20 | 5 | 18 - 75 | THT |
| |||
79 |
RP20-4812DFR/N
| 20 | 12 | 18 - 75 | THT |
| |||
80 |
RP20-4812DFR/N-HC
| 20 | 12 | 18 - 75 | THT |
| |||
81 |
RP20-4812DFR/P
| 20 | 12 | 18 - 75 | THT |
| |||
82 |
RP20-4812DFR/P-HC
| 20 | 12 | 18 - 75 | THT |
| |||
83 |
RP20-4812DFR/XC
| 20 | 12 | 18 - 75 | THT |
| |||
84 |
RP20-4812DFR/XC-HC
| 20 | 12 | 18 - 75 | THT |
| |||
85 |
RP20-4812SFR/N
| 20 | 12 | 18 - 75 | THT |
| |||
86 |
RP20-4812SFR/N-HC
| 20 | 12 | 18 - 75 | THT |
| |||
87 |
RP20-4812SFR/P
| 20 | 12 | 18 - 75 | THT |
| |||
88 |
RP20-4812SFR/P-HC
| 20 | 12 | 18 - 75 | THT |
| |||
89 |
RP20-4812SFR/XC
| 20 | 12 | 18 - 75 | THT |
| |||
90 |
RP20-4812SFR/XC-HC
| 20 | 12 | 18 - 75 | THT |
| |||
91 |
RP20-4815DFR/N
| 20 | 15 | 18 - 75 | THT |
| |||
92 |
RP20-4815DFR/N-HC
| 20 | 15 | 18 - 75 | THT |
| |||
93 |
RP20-4815DFR/P
| 20 | 15 | 18 - 75 | THT |
| |||
94 |
RP20-4815DFR/P-HC
| 20 | 15 | 18 - 75 | THT |
| |||
95 |
RP20-4815DFR/XC
| 20 | 15 | 18 - 75 | THT |
| |||
96 |
RP20-4815DFR/XC-HC
| 20 | 15 | 18 - 75 | THT |
| |||
97 |
RP20-4815SFR/N
| 20 | 15 | 18 - 75 | THT |
| |||
98 |
RP20-4815SFR/N-HC
| 20 | 15 | 18 - 75 | THT |
| |||
99 |
RP20-4815SFR/P
| 20 | 15 | 18 - 75 | THT |
| |||
100 |
RP20-4815SFR/P-HC
| 20 | 15 | 18 - 75 | THT |
| |||
101 |
RP20-4815SFR/XC
| 20 | 15 | 18 - 75 | THT |
| |||
102 |
RP20-4815SFR/XC-HC
| 20 | 15 | 18 - 75 | THT |
| |||
103 |
RP20-483.3SFR/N
| 20 | 3.3 | 18 - 75 | THT |
| |||
104 |
RP20-483.3SFR/N-HC
| 20 | 3.3 | 18 - 75 | THT |
| |||
105 |
RP20-483.3SFR/P
| 20 | 3.3 | 18 - 75 | THT |
| |||
106 |
RP20-483.3SFR/P-HC
| 20 | 3.3 | 18 - 75 | THT |
| |||
107 |
RP20-483.3SFR/XC
| 20 | 3.3 | 18 - 75 | THT |
| |||
108 |
RP20-483.3SFR/XC-HC
| 20 | 3.3 | 18 - 75 | THT |
|
Title | Type | Date |
---|---|---|
RP20-FR.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |