The RP15-FW series wide range input DC/DC converters are certified to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP15-2405DFW
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
2 |
RP15-2405DFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
3 |
RP15-2405DFW/N
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
4 |
RP15-2405DFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
5 |
RP15-2405DFW/P
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
6 |
RP15-2405DFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 5 | 2"x1" |
| |||||||
7 |
RP15-2405SFW
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
8 |
RP15-2405SFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
9 |
RP15-2405SFW/N
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
10 |
RP15-2405SFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
11 |
RP15-2405SFW/P
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
12 |
RP15-2405SFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | 5 | 2"x1" |
| |||||||
13 |
RP15-2412DFW
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
14 |
RP15-2412DFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
15 |
RP15-2412DFW/N
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
16 |
RP15-2412DFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
17 |
RP15-2412DFW/P
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
18 |
RP15-2412DFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 12 | 2"x1" |
| |||||||
19 |
RP15-2412SFW
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
20 |
RP15-2412SFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
21 |
RP15-2412SFW/N
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
22 |
RP15-2412SFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
23 |
RP15-2412SFW/P
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
24 |
RP15-2412SFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | 12 | 2"x1" |
| |||||||
25 |
RP15-2415DFW
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
26 |
RP15-2415DFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
27 |
RP15-2415DFW/N
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
28 |
RP15-2415DFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
29 |
RP15-2415DFW/P
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
30 |
RP15-2415DFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | ± 15 | 2"x1" |
| |||||||
31 |
RP15-2415SFW
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
32 |
RP15-2415SFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
33 |
RP15-2415SFW/N
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
34 |
RP15-2415SFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
35 |
RP15-2415SFW/P
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
36 |
RP15-2415SFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | 15 | 2"x1" |
| |||||||
37 |
RP15-243.3SFW
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
38 |
RP15-243.3SFW-HC
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
39 |
RP15-243.3SFW/N
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
40 |
RP15-243.3SFW/N-HC
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
41 |
RP15-243.3SFW/P
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
42 |
RP15-243.3SFW/P-HC
| 15.0 | Isolated | 9.0 - 36.0 | 3.3 | 2"x1" |
| |||||||
43 |
RP15-4805DFW
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
44 |
RP15-4805DFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
45 |
RP15-4805DFW/N
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
46 |
RP15-4805DFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
47 |
RP15-4805DFW/P
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
48 |
RP15-4805DFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 5 | 2"x1" |
| |||||||
49 |
RP15-4805SFW
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
50 |
RP15-4805SFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
51 |
RP15-4805SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
52 |
RP15-4805SFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
53 |
RP15-4805SFW/P
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
54 |
RP15-4805SFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | 5 | 2"x1" |
| |||||||
55 |
RP15-4812DFW
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
56 |
RP15-4812DFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
57 |
RP15-4812DFW/N
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
58 |
RP15-4812DFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
59 |
RP15-4812DFW/P
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
60 |
RP15-4812DFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 12 | 2"x1" |
| |||||||
61 |
RP15-4812SFW
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
62 |
RP15-4812SFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
63 |
RP15-4812SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
64 |
RP15-4812SFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
65 |
RP15-4812SFW/P
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
66 |
RP15-4812SFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | 12 | 2"x1" |
| |||||||
67 |
RP15-4815DFW
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
68 |
RP15-4815DFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
69 |
RP15-4815DFW/N
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
70 |
RP15-4815DFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
71 |
RP15-4815DFW/P
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
72 |
RP15-4815DFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | ± 15 | 2"x1" |
| |||||||
73 |
RP15-4815SFW
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
74 |
RP15-4815SFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
75 |
RP15-4815SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
76 |
RP15-4815SFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
77 |
RP15-4815SFW/P
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
78 |
RP15-4815SFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | 15 | 2"x1" |
| |||||||
79 |
RP15-483.3SFW
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
| |||||||
80 |
RP15-483.3SFW-HC
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
| |||||||
81 |
RP15-483.3SFW/N
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
| |||||||
82 |
RP15-483.3SFW/N-HC
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
| |||||||
83 |
RP15-483.3SFW/P
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
| |||||||
84 |
RP15-483.3SFW/P-HC
| 15.0 | Isolated | 18.0 - 75.0 | 3.3 | 2"x1" |
|
Attributes | RP15-FW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 2"x1" |
Width (mm) | 25.4 |
Certifications | EN 55032, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 80.0 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP15-2405DFW
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
RP15-2405DFW-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
3 |
RP15-2405DFW/N
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
4 |
RP15-2405DFW/N-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
5 |
RP15-2405DFW/P
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
6 |
RP15-2405DFW/P-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
7 |
RP15-2405SFW
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
8 |
RP15-2405SFW-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
9 |
RP15-2405SFW/N
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
10 |
RP15-2405SFW/N-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
11 |
RP15-2405SFW/P
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
12 |
RP15-2405SFW/P-HC
| 15.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
13 |
RP15-2412DFW
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
14 |
RP15-2412DFW-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
15 |
RP15-2412DFW/N
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
16 |
RP15-2412DFW/N-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
17 |
RP15-2412DFW/P
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
18 |
RP15-2412DFW/P-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
19 |
RP15-2412SFW
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
20 |
RP15-2412SFW-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
21 |
RP15-2412SFW/N
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
22 |
RP15-2412SFW/N-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
23 |
RP15-2412SFW/P
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
24 |
RP15-2412SFW/P-HC
| 15.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
25 |
RP15-2415DFW
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
26 |
RP15-2415DFW-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
27 |
RP15-2415DFW/N
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
28 |
RP15-2415DFW/N-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
29 |
RP15-2415DFW/P
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
30 |
RP15-2415DFW/P-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
31 |
RP15-2415SFW
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
32 |
RP15-2415SFW-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
33 |
RP15-2415SFW/N
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
34 |
RP15-2415SFW/N-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
35 |
RP15-2415SFW/P
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
36 |
RP15-2415SFW/P-HC
| 15.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
37 |
RP15-243.3SFW
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
38 |
RP15-243.3SFW-HC
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
39 |
RP15-243.3SFW/N
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
40 |
RP15-243.3SFW/N-HC
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
41 |
RP15-243.3SFW/P
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
42 |
RP15-243.3SFW/P-HC
| 15.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
43 |
RP15-4805DFW
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
44 |
RP15-4805DFW-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
45 |
RP15-4805DFW/N
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
46 |
RP15-4805DFW/N-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
47 |
RP15-4805DFW/P
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
48 |
RP15-4805DFW/P-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
49 |
RP15-4805SFW
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
50 |
RP15-4805SFW-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
51 |
RP15-4805SFW/N
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
52 |
RP15-4805SFW/N-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
53 |
RP15-4805SFW/P
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
54 |
RP15-4805SFW/P-HC
| 15.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
55 |
RP15-4812DFW
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
56 |
RP15-4812DFW-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
57 |
RP15-4812DFW/N
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
58 |
RP15-4812DFW/N-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
59 |
RP15-4812DFW/P
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
60 |
RP15-4812DFW/P-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
61 |
RP15-4812SFW
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
62 |
RP15-4812SFW-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
63 |
RP15-4812SFW/N
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
64 |
RP15-4812SFW/N-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
65 |
RP15-4812SFW/P
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
66 |
RP15-4812SFW/P-HC
| 15.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
67 |
RP15-4815DFW
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
68 |
RP15-4815DFW-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
69 |
RP15-4815DFW/N
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
70 |
RP15-4815DFW/N-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
71 |
RP15-4815DFW/P
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
72 |
RP15-4815DFW/P-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
73 |
RP15-4815SFW
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
74 |
RP15-4815SFW-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
75 |
RP15-4815SFW/N
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
76 |
RP15-4815SFW/N-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
77 |
RP15-4815SFW/P
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
78 |
RP15-4815SFW/P-HC
| 15.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
79 |
RP15-483.3SFW
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
80 |
RP15-483.3SFW-HC
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
81 |
RP15-483.3SFW/N
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
82 |
RP15-483.3SFW/N-HC
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
83 |
RP15-483.3SFW/P
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
84 |
RP15-483.3SFW/P-HC
| 15.0 | 3.3 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp15-fw | ||
RP15-FW.pdf | Datasheet |