The RP12-AW wide range input DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP12-2405DAW
| 12.0 | Isolated | 9.0 - 36.0 | ± 5 | DIP24 |
| |||||||
2 |
RP12-2405DAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | ± 5 | SMD 24 Pin |
| |||||||
3 |
RP12-2405SAW
| 12.0 | Isolated | 9.0 - 36.0 | 5.1 | DIP24 |
| |||||||
4 |
RP12-2405SAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | 5.1 | SMD 24 Pin |
| |||||||
5 |
RP12-2412DAW
| 12.0 | Isolated | 9.0 - 36.0 | ± 12 | DIP24 |
| |||||||
6 |
RP12-2412DAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | ± 12 | SMD 24 Pin |
| |||||||
7 |
RP12-2412SAW
| 12.0 | Isolated | 9.0 - 36.0 | 12 | DIP24 |
| |||||||
8 |
RP12-2412SAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | 12 | SMD 24 Pin |
| |||||||
9 |
RP12-2415DAW
| 12.0 | Isolated | 9.0 - 36.0 | ± 15 | DIP24 |
| |||||||
10 |
RP12-2415DAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | ± 15 | SMD 24 Pin |
| |||||||
11 |
RP12-2415SAW
| 12.0 | Isolated | 9.0 - 36.0 | 15 | DIP24 |
| |||||||
12 |
RP12-2415SAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | 15 | SMD 24 Pin |
| |||||||
13 |
RP12-243.3SAW
| 12.0 | Isolated | 9.0 - 36.0 | 3.3 | DIP24 |
| |||||||
14 |
RP12-243.3SAW/SMD
| 12.0 | Isolated | 9.0 - 36.0 | 3.3 | SMD 24 Pin |
| |||||||
15 |
RP12-4805DAW
| 12.0 | Isolated | 18.0 - 75.0 | ± 5 | DIP24 |
| |||||||
16 |
RP12-4805DAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | ± 5 | SMD 24 Pin |
| |||||||
17 |
RP12-4805SAW
| 12.0 | Isolated | 18.0 - 75.0 | 5.1 | DIP24 |
| |||||||
18 |
RP12-4805SAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | 5.1 | SMD 24 Pin |
| |||||||
19 |
RP12-4812DAW
| 12.0 | Isolated | 18.0 - 75.0 | ± 12 | DIP24 |
| |||||||
20 |
RP12-4812DAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | ± 12 | SMD 24 Pin |
| |||||||
21 |
RP12-4812SAW
| 12.0 | Isolated | 18.0 - 75.0 | 12 | DIP24 |
| |||||||
22 |
RP12-4812SAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | 12 | SMD 24 Pin |
| |||||||
23 |
RP12-4815DAW
| 12.0 | Isolated | 18.0 - 75.0 | ± 15 | DIP24 |
| |||||||
24 |
RP12-4815DAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | ± 15 | SMD 24 Pin |
| |||||||
25 |
RP12-4815SAW
| 12.0 | Isolated | 18.0 - 75.0 | 15 | DIP24 |
| |||||||
26 |
RP12-4815SAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | 15 | SMD 24 Pin |
| |||||||
27 |
RP12-483.3SAW
| 12.0 | Isolated | 18.0 - 75.0 | 3.3 | DIP24 |
| |||||||
28 |
RP12-483.3SAW/SMD
| 12.0 | Isolated | 18.0 - 75.0 | 3.3 | SMD 24 Pin |
|
Attributes | RP12-AW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Width (mm) | 20.3 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OLP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP12-2405DAW
| 12.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
RP12-2405DAW/SMD
| 12.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
3 |
RP12-2405SAW
| 12.0 | 5.1 | 9.0 - 36.0 | THT |
| |||
4 |
RP12-2405SAW/SMD
| 12.0 | 5.1 | 9.0 - 36.0 | SMD |
| |||
5 |
RP12-2412DAW
| 12.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
6 |
RP12-2412DAW/SMD
| 12.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
7 |
RP12-2412SAW
| 12.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
8 |
RP12-2412SAW/SMD
| 12.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
9 |
RP12-2415DAW
| 12.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
10 |
RP12-2415DAW/SMD
| 12.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
11 |
RP12-2415SAW
| 12.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
12 |
RP12-2415SAW/SMD
| 12.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
13 |
RP12-243.3SAW
| 12.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
14 |
RP12-243.3SAW/SMD
| 12.0 | 3.3 | 9.0 - 36.0 | SMD |
| |||
15 |
RP12-4805DAW
| 12.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
16 |
RP12-4805DAW/SMD
| 12.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
17 |
RP12-4805SAW
| 12.0 | 5.1 | 18.0 - 75.0 | THT |
| |||
18 |
RP12-4805SAW/SMD
| 12.0 | 5.1 | 18.0 - 75.0 | SMD |
| |||
19 |
RP12-4812DAW
| 12.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
20 |
RP12-4812DAW/SMD
| 12.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
21 |
RP12-4812SAW
| 12.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
22 |
RP12-4812SAW/SMD
| 12.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
23 |
RP12-4815DAW
| 12.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
24 |
RP12-4815DAW/SMD
| 12.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
25 |
RP12-4815SAW
| 12.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
26 |
RP12-4815SAW/SMD
| 12.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
27 |
RP12-483.3SAW
| 12.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
28 |
RP12-483.3SAW/SMD
| 12.0 | 3.3 | 18.0 - 75.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp12-aw | ||
RP12-AW.pdf | Datasheet |