The RP12-A series DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP12-1205DA
| 12.0 | Isolated | 9.0 - 18.0 | ± 5 | DIP24 |
| ||||||
2 |
![]() |
RP12-1205DA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | ± 5 | SMD 24 Pin |
| ||||||
3 |
![]() |
RP12-1205SA
| 12.0 | Isolated | 9.0 - 18.0 | 5.1 | DIP24 |
| ||||||
4 |
![]() |
RP12-1205SA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | 5.1 | SMD 24 Pin |
| ||||||
5 |
![]() |
RP12-1212DA
| 12.0 | Isolated | 9.0 - 18.0 | ± 12 | DIP24 |
| ||||||
6 |
![]() |
RP12-1212DA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | ± 12 | SMD 24 Pin |
| ||||||
7 |
![]() |
RP12-1212SA
| 12.0 | Isolated | 9.0 - 18.0 | 12 | DIP24 |
| ||||||
8 |
![]() |
RP12-1212SA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | 12 | SMD 24 Pin |
| ||||||
9 |
![]() |
RP12-1215DA
| 12.0 | Isolated | 9.0 - 18.0 | ± 15 | DIP24 |
| ||||||
10 |
![]() |
RP12-1215DA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | ± 15 | SMD 24 Pin |
| ||||||
11 |
![]() |
RP12-1215SA
| 12.0 | Isolated | 9.0 - 18.0 | 15 | DIP24 |
| ||||||
12 |
![]() |
RP12-1215SA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | 15 | SMD 24 Pin |
| ||||||
13 |
![]() |
RP12-123.3SA
| 12.0 | Isolated | 9.0 - 18.0 | 3.3 | DIP24 |
| ||||||
14 |
![]() |
RP12-123.3SA/SMD
| 12.0 | Isolated | 9.0 - 18.0 | 3.3 | SMD 24 Pin |
| ||||||
15 |
![]() |
RP12-2405DA
| 12.0 | Isolated | 18.0 - 36.0 | ± 5 | DIP24 |
| ||||||
16 |
![]() |
RP12-2405DA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | ± 5 | SMD 24 Pin |
| ||||||
17 |
![]() |
RP12-2405SA
| 12.0 | Isolated | 18.0 - 36.0 | 5.1 | DIP24 |
| ||||||
18 |
![]() |
RP12-2405SA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | 5.1 | SMD 24 Pin |
| ||||||
19 |
![]() |
RP12-2412DA
| 12.0 | Isolated | 18.0 - 36.0 | ± 12 | DIP24 |
| ||||||
20 |
![]() |
RP12-2412DA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | ± 12 | SMD 24 Pin |
| ||||||
21 |
![]() |
RP12-2412SA
| 12.0 | Isolated | 18.0 - 36.0 | 12 | DIP24 |
| ||||||
22 |
![]() |
RP12-2412SA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | 12 | SMD 24 Pin |
| ||||||
23 |
![]() |
RP12-2415DA
| 12.0 | Isolated | 18.0 - 36.0 | ± 15 | DIP24 |
| ||||||
24 |
![]() |
RP12-2415DA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | ± 15 | SMD 24 Pin |
| ||||||
25 |
![]() |
RP12-2415SA
| 12.0 | Isolated | 18.0 - 36.0 | 15 | DIP24 |
| ||||||
26 |
![]() |
RP12-2415SA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | 15 | SMD 24 Pin |
| ||||||
27 |
![]() |
RP12-243.3SA
| 12.0 | Isolated | 18.0 - 36.0 | 3.3 | DIP24 |
| ||||||
28 |
![]() |
RP12-243.3SA/SMD
| 12.0 | Isolated | 18.0 - 36.0 | 3.3 | SMD 24 Pin |
| ||||||
29 |
![]() |
RP12-4805DA
| 12.0 | Isolated | 36.0 - 75.0 | ± 5 | DIP24 |
| ||||||
30 |
![]() |
RP12-4805DA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | ± 5 | SMD 24 Pin |
| ||||||
31 |
![]() |
RP12-4805SA
| 12.0 | Isolated | 36.0 - 75.0 | 5.1 | DIP24 |
| ||||||
32 |
![]() |
RP12-4805SA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | 5.1 | SMD 24 Pin |
| ||||||
33 |
![]() |
RP12-4812DA
| 12.0 | Isolated | 36.0 - 75.0 | ± 12 | DIP24 |
| ||||||
34 |
![]() |
RP12-4812DA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | ± 12 | SMD 24 Pin |
| ||||||
35 |
![]() |
RP12-4812SA
| 12.0 | Isolated | 36.0 - 75.0 | 12 | DIP24 |
| ||||||
36 |
![]() |
RP12-4812SA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | 12 | SMD 24 Pin |
| ||||||
37 |
![]() |
RP12-4815DA
| 12.0 | Isolated | 36.0 - 75.0 | ± 15 | DIP24 |
| ||||||
38 |
![]() |
RP12-4815DA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | ± 15 | SMD 24 Pin |
| ||||||
39 |
![]() |
RP12-4815SA
| 12.0 | Isolated | 36.0 - 75.0 | 15 | DIP24 |
| ||||||
40 |
![]() |
RP12-4815SA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | 15 | SMD 24 Pin |
| ||||||
41 |
![]() |
RP12-483.3SA
| 12.0 | Isolated | 36.0 - 75.0 | 3.3 | DIP24 |
| ||||||
42 |
![]() |
RP12-483.3SA/SMD
| 12.0 | Isolated | 36.0 - 75.0 | 3.3 | SMD 24 Pin |
|
Attributes | RP12-A |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Width (mm) | 20.3 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OLP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP12-1205DA
| 12.0 | 5.0 | 9.0 - 18.0 | THT |
| ||
2 |
![]() |
RP12-1205DA/SMD
| 12.0 | 5.0 | 9.0 - 18.0 | SMD |
| ||
3 |
![]() |
RP12-1205SA
| 12.0 | 5.1 | 9.0 - 18.0 | THT |
| ||
4 |
![]() |
RP12-1205SA/SMD
| 12.0 | 5.1 | 9.0 - 18.0 | SMD |
| ||
5 |
![]() |
RP12-1212DA
| 12.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
6 |
![]() |
RP12-1212DA/SMD
| 12.0 | 12.0 | 9.0 - 18.0 | SMD |
| ||
7 |
![]() |
RP12-1212SA
| 12.0 | 12.0 | 9.0 - 18.0 | THT |
| ||
8 |
![]() |
RP12-1212SA/SMD
| 12.0 | 12.0 | 9.0 - 18.0 | SMD |
| ||
9 |
![]() |
RP12-1215DA
| 12.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
10 |
![]() |
RP12-1215DA/SMD
| 12.0 | 15.0 | 9.0 - 18.0 | SMD |
| ||
11 |
![]() |
RP12-1215SA
| 12.0 | 15.0 | 9.0 - 18.0 | THT |
| ||
12 |
![]() |
RP12-1215SA/SMD
| 12.0 | 15.0 | 9.0 - 18.0 | SMD |
| ||
13 |
![]() |
RP12-123.3SA
| 12.0 | 3.3 | 9.0 - 18.0 | THT |
| ||
14 |
![]() |
RP12-123.3SA/SMD
| 12.0 | 3.3 | 9.0 - 18.0 | SMD |
| ||
15 |
![]() |
RP12-2405DA
| 12.0 | 5.0 | 18.0 - 36.0 | THT |
| ||
16 |
![]() |
RP12-2405DA/SMD
| 12.0 | 5.0 | 18.0 - 36.0 | SMD |
| ||
17 |
![]() |
RP12-2405SA
| 12.0 | 5.1 | 18.0 - 36.0 | THT |
| ||
18 |
![]() |
RP12-2405SA/SMD
| 12.0 | 5.1 | 18.0 - 36.0 | SMD |
| ||
19 |
![]() |
RP12-2412DA
| 12.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
20 |
![]() |
RP12-2412DA/SMD
| 12.0 | 12.0 | 18.0 - 36.0 | SMD |
| ||
21 |
![]() |
RP12-2412SA
| 12.0 | 12.0 | 18.0 - 36.0 | THT |
| ||
22 |
![]() |
RP12-2412SA/SMD
| 12.0 | 12.0 | 18.0 - 36.0 | SMD |
| ||
23 |
![]() |
RP12-2415DA
| 12.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
24 |
![]() |
RP12-2415DA/SMD
| 12.0 | 15.0 | 18.0 - 36.0 | SMD |
| ||
25 |
![]() |
RP12-2415SA
| 12.0 | 15.0 | 18.0 - 36.0 | THT |
| ||
26 |
![]() |
RP12-2415SA/SMD
| 12.0 | 15.0 | 18.0 - 36.0 | SMD |
| ||
27 |
![]() |
RP12-243.3SA
| 12.0 | 3.3 | 18.0 - 36.0 | THT |
| ||
28 |
![]() |
RP12-243.3SA/SMD
| 12.0 | 3.3 | 18.0 - 36.0 | SMD |
| ||
29 |
![]() |
RP12-4805DA
| 12.0 | 5.0 | 36.0 - 75.0 | THT |
| ||
30 |
![]() |
RP12-4805DA/SMD
| 12.0 | 5.0 | 36.0 - 75.0 | SMD |
| ||
31 |
![]() |
RP12-4805SA
| 12.0 | 5.1 | 36.0 - 75.0 | THT |
| ||
32 |
![]() |
RP12-4805SA/SMD
| 12.0 | 5.1 | 36.0 - 75.0 | SMD |
| ||
33 |
![]() |
RP12-4812DA
| 12.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
34 |
![]() |
RP12-4812DA/SMD
| 12.0 | 12.0 | 36.0 - 75.0 | SMD |
| ||
35 |
![]() |
RP12-4812SA
| 12.0 | 12.0 | 36.0 - 75.0 | THT |
| ||
36 |
![]() |
RP12-4812SA/SMD
| 12.0 | 12.0 | 36.0 - 75.0 | SMD |
| ||
37 |
![]() |
RP12-4815DA
| 12.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
38 |
![]() |
RP12-4815DA/SMD
| 12.0 | 15.0 | 36.0 - 75.0 | SMD |
| ||
39 |
![]() |
RP12-4815SA
| 12.0 | 15.0 | 36.0 - 75.0 | THT |
| ||
40 |
![]() |
RP12-4815SA/SMD
| 12.0 | 15.0 | 36.0 - 75.0 | SMD |
| ||
41 |
![]() |
RP12-483.3SA
| 12.0 | 3.3 | 36.0 - 75.0 | THT |
| ||
42 |
![]() |
RP12-483.3SA/SMD
| 12.0 | 3.3 | 36.0 - 75.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp12-a | ||
RP12-A.pdf | Datasheet |