The RP10-RAW series DC/DC converters are designed for railway rolling stock applications with an extra wide continuous input voltage range of 36-160VDC (200VDC for 1s), making them suitable for 72V, 96V and 110VDC railway systems, but they are also suitable for non-railway high voltage battery applications. They offer single or dual outputs from 3.3V up to ±15V. The high efficiency permits an ambient temperature range from -40°C to more than 75°C without derating, forced cooling, or the need for heatsinks. The RP10-RAW series features UVLO, OVP, SCP, and OLP making them ideal for many harsh railway and industrial applications such as powering IoT sensors, battery management systems, or electric fork-lift trucks. The RP10-RAW is available in an industry standard, compact DIP24 package and comes with a 3 year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP10-11005DRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | ± 4.5 to ± 5.5 | DIP24 |
| ||||||
2 |
![]() |
RP10-11005SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 4.5 to 5.5 | DIP24 |
| ||||||
3 |
![]() |
RP10-11012DRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | ± 10.8 to ± 13.2 | DIP24 |
| ||||||
4 |
![]() |
RP10-11012SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 10.8 to 13.2 | DIP24 |
| ||||||
5 |
![]() |
RP10-11015DRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | ± 13.5 to ± 16.5 | DIP24 |
| ||||||
6 |
![]() |
RP10-11015SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 13.5 to 18 | DIP24 |
| ||||||
7 |
![]() |
RP10-11024SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 21.6 to 28.8 | DIP24 |
| ||||||
8 |
![]() |
RP10-1103.3SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 2.97 to 3.63 | DIP24 |
| ||||||
9 |
![]() |
RP10-1105.1SRAW
Focus
| 10.0 | Isolated | 36.0 - 160.0 | 4.49 to 5.51 | DIP24 |
|
Attributes | RP10-RAW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Vin (V) | 36.0 - 160.0 |
Isolation (kV) | 3.0 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 31.8 |
Width (mm) | 20.3 |
Height (mm) | 10.6 |
Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 105.0 |
Protections | OLP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RP10-11005DRAW
Focus
| 10.0 | 5.0 | 36.0 - 160.0 | THT |
| ||
2 |
![]() |
RP10-11005SRAW
Focus
| 10.0 | 5.0 | 36.0 - 160.0 | THT |
| ||
3 |
![]() |
RP10-11012DRAW
Focus
| 10.0 | 12.0 | 36.0 - 160.0 | THT |
| ||
4 |
![]() |
RP10-11012SRAW
Focus
| 10.0 | 12.0 | 36.0 - 160.0 | THT |
| ||
5 |
![]() |
RP10-11015DRAW
Focus
| 10.0 | 15.0 | 36.0 - 160.0 | THT |
| ||
6 |
![]() |
RP10-11015SRAW
Focus
| 10.0 | 15.0 | 36.0 - 160.0 | THT |
| ||
7 |
![]() |
RP10-11024SRAW
Focus
| 10.0 | 24.0 | 36.0 - 160.0 | THT |
| ||
8 |
![]() |
RP10-1103.3SRAW
Focus
| 10.0 | 3.3 | 36.0 - 160.0 | THT |
| ||
9 |
![]() |
RP10-1105.1SRAW
Focus
| 10.0 | 5.1 | 36.0 - 160.0 | THT |
|
Title | Type | Date |
---|---|---|
RP10-RAW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | May 24, 2023 |
Title | Type | Date |
---|---|---|
| Youtube Video | Jun 6, 2023 |