The RP10-E series DC/DC converters are certified to UL 60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and vibration tolerance and is available with an optional remote on/off control pin. This series is also available with the /M1 and /M2 option which is particularly suitable for extended temperature range applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP10-1205DE
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 2 |
|
RP10-1205DE-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 3 |
|
RP10-1205DE/M1
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 4 |
|
RP10-1205DE/M1-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 5 |
|
RP10-1205DE/N
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 6 |
|
RP10-1205DE/N-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 7 |
|
RP10-1205DE/N/M1
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 8 |
|
RP10-1205DE/N/M1-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 9 |
|
RP10-1205DE/P
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 10 |
|
RP10-1205DE/P-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 11 |
|
RP10-1205DE/P/M1
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 12 |
|
RP10-1205DE/P/M1-HC
| 10 | Isolated | 9 - 18 | ± 5 | 2"x1" |
| ||||||
| 13 |
|
RP10-1205SE
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 14 |
|
RP10-1205SE-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 15 |
|
RP10-1205SE/M1
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 16 |
|
RP10-1205SE/M1-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 17 |
|
RP10-1205SE/N
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 18 |
|
RP10-1205SE/N-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 19 |
|
RP10-1205SE/N/M1
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 20 |
|
RP10-1205SE/N/M1-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 21 |
|
RP10-1205SE/P
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 22 |
|
RP10-1205SE/P-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 23 |
|
RP10-1205SE/P/M1
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 24 |
|
RP10-1205SE/P/M1-HC
| 10 | Isolated | 9 - 18 | 5 | 2"x1" |
| ||||||
| 25 |
|
RP10-1212DE
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 26 |
|
RP10-1212DE-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 27 |
|
RP10-1212DE/M1
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 28 |
|
RP10-1212DE/M1-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 29 |
|
RP10-1212DE/N
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 30 |
|
RP10-1212DE/N-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 31 |
|
RP10-1212DE/N/M1
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 32 |
|
RP10-1212DE/N/M1-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 33 |
|
RP10-1212DE/P
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 34 |
|
RP10-1212DE/P-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 35 |
|
RP10-1212DE/P/M1
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 36 |
|
RP10-1212DE/P/M1-HC
| 10 | Isolated | 9 - 18 | ± 12 | 2"x1" |
| ||||||
| 37 |
|
RP10-1212SE
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 38 |
|
RP10-1212SE-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 39 |
|
RP10-1212SE/M1
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 40 |
|
RP10-1212SE/M1-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 41 |
|
RP10-1212SE/N
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 42 |
|
RP10-1212SE/N-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 43 |
|
RP10-1212SE/N/M1
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 44 |
|
RP10-1212SE/N/M1-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 45 |
|
RP10-1212SE/P
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 46 |
|
RP10-1212SE/P-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 47 |
|
RP10-1212SE/P/M1
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 48 |
|
RP10-1212SE/P/M1-HC
| 10 | Isolated | 9 - 18 | 12 | 2"x1" |
| ||||||
| 49 |
|
RP10-1215DE
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 50 |
|
RP10-1215DE-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 51 |
|
RP10-1215DE/M1
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 52 |
|
RP10-1215DE/M1-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 53 |
|
RP10-1215DE/N
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 54 |
|
RP10-1215DE/N-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 55 |
|
RP10-1215DE/N/M1
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 56 |
|
RP10-1215DE/N/M1-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 57 |
|
RP10-1215DE/P
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 58 |
|
RP10-1215DE/P-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 59 |
|
RP10-1215DE/P/M1
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 60 |
|
RP10-1215DE/P/M1-HC
| 10 | Isolated | 9 - 18 | ± 15 | 2"x1" |
| ||||||
| 61 |
|
RP10-1215SE
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 62 |
|
RP10-1215SE-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 63 |
|
RP10-1215SE/M1
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 64 |
|
RP10-1215SE/M1-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 65 |
|
RP10-1215SE/N
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 66 |
|
RP10-1215SE/N-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 67 |
|
RP10-1215SE/N/M1
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 68 |
|
RP10-1215SE/N/M1-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 69 |
|
RP10-1215SE/P
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 70 |
|
RP10-1215SE/P-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 71 |
|
RP10-1215SE/P/M1
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 72 |
|
RP10-1215SE/P/M1-HC
| 10 | Isolated | 9 - 18 | 15 | 2"x1" |
| ||||||
| 73 |
|
RP10-123.3SE
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 74 |
|
RP10-123.3SE-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 75 |
|
RP10-123.3SE/M1
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 76 |
|
RP10-123.3SE/M1-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 77 |
|
RP10-123.3SE/N
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 78 |
|
RP10-123.3SE/N-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 79 |
|
RP10-123.3SE/N/M1
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 80 |
|
RP10-123.3SE/N/M1-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 81 |
|
RP10-123.3SE/P
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 82 |
|
RP10-123.3SE/P-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 83 |
|
RP10-123.3SE/P/M1
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 84 |
|
RP10-123.3SE/P/M1-HC
| 10 | Isolated | 9 - 18 | 3.3 | 2"x1" |
| ||||||
| 85 |
|
RP10-2405DE
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 86 |
|
RP10-2405DE-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 87 |
|
RP10-2405DE/M1
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 88 |
|
RP10-2405DE/M1-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 89 |
|
RP10-2405DE/N
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 90 |
|
RP10-2405DE/N-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 91 |
|
RP10-2405DE/N/M1
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 92 |
|
RP10-2405DE/N/M1-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 93 |
|
RP10-2405DE/P
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 94 |
|
RP10-2405DE/P-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 95 |
|
RP10-2405DE/P/M1
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 96 |
|
RP10-2405DE/P/M1-HC
| 10 | Isolated | 18 - 36 | ± 5 | 2"x1" |
| ||||||
| 97 |
|
RP10-2405SE
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 98 |
|
RP10-2405SE-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 99 |
|
RP10-2405SE/M1
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 100 |
|
RP10-2405SE/M1-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 101 |
|
RP10-2405SE/N
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 102 |
|
RP10-2405SE/N-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 103 |
|
RP10-2405SE/N/M1
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 104 |
|
RP10-2405SE/N/M1-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 105 |
|
RP10-2405SE/P
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 106 |
|
RP10-2405SE/P-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 107 |
|
RP10-2405SE/P/M1
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 108 |
|
RP10-2405SE/P/M1-HC
| 10 | Isolated | 18 - 36 | 5 | 2"x1" |
| ||||||
| 109 |
|
RP10-2412DE
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 110 |
|
RP10-2412DE-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 111 |
|
RP10-2412DE/M1
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 112 |
|
RP10-2412DE/M1-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 113 |
|
RP10-2412DE/N
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 114 |
|
RP10-2412DE/N-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 115 |
|
RP10-2412DE/N/M1
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 116 |
|
RP10-2412DE/N/M1-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 117 |
|
RP10-2412DE/P
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 118 |
|
RP10-2412DE/P-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 119 |
|
RP10-2412DE/P/M1
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 120 |
|
RP10-2412DE/P/M1-HC
| 10 | Isolated | 18 - 36 | ± 12 | 2"x1" |
| ||||||
| 121 |
|
RP10-2412SE
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 122 |
|
RP10-2412SE-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 123 |
|
RP10-2412SE/M1
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 124 |
|
RP10-2412SE/M1-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 125 |
|
RP10-2412SE/N
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 126 |
|
RP10-2412SE/N-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 127 |
|
RP10-2412SE/N/M1
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 128 |
|
RP10-2412SE/N/M1-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 129 |
|
RP10-2412SE/P
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 130 |
|
RP10-2412SE/P-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 131 |
|
RP10-2412SE/P/M1
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 132 |
|
RP10-2412SE/P/M1-HC
| 10 | Isolated | 18 - 36 | 12 | 2"x1" |
| ||||||
| 133 |
|
RP10-2415DE
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 134 |
|
RP10-2415DE-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 135 |
|
RP10-2415DE/M1
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 136 |
|
RP10-2415DE/M1-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 137 |
|
RP10-2415DE/N
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 138 |
|
RP10-2415DE/N-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 139 |
|
RP10-2415DE/N/M1
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 140 |
|
RP10-2415DE/N/M1-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 141 |
|
RP10-2415DE/P
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 142 |
|
RP10-2415DE/P-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 143 |
|
RP10-2415DE/P/M1
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 144 |
|
RP10-2415DE/P/M1-HC
| 10 | Isolated | 18 - 36 | ± 15 | 2"x1" |
| ||||||
| 145 |
|
RP10-2415SE
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 146 |
|
RP10-2415SE-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 147 |
|
RP10-2415SE/M1
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 148 |
|
RP10-2415SE/M1-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 149 |
|
RP10-2415SE/N
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 150 |
|
RP10-2415SE/N-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 151 |
|
RP10-2415SE/N/M1
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 152 |
|
RP10-2415SE/N/M1-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 153 |
|
RP10-2415SE/P
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 154 |
|
RP10-2415SE/P-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 155 |
|
RP10-2415SE/P/M1
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 156 |
|
RP10-2415SE/P/M1-HC
| 10 | Isolated | 18 - 36 | 15 | 2"x1" |
| ||||||
| 157 |
|
RP10-243.3SE
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 158 |
|
RP10-243.3SE-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 159 |
|
RP10-243.3SE/M1
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 160 |
|
RP10-243.3SE/M1-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 161 |
|
RP10-243.3SE/N
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 162 |
|
RP10-243.3SE/N-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 163 |
|
RP10-243.3SE/N/M1
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 164 |
|
RP10-243.3SE/N/M1-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 165 |
|
RP10-243.3SE/P
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 166 |
|
RP10-243.3SE/P-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 167 |
|
RP10-243.3SE/P/M1
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 168 |
|
RP10-243.3SE/P/M1-HC
| 10 | Isolated | 18 - 36 | 3.3 | 2"x1" |
| ||||||
| 169 |
|
RP10-4805DE
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 170 |
|
RP10-4805DE-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 171 |
|
RP10-4805DE/M1
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 172 |
|
RP10-4805DE/M1-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 173 |
|
RP10-4805DE/N
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 174 |
|
RP10-4805DE/N-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 175 |
|
RP10-4805DE/N/M1
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 176 |
|
RP10-4805DE/N/M1-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 177 |
|
RP10-4805DE/P
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 178 |
|
RP10-4805DE/P-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 179 |
|
RP10-4805DE/P/M1
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 180 |
|
RP10-4805DE/P/M1-HC
| 10 | Isolated | 36 - 75 | ± 5 | 2"x1" |
| ||||||
| 181 |
|
RP10-4805SE
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 182 |
|
RP10-4805SE-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 183 |
|
RP10-4805SE/M1
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 184 |
|
RP10-4805SE/M1-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 185 |
|
RP10-4805SE/N
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 186 |
|
RP10-4805SE/N-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 187 |
|
RP10-4805SE/N/M1
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 188 |
|
RP10-4805SE/N/M1-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 189 |
|
RP10-4805SE/P
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 190 |
|
RP10-4805SE/P-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 191 |
|
RP10-4805SE/P/M1
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 192 |
|
RP10-4805SE/P/M1-HC
| 10 | Isolated | 36 - 75 | 5 | 2"x1" |
| ||||||
| 193 |
|
RP10-4812DE
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 194 |
|
RP10-4812DE-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 195 |
|
RP10-4812DE/M1
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 196 |
|
RP10-4812DE/M1-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 197 |
|
RP10-4812DE/N
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 198 |
|
RP10-4812DE/N-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 199 |
|
RP10-4812DE/N/M1
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 200 |
|
RP10-4812DE/N/M1-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 201 |
|
RP10-4812DE/P
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 202 |
|
RP10-4812DE/P-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 203 |
|
RP10-4812DE/P/M1
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 204 |
|
RP10-4812DE/P/M1-HC
| 10 | Isolated | 36 - 75 | ± 12 | 2"x1" |
| ||||||
| 205 |
|
RP10-4812SE
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 206 |
|
RP10-4812SE-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 207 |
|
RP10-4812SE/M1
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 208 |
|
RP10-4812SE/M1-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 209 |
|
RP10-4812SE/N
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 210 |
|
RP10-4812SE/N-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 211 |
|
RP10-4812SE/N/M1
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 212 |
|
RP10-4812SE/N/M1-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 213 |
|
RP10-4812SE/P
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 214 |
|
RP10-4812SE/P-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 215 |
|
RP10-4812SE/P/M1
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 216 |
|
RP10-4812SE/P/M1-HC
| 10 | Isolated | 36 - 75 | 12 | 2"x1" |
| ||||||
| 217 |
|
RP10-4815DE
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 218 |
|
RP10-4815DE-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 219 |
|
RP10-4815DE/M1
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 220 |
|
RP10-4815DE/M1-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 221 |
|
RP10-4815DE/N
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 222 |
|
RP10-4815DE/N-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 223 |
|
RP10-4815DE/N/M1
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 224 |
|
RP10-4815DE/N/M1-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 225 |
|
RP10-4815DE/P
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 226 |
|
RP10-4815DE/P-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 227 |
|
RP10-4815DE/P/M1
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 228 |
|
RP10-4815DE/P/M1-HC
| 10 | Isolated | 36 - 75 | ± 15 | 2"x1" |
| ||||||
| 229 |
|
RP10-4815SE
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 230 |
|
RP10-4815SE-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 231 |
|
RP10-4815SE/M1
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 232 |
|
RP10-4815SE/M1-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 233 |
|
RP10-4815SE/N
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 234 |
|
RP10-4815SE/N-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 235 |
|
RP10-4815SE/N/M1
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 236 |
|
RP10-4815SE/N/M1-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 237 |
|
RP10-4815SE/P
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 238 |
|
RP10-4815SE/P-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 239 |
|
RP10-4815SE/P/M1
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 240 |
|
RP10-4815SE/P/M1-HC
| 10 | Isolated | 36 - 75 | 15 | 2"x1" |
| ||||||
| 241 |
|
RP10-483.3SE
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 242 |
|
RP10-483.3SE-HC
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 243 |
|
RP10-483.3SE/M1
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 244 |
|
RP10-483.3SE/M1-HC
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 245 |
|
RP10-483.3SE/N
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 246 |
|
RP10-483.3SE/N-HC
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 247 |
|
RP10-483.3SE/N/M1
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 248 |
|
RP10-483.3SE/N/M1-HC
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 249 |
|
RP10-483.3SE/P
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
| ||||||
| 250 |
|
RP10-483.3SE/P-HC
| 10 | Isolated | 36 - 75 | 3.3 | 2"x1" |
|
| Attributes | RP10-E |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 10 |
| Isolation | Isolated |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Width (mm) | 25.4 |
| Certifications | UL 60950-1, UL 62368-1 |
| MAX Operating Temp (°C) | 100 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP10-1205DE
| 10 | 5 | 9 - 18 | THT |
| ||
| 2 |
|
RP10-1205DE-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 3 |
|
RP10-1205DE/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 4 |
|
RP10-1205DE/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 5 |
|
RP10-1205DE/N
| 10 | 5 | 9 - 18 | THT |
| ||
| 6 |
|
RP10-1205DE/N-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 7 |
|
RP10-1205DE/N/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 8 |
|
RP10-1205DE/N/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 9 |
|
RP10-1205DE/P
| 10 | 5 | 9 - 18 | THT |
| ||
| 10 |
|
RP10-1205DE/P-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 11 |
|
RP10-1205DE/P/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 12 |
|
RP10-1205DE/P/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 13 |
|
RP10-1205SE
| 10 | 5 | 9 - 18 | THT |
| ||
| 14 |
|
RP10-1205SE-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 15 |
|
RP10-1205SE/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 16 |
|
RP10-1205SE/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 17 |
|
RP10-1205SE/N
| 10 | 5 | 9 - 18 | THT |
| ||
| 18 |
|
RP10-1205SE/N-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 19 |
|
RP10-1205SE/N/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 20 |
|
RP10-1205SE/N/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 21 |
|
RP10-1205SE/P
| 10 | 5 | 9 - 18 | THT |
| ||
| 22 |
|
RP10-1205SE/P-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 23 |
|
RP10-1205SE/P/M1
| 10 | 5 | 9 - 18 | THT |
| ||
| 24 |
|
RP10-1205SE/P/M1-HC
| 10 | 5 | 9 - 18 | THT |
| ||
| 25 |
|
RP10-1212DE
| 10 | 12 | 9 - 18 | THT |
| ||
| 26 |
|
RP10-1212DE-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 27 |
|
RP10-1212DE/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 28 |
|
RP10-1212DE/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 29 |
|
RP10-1212DE/N
| 10 | 12 | 9 - 18 | THT |
| ||
| 30 |
|
RP10-1212DE/N-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 31 |
|
RP10-1212DE/N/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 32 |
|
RP10-1212DE/N/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 33 |
|
RP10-1212DE/P
| 10 | 12 | 9 - 18 | THT |
| ||
| 34 |
|
RP10-1212DE/P-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 35 |
|
RP10-1212DE/P/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 36 |
|
RP10-1212DE/P/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 37 |
|
RP10-1212SE
| 10 | 12 | 9 - 18 | THT |
| ||
| 38 |
|
RP10-1212SE-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 39 |
|
RP10-1212SE/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 40 |
|
RP10-1212SE/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 41 |
|
RP10-1212SE/N
| 10 | 12 | 9 - 18 | THT |
| ||
| 42 |
|
RP10-1212SE/N-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 43 |
|
RP10-1212SE/N/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 44 |
|
RP10-1212SE/N/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 45 |
|
RP10-1212SE/P
| 10 | 12 | 9 - 18 | THT |
| ||
| 46 |
|
RP10-1212SE/P-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 47 |
|
RP10-1212SE/P/M1
| 10 | 12 | 9 - 18 | THT |
| ||
| 48 |
|
RP10-1212SE/P/M1-HC
| 10 | 12 | 9 - 18 | THT |
| ||
| 49 |
|
RP10-1215DE
| 10 | 15 | 9 - 18 | THT |
| ||
| 50 |
|
RP10-1215DE-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 51 |
|
RP10-1215DE/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 52 |
|
RP10-1215DE/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 53 |
|
RP10-1215DE/N
| 10 | 15 | 9 - 18 | THT |
| ||
| 54 |
|
RP10-1215DE/N-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 55 |
|
RP10-1215DE/N/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 56 |
|
RP10-1215DE/N/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 57 |
|
RP10-1215DE/P
| 10 | 15 | 9 - 18 | THT |
| ||
| 58 |
|
RP10-1215DE/P-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 59 |
|
RP10-1215DE/P/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 60 |
|
RP10-1215DE/P/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 61 |
|
RP10-1215SE
| 10 | 15 | 9 - 18 | THT |
| ||
| 62 |
|
RP10-1215SE-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 63 |
|
RP10-1215SE/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 64 |
|
RP10-1215SE/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 65 |
|
RP10-1215SE/N
| 10 | 15 | 9 - 18 | THT |
| ||
| 66 |
|
RP10-1215SE/N-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 67 |
|
RP10-1215SE/N/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 68 |
|
RP10-1215SE/N/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 69 |
|
RP10-1215SE/P
| 10 | 15 | 9 - 18 | THT |
| ||
| 70 |
|
RP10-1215SE/P-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 71 |
|
RP10-1215SE/P/M1
| 10 | 15 | 9 - 18 | THT |
| ||
| 72 |
|
RP10-1215SE/P/M1-HC
| 10 | 15 | 9 - 18 | THT |
| ||
| 73 |
|
RP10-123.3SE
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 74 |
|
RP10-123.3SE-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 75 |
|
RP10-123.3SE/M1
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 76 |
|
RP10-123.3SE/M1-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 77 |
|
RP10-123.3SE/N
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 78 |
|
RP10-123.3SE/N-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 79 |
|
RP10-123.3SE/N/M1
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 80 |
|
RP10-123.3SE/N/M1-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 81 |
|
RP10-123.3SE/P
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 82 |
|
RP10-123.3SE/P-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 83 |
|
RP10-123.3SE/P/M1
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 84 |
|
RP10-123.3SE/P/M1-HC
| 10 | 3.3 | 9 - 18 | THT |
| ||
| 85 |
|
RP10-2405DE
| 10 | 5 | 18 - 36 | THT |
| ||
| 86 |
|
RP10-2405DE-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 87 |
|
RP10-2405DE/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 88 |
|
RP10-2405DE/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 89 |
|
RP10-2405DE/N
| 10 | 5 | 18 - 36 | THT |
| ||
| 90 |
|
RP10-2405DE/N-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 91 |
|
RP10-2405DE/N/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 92 |
|
RP10-2405DE/N/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 93 |
|
RP10-2405DE/P
| 10 | 5 | 18 - 36 | THT |
| ||
| 94 |
|
RP10-2405DE/P-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 95 |
|
RP10-2405DE/P/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 96 |
|
RP10-2405DE/P/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 97 |
|
RP10-2405SE
| 10 | 5 | 18 - 36 | THT |
| ||
| 98 |
|
RP10-2405SE-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 99 |
|
RP10-2405SE/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 100 |
|
RP10-2405SE/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 101 |
|
RP10-2405SE/N
| 10 | 5 | 18 - 36 | THT |
| ||
| 102 |
|
RP10-2405SE/N-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 103 |
|
RP10-2405SE/N/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 104 |
|
RP10-2405SE/N/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 105 |
|
RP10-2405SE/P
| 10 | 5 | 18 - 36 | THT |
| ||
| 106 |
|
RP10-2405SE/P-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 107 |
|
RP10-2405SE/P/M1
| 10 | 5 | 18 - 36 | THT |
| ||
| 108 |
|
RP10-2405SE/P/M1-HC
| 10 | 5 | 18 - 36 | THT |
| ||
| 109 |
|
RP10-2412DE
| 10 | 12 | 18 - 36 | THT |
| ||
| 110 |
|
RP10-2412DE-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 111 |
|
RP10-2412DE/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 112 |
|
RP10-2412DE/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 113 |
|
RP10-2412DE/N
| 10 | 12 | 18 - 36 | THT |
| ||
| 114 |
|
RP10-2412DE/N-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 115 |
|
RP10-2412DE/N/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 116 |
|
RP10-2412DE/N/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 117 |
|
RP10-2412DE/P
| 10 | 12 | 18 - 36 | THT |
| ||
| 118 |
|
RP10-2412DE/P-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 119 |
|
RP10-2412DE/P/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 120 |
|
RP10-2412DE/P/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 121 |
|
RP10-2412SE
| 10 | 12 | 18 - 36 | THT |
| ||
| 122 |
|
RP10-2412SE-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 123 |
|
RP10-2412SE/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 124 |
|
RP10-2412SE/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 125 |
|
RP10-2412SE/N
| 10 | 12 | 18 - 36 | THT |
| ||
| 126 |
|
RP10-2412SE/N-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 127 |
|
RP10-2412SE/N/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 128 |
|
RP10-2412SE/N/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 129 |
|
RP10-2412SE/P
| 10 | 12 | 18 - 36 | THT |
| ||
| 130 |
|
RP10-2412SE/P-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 131 |
|
RP10-2412SE/P/M1
| 10 | 12 | 18 - 36 | THT |
| ||
| 132 |
|
RP10-2412SE/P/M1-HC
| 10 | 12 | 18 - 36 | THT |
| ||
| 133 |
|
RP10-2415DE
| 10 | 15 | 18 - 36 | THT |
| ||
| 134 |
|
RP10-2415DE-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 135 |
|
RP10-2415DE/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 136 |
|
RP10-2415DE/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 137 |
|
RP10-2415DE/N
| 10 | 15 | 18 - 36 | THT |
| ||
| 138 |
|
RP10-2415DE/N-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 139 |
|
RP10-2415DE/N/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 140 |
|
RP10-2415DE/N/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 141 |
|
RP10-2415DE/P
| 10 | 15 | 18 - 36 | THT |
| ||
| 142 |
|
RP10-2415DE/P-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 143 |
|
RP10-2415DE/P/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 144 |
|
RP10-2415DE/P/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 145 |
|
RP10-2415SE
| 10 | 15 | 18 - 36 | THT |
| ||
| 146 |
|
RP10-2415SE-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 147 |
|
RP10-2415SE/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 148 |
|
RP10-2415SE/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 149 |
|
RP10-2415SE/N
| 10 | 15 | 18 - 36 | THT |
| ||
| 150 |
|
RP10-2415SE/N-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 151 |
|
RP10-2415SE/N/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 152 |
|
RP10-2415SE/N/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 153 |
|
RP10-2415SE/P
| 10 | 15 | 18 - 36 | THT |
| ||
| 154 |
|
RP10-2415SE/P-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 155 |
|
RP10-2415SE/P/M1
| 10 | 15 | 18 - 36 | THT |
| ||
| 156 |
|
RP10-2415SE/P/M1-HC
| 10 | 15 | 18 - 36 | THT |
| ||
| 157 |
|
RP10-243.3SE
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 158 |
|
RP10-243.3SE-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 159 |
|
RP10-243.3SE/M1
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 160 |
|
RP10-243.3SE/M1-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 161 |
|
RP10-243.3SE/N
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 162 |
|
RP10-243.3SE/N-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 163 |
|
RP10-243.3SE/N/M1
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 164 |
|
RP10-243.3SE/N/M1-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 165 |
|
RP10-243.3SE/P
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 166 |
|
RP10-243.3SE/P-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 167 |
|
RP10-243.3SE/P/M1
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 168 |
|
RP10-243.3SE/P/M1-HC
| 10 | 3.3 | 18 - 36 | THT |
| ||
| 169 |
|
RP10-4805DE
| 10 | 5 | 36 - 75 | THT |
| ||
| 170 |
|
RP10-4805DE-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 171 |
|
RP10-4805DE/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 172 |
|
RP10-4805DE/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 173 |
|
RP10-4805DE/N
| 10 | 5 | 36 - 75 | THT |
| ||
| 174 |
|
RP10-4805DE/N-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 175 |
|
RP10-4805DE/N/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 176 |
|
RP10-4805DE/N/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 177 |
|
RP10-4805DE/P
| 10 | 5 | 36 - 75 | THT |
| ||
| 178 |
|
RP10-4805DE/P-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 179 |
|
RP10-4805DE/P/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 180 |
|
RP10-4805DE/P/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 181 |
|
RP10-4805SE
| 10 | 5 | 36 - 75 | THT |
| ||
| 182 |
|
RP10-4805SE-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 183 |
|
RP10-4805SE/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 184 |
|
RP10-4805SE/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 185 |
|
RP10-4805SE/N
| 10 | 5 | 36 - 75 | THT |
| ||
| 186 |
|
RP10-4805SE/N-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 187 |
|
RP10-4805SE/N/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 188 |
|
RP10-4805SE/N/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 189 |
|
RP10-4805SE/P
| 10 | 5 | 36 - 75 | THT |
| ||
| 190 |
|
RP10-4805SE/P-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 191 |
|
RP10-4805SE/P/M1
| 10 | 5 | 36 - 75 | THT |
| ||
| 192 |
|
RP10-4805SE/P/M1-HC
| 10 | 5 | 36 - 75 | THT |
| ||
| 193 |
|
RP10-4812DE
| 10 | 12 | 36 - 75 | THT |
| ||
| 194 |
|
RP10-4812DE-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 195 |
|
RP10-4812DE/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 196 |
|
RP10-4812DE/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 197 |
|
RP10-4812DE/N
| 10 | 12 | 36 - 75 | THT |
| ||
| 198 |
|
RP10-4812DE/N-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 199 |
|
RP10-4812DE/N/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 200 |
|
RP10-4812DE/N/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 201 |
|
RP10-4812DE/P
| 10 | 12 | 36 - 75 | THT |
| ||
| 202 |
|
RP10-4812DE/P-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 203 |
|
RP10-4812DE/P/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 204 |
|
RP10-4812DE/P/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 205 |
|
RP10-4812SE
| 10 | 12 | 36 - 75 | THT |
| ||
| 206 |
|
RP10-4812SE-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 207 |
|
RP10-4812SE/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 208 |
|
RP10-4812SE/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 209 |
|
RP10-4812SE/N
| 10 | 12 | 36 - 75 | THT |
| ||
| 210 |
|
RP10-4812SE/N-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 211 |
|
RP10-4812SE/N/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 212 |
|
RP10-4812SE/N/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 213 |
|
RP10-4812SE/P
| 10 | 12 | 36 - 75 | THT |
| ||
| 214 |
|
RP10-4812SE/P-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 215 |
|
RP10-4812SE/P/M1
| 10 | 12 | 36 - 75 | THT |
| ||
| 216 |
|
RP10-4812SE/P/M1-HC
| 10 | 12 | 36 - 75 | THT |
| ||
| 217 |
|
RP10-4815DE
| 10 | 15 | 36 - 75 | THT |
| ||
| 218 |
|
RP10-4815DE-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 219 |
|
RP10-4815DE/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 220 |
|
RP10-4815DE/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 221 |
|
RP10-4815DE/N
| 10 | 15 | 36 - 75 | THT |
| ||
| 222 |
|
RP10-4815DE/N-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 223 |
|
RP10-4815DE/N/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 224 |
|
RP10-4815DE/N/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 225 |
|
RP10-4815DE/P
| 10 | 15 | 36 - 75 | THT |
| ||
| 226 |
|
RP10-4815DE/P-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 227 |
|
RP10-4815DE/P/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 228 |
|
RP10-4815DE/P/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 229 |
|
RP10-4815SE
| 10 | 15 | 36 - 75 | THT |
| ||
| 230 |
|
RP10-4815SE-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 231 |
|
RP10-4815SE/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 232 |
|
RP10-4815SE/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 233 |
|
RP10-4815SE/N
| 10 | 15 | 36 - 75 | THT |
| ||
| 234 |
|
RP10-4815SE/N-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 235 |
|
RP10-4815SE/N/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 236 |
|
RP10-4815SE/N/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 237 |
|
RP10-4815SE/P
| 10 | 15 | 36 - 75 | THT |
| ||
| 238 |
|
RP10-4815SE/P-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 239 |
|
RP10-4815SE/P/M1
| 10 | 15 | 36 - 75 | THT |
| ||
| 240 |
|
RP10-4815SE/P/M1-HC
| 10 | 15 | 36 - 75 | THT |
| ||
| 241 |
|
RP10-483.3SE
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 242 |
|
RP10-483.3SE-HC
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 243 |
|
RP10-483.3SE/M1
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 244 |
|
RP10-483.3SE/M1-HC
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 245 |
|
RP10-483.3SE/N
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 246 |
|
RP10-483.3SE/N-HC
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 247 |
|
RP10-483.3SE/N/M1
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 248 |
|
RP10-483.3SE/N/M1-HC
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 249 |
|
RP10-483.3SE/P
| 10 | 3.3 | 36 - 75 | THT |
| ||
| 250 |
|
RP10-483.3SE/P-HC
| 10 | 3.3 | 36 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| RP10-E.pdf | Datasheet |