The RP10-A series are wide input voltage range 1”x1” power DC/DC converters. Despite their small size, the RP10-A converters are fully specified devices with built-in Class A EMC filters, no minimum load, 1.6kVDC isolation, under-voltage lockout and low ripple/noise figures. The outputs are fully protected against short circuits, overcurrent and overvoltage and can be trimmed over a ±10% range. The RP10-A series will find many uses in applications where board space is at a premium as no external components are required.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP10-1205DA/N
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
2 |
RP10-1205DA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
3 |
RP10-1205DA/P
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
4 |
RP10-1205DA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
5 |
RP10-1205DA/XC
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
6 |
RP10-1205DA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 5 | 1"x1" |
| |||||||
7 |
RP10-1205SA/N
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
8 |
RP10-1205SA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
9 |
RP10-1205SA/P
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
10 |
RP10-1205SA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
11 |
RP10-1205SA/XC
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
12 |
RP10-1205SA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | 4.5 to 6 | 1"x1" |
| |||||||
13 |
RP10-1212DA/N
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
14 |
RP10-1212DA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
15 |
RP10-1212DA/P
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
16 |
RP10-1212DA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
17 |
RP10-1212DA/XC
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
18 |
RP10-1212DA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 12 | 1"x1" |
| |||||||
19 |
RP10-1212SA/N
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
20 |
RP10-1212SA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
21 |
RP10-1212SA/P
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
22 |
RP10-1212SA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
23 |
RP10-1212SA/XC
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
24 |
RP10-1212SA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
25 |
RP10-1215DA/N
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
26 |
RP10-1215DA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
27 |
RP10-1215DA/P
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
28 |
RP10-1215DA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
29 |
RP10-1215DA/XC
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
30 |
RP10-1215DA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | ± 15 | 1"x1" |
| |||||||
31 |
RP10-1215SA/N
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
32 |
RP10-1215SA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
33 |
RP10-1215SA/P
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
34 |
RP10-1215SA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
35 |
RP10-1215SA/XC
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
36 |
RP10-1215SA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | 13.5 to 18 | 1"x1" |
| |||||||
37 |
RP10-1224SA/N
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
38 |
RP10-1224SA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
39 |
RP10-1224SA/P
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
40 |
RP10-1224SA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
41 |
RP10-1224SA/XC
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
42 |
RP10-1224SA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
43 |
RP10-123.3SA/N
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
44 |
RP10-123.3SA/N-HC
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
45 |
RP10-123.3SA/P
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
46 |
RP10-123.3SA/P-HC
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
47 |
RP10-123.3SA/XC
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
48 |
RP10-123.3SA/XC-HC
| 10.0 | Isolated | 9.0 - 18.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
49 |
RP10-2405DA/N
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
50 |
RP10-2405DA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
51 |
RP10-2405DA/P
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
52 |
RP10-2405DA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
53 |
RP10-2405DA/XC
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
54 |
RP10-2405DA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 5 | 1"x1" |
| |||||||
55 |
RP10-2405SA/N
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
56 |
RP10-2405SA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
57 |
RP10-2405SA/P
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
58 |
RP10-2405SA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
59 |
RP10-2405SA/XC
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
60 |
RP10-2405SA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | 4.5 to 6 | 1"x1" |
| |||||||
61 |
RP10-2412DA/N
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
62 |
RP10-2412DA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
63 |
RP10-2412DA/P
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
64 |
RP10-2412DA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
65 |
RP10-2412DA/XC
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
66 |
RP10-2412DA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 12 | 1"x1" |
| |||||||
67 |
RP10-2412SA/N
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
68 |
RP10-2412SA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
69 |
RP10-2412SA/P
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
70 |
RP10-2412SA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
71 |
RP10-2412SA/XC
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
72 |
RP10-2412SA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
73 |
RP10-2415DA/N
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
74 |
RP10-2415DA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
75 |
RP10-2415DA/P
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
76 |
RP10-2415DA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
77 |
RP10-2415DA/XC
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
78 |
RP10-2415DA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | ± 15 | 1"x1" |
| |||||||
79 |
RP10-2415SA/N
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
80 |
RP10-2415SA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
81 |
RP10-2415SA/P
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
82 |
RP10-2415SA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
83 |
RP10-2415SA/XC
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
84 |
RP10-2415SA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | 13.5 to 18 | 1"x1" |
| |||||||
85 |
RP10-2424SA/N
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
86 |
RP10-2424SA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
87 |
RP10-2424SA/P
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
88 |
RP10-2424SA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
89 |
RP10-2424SA/XC
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
90 |
RP10-2424SA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
91 |
RP10-243.3SA/N
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
92 |
RP10-243.3SA/N-HC
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
93 |
RP10-243.3SA/P
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
94 |
RP10-243.3SA/P-HC
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
95 |
RP10-243.3SA/XC
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
96 |
RP10-243.3SA/XC-HC
| 10.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
97 |
RP10-4805DA/N
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
98 |
RP10-4805DA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
99 |
RP10-4805DA/P
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
100 |
RP10-4805DA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
101 |
RP10-4805DA/XC
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
102 |
RP10-4805DA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 5 | 1"x1" |
| |||||||
103 |
RP10-4805SA/N
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
104 |
RP10-4805SA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
105 |
RP10-4805SA/P
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
106 |
RP10-4805SA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
107 |
RP10-4805SA/XC
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
108 |
RP10-4805SA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | 4.5 to 6 | 1"x1" |
| |||||||
109 |
RP10-4812DA/N
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
110 |
RP10-4812DA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
111 |
RP10-4812DA/P
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
112 |
RP10-4812DA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
113 |
RP10-4812DA/XC
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
114 |
RP10-4812DA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 12 | 1"x1" |
| |||||||
115 |
RP10-4812SA/N
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
116 |
RP10-4812SA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
117 |
RP10-4812SA/P
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
118 |
RP10-4812SA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
119 |
RP10-4812SA/XC
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
120 |
RP10-4812SA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | 1"x1" |
| |||||||
121 |
RP10-4815DA/N
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
122 |
RP10-4815DA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
123 |
RP10-4815DA/P
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
124 |
RP10-4815DA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
125 |
RP10-4815DA/XC
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
126 |
RP10-4815DA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | ± 15 | 1"x1" |
| |||||||
127 |
RP10-4815SA/N
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
128 |
RP10-4815SA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
129 |
RP10-4815SA/P
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
130 |
RP10-4815SA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
131 |
RP10-4815SA/XC
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
132 |
RP10-4815SA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | 13.5 to 18 | 1"x1" |
| |||||||
133 |
RP10-4824SA/N
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
134 |
RP10-4824SA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
135 |
RP10-4824SA/P
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
136 |
RP10-4824SA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
137 |
RP10-4824SA/XC
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
138 |
RP10-4824SA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | 21.6 to 28.8 | 1"x1" |
| |||||||
139 |
RP10-483.3SA/N
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
140 |
RP10-483.3SA/N-HC
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
141 |
RP10-483.3SA/P
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
142 |
RP10-483.3SA/P-HC
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
143 |
RP10-483.3SA/XC
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
| |||||||
144 |
RP10-483.3SA/XC-HC
| 10.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | 1"x1" |
|
Attributes | RP10-A |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 10.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | THT |
Package Style | 1"x1" |
Width (mm) | 25.4 |
Certifications | UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 78.0 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP10-1205DA/N
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
2 |
RP10-1205DA/N-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
3 |
RP10-1205DA/P
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
4 |
RP10-1205DA/P-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
5 |
RP10-1205DA/XC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
6 |
RP10-1205DA/XC-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
7 |
RP10-1205SA/N
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
8 |
RP10-1205SA/N-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
9 |
RP10-1205SA/P
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
10 |
RP10-1205SA/P-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
11 |
RP10-1205SA/XC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
12 |
RP10-1205SA/XC-HC
| 10.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
13 |
RP10-1212DA/N
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
14 |
RP10-1212DA/N-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
15 |
RP10-1212DA/P
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
16 |
RP10-1212DA/P-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
17 |
RP10-1212DA/XC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
18 |
RP10-1212DA/XC-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
19 |
RP10-1212SA/N
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
20 |
RP10-1212SA/N-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
21 |
RP10-1212SA/P
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
22 |
RP10-1212SA/P-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
23 |
RP10-1212SA/XC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
24 |
RP10-1212SA/XC-HC
| 10.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
25 |
RP10-1215DA/N
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
26 |
RP10-1215DA/N-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
27 |
RP10-1215DA/P
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
28 |
RP10-1215DA/P-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
29 |
RP10-1215DA/XC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
30 |
RP10-1215DA/XC-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
31 |
RP10-1215SA/N
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
32 |
RP10-1215SA/N-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
33 |
RP10-1215SA/P
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
34 |
RP10-1215SA/P-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
35 |
RP10-1215SA/XC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
36 |
RP10-1215SA/XC-HC
| 10.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
37 |
RP10-1224SA/N
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
38 |
RP10-1224SA/N-HC
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
39 |
RP10-1224SA/P
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
40 |
RP10-1224SA/P-HC
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
41 |
RP10-1224SA/XC
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
42 |
RP10-1224SA/XC-HC
| 10.0 | 24.0 | 9.0 - 18.0 | THT |
| |||
43 |
RP10-123.3SA/N
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
44 |
RP10-123.3SA/N-HC
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
45 |
RP10-123.3SA/P
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
46 |
RP10-123.3SA/P-HC
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
47 |
RP10-123.3SA/XC
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
48 |
RP10-123.3SA/XC-HC
| 10.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
49 |
RP10-2405DA/N
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
50 |
RP10-2405DA/N-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
51 |
RP10-2405DA/P
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
52 |
RP10-2405DA/P-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
53 |
RP10-2405DA/XC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
54 |
RP10-2405DA/XC-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
55 |
RP10-2405SA/N
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
56 |
RP10-2405SA/N-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
57 |
RP10-2405SA/P
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
58 |
RP10-2405SA/P-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
59 |
RP10-2405SA/XC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
60 |
RP10-2405SA/XC-HC
| 10.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
61 |
RP10-2412DA/N
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
62 |
RP10-2412DA/N-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
63 |
RP10-2412DA/P
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
64 |
RP10-2412DA/P-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
65 |
RP10-2412DA/XC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
66 |
RP10-2412DA/XC-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
67 |
RP10-2412SA/N
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
68 |
RP10-2412SA/N-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
69 |
RP10-2412SA/P
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
70 |
RP10-2412SA/P-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
71 |
RP10-2412SA/XC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
72 |
RP10-2412SA/XC-HC
| 10.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
73 |
RP10-2415DA/N
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
74 |
RP10-2415DA/N-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
75 |
RP10-2415DA/P
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
76 |
RP10-2415DA/P-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
77 |
RP10-2415DA/XC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
78 |
RP10-2415DA/XC-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
79 |
RP10-2415SA/N
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
80 |
RP10-2415SA/N-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
81 |
RP10-2415SA/P
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
82 |
RP10-2415SA/P-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
83 |
RP10-2415SA/XC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
84 |
RP10-2415SA/XC-HC
| 10.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
85 |
RP10-2424SA/N
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
86 |
RP10-2424SA/N-HC
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
87 |
RP10-2424SA/P
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
88 |
RP10-2424SA/P-HC
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
89 |
RP10-2424SA/XC
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
90 |
RP10-2424SA/XC-HC
| 10.0 | 24.0 | 18.0 - 36.0 | THT |
| |||
91 |
RP10-243.3SA/N
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
92 |
RP10-243.3SA/N-HC
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
93 |
RP10-243.3SA/P
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
94 |
RP10-243.3SA/P-HC
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
95 |
RP10-243.3SA/XC
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
96 |
RP10-243.3SA/XC-HC
| 10.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
97 |
RP10-4805DA/N
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
98 |
RP10-4805DA/N-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
99 |
RP10-4805DA/P
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
100 |
RP10-4805DA/P-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
101 |
RP10-4805DA/XC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
102 |
RP10-4805DA/XC-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
103 |
RP10-4805SA/N
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
104 |
RP10-4805SA/N-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
105 |
RP10-4805SA/P
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
106 |
RP10-4805SA/P-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
107 |
RP10-4805SA/XC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
108 |
RP10-4805SA/XC-HC
| 10.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
109 |
RP10-4812DA/N
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
110 |
RP10-4812DA/N-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
111 |
RP10-4812DA/P
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
112 |
RP10-4812DA/P-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
113 |
RP10-4812DA/XC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
114 |
RP10-4812DA/XC-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
115 |
RP10-4812SA/N
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
116 |
RP10-4812SA/N-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
117 |
RP10-4812SA/P
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
118 |
RP10-4812SA/P-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
119 |
RP10-4812SA/XC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
120 |
RP10-4812SA/XC-HC
| 10.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
121 |
RP10-4815DA/N
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
122 |
RP10-4815DA/N-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
123 |
RP10-4815DA/P
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
124 |
RP10-4815DA/P-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
125 |
RP10-4815DA/XC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
126 |
RP10-4815DA/XC-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
127 |
RP10-4815SA/N
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
128 |
RP10-4815SA/N-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
129 |
RP10-4815SA/P
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
130 |
RP10-4815SA/P-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
131 |
RP10-4815SA/XC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
132 |
RP10-4815SA/XC-HC
| 10.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
133 |
RP10-4824SA/N
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
134 |
RP10-4824SA/N-HC
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
135 |
RP10-4824SA/P
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
136 |
RP10-4824SA/P-HC
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
137 |
RP10-4824SA/XC
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
138 |
RP10-4824SA/XC-HC
| 10.0 | 24.0 | 36.0 - 75.0 | THT |
| |||
139 |
RP10-483.3SA/N
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
140 |
RP10-483.3SA/N-HC
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
141 |
RP10-483.3SA/P
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
142 |
RP10-483.3SA/P-HC
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
143 |
RP10-483.3SA/XC
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
144 |
RP10-483.3SA/XC-HC
| 10.0 | 3.3 | 36.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
RP10-A.pdf | Datasheet |