The RP08-AW series wide range input DC/DC converters are certified to UL60950-1 and cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The 24V and 110VDC input versions have been especially designed for railway applications. The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP08-11005DAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 5 | DIP24 |
| |||||||
2 |
RP08-11005DAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 5 | SMD 24 Pin |
| |||||||
3 |
RP08-11005SAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 5 | DIP24 |
| |||||||
4 |
RP08-11005SAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 5 | SMD 24 Pin |
| |||||||
5 |
RP08-11012DAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 12 | DIP24 |
| |||||||
6 |
RP08-11012DAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 12 | SMD 24 Pin |
| |||||||
7 |
RP08-11012SAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 12 | DIP24 |
| |||||||
8 |
RP08-11012SAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 12 | SMD 24 Pin |
| |||||||
9 |
RP08-11015DAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 15 | DIP24 |
| |||||||
10 |
RP08-11015DAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | ± 15 | SMD 24 Pin |
| |||||||
11 |
RP08-11015SAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 15 | DIP24 |
| |||||||
12 |
RP08-11015SAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 15 | SMD 24 Pin |
| |||||||
13 |
RP08-1103.3SAW
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 3.3 | DIP24 |
| |||||||
14 |
RP08-1103.3SAW/SMD
Focus
| 8.0 | Isolated | 43.0 - 160.0 | 3.3 | SMD 24 Pin |
| |||||||
15 |
RP08-2405DAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | DIP24 |
| |||||||
16 |
RP08-2405DAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 5 | SMD 24 Pin |
| |||||||
17 |
RP08-2405SAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 5 | DIP24 |
| |||||||
18 |
RP08-2405SAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 5 | SMD 24 Pin |
| |||||||
19 |
RP08-2412DAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | DIP24 |
| |||||||
20 |
RP08-2412DAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 12 | SMD 24 Pin |
| |||||||
21 |
RP08-2412SAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 12 | DIP24 |
| |||||||
22 |
RP08-2412SAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 12 | SMD 24 Pin |
| |||||||
23 |
RP08-2415DAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | DIP24 |
| |||||||
24 |
RP08-2415DAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | ± 15 | SMD 24 Pin |
| |||||||
25 |
RP08-2415SAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 15 | DIP24 |
| |||||||
26 |
RP08-2415SAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 15 | SMD 24 Pin |
| |||||||
27 |
RP08-243.3SAW
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | DIP24 |
| |||||||
28 |
RP08-243.3SAW/SMD
Focus
| 8.0 | Isolated | 9.0 - 36.0 | 3.3 | SMD 24 Pin |
| |||||||
29 |
RP08-4805DAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | DIP24 |
| |||||||
30 |
RP08-4805DAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 5 | SMD 24 Pin |
| |||||||
31 |
RP08-4805SAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 5 | DIP24 |
| |||||||
32 |
RP08-4805SAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 5 | SMD 24 Pin |
| |||||||
33 |
RP08-4812DAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | DIP24 |
| |||||||
34 |
RP08-4812DAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 12 | SMD 24 Pin |
| |||||||
35 |
RP08-4812SAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 12 | DIP24 |
| |||||||
36 |
RP08-4812SAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 12 | SMD 24 Pin |
| |||||||
37 |
RP08-4815DAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | DIP24 |
| |||||||
38 |
RP08-4815DAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | ± 15 | SMD 24 Pin |
| |||||||
39 |
RP08-4815SAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 15 | DIP24 |
| |||||||
40 |
RP08-4815SAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 15 | SMD 24 Pin |
| |||||||
41 |
RP08-483.3SAW
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | DIP24 |
| |||||||
42 |
RP08-483.3SAW/SMD
Focus
| 8.0 | Isolated | 18.0 - 75.0 | 3.3 | SMD 24 Pin |
|
Attributes | RP08-AW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 8.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Width (mm) | 20.3 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Protections | OLP, OVP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP08-11005DAW
Focus
| 8.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
2 |
RP08-11005DAW/SMD
Focus
| 8.0 | 5.0 | 43.0 - 160.0 | SMD |
| |||
3 |
RP08-11005SAW
Focus
| 8.0 | 5.0 | 43.0 - 160.0 | THT |
| |||
4 |
RP08-11005SAW/SMD
Focus
| 8.0 | 5.0 | 43.0 - 160.0 | SMD |
| |||
5 |
RP08-11012DAW
Focus
| 8.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
6 |
RP08-11012DAW/SMD
Focus
| 8.0 | 12.0 | 43.0 - 160.0 | SMD |
| |||
7 |
RP08-11012SAW
Focus
| 8.0 | 12.0 | 43.0 - 160.0 | THT |
| |||
8 |
RP08-11012SAW/SMD
Focus
| 8.0 | 12.0 | 43.0 - 160.0 | SMD |
| |||
9 |
RP08-11015DAW
Focus
| 8.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
10 |
RP08-11015DAW/SMD
Focus
| 8.0 | 15.0 | 43.0 - 160.0 | SMD |
| |||
11 |
RP08-11015SAW
Focus
| 8.0 | 15.0 | 43.0 - 160.0 | THT |
| |||
12 |
RP08-11015SAW/SMD
Focus
| 8.0 | 15.0 | 43.0 - 160.0 | SMD |
| |||
13 |
RP08-1103.3SAW
Focus
| 8.0 | 3.3 | 43.0 - 160.0 | THT |
| |||
14 |
RP08-1103.3SAW/SMD
Focus
| 8.0 | 3.3 | 43.0 - 160.0 | SMD |
| |||
15 |
RP08-2405DAW
Focus
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
16 |
RP08-2405DAW/SMD
Focus
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
17 |
RP08-2405SAW
Focus
| 8.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
18 |
RP08-2405SAW/SMD
Focus
| 8.0 | 5.0 | 9.0 - 36.0 | SMD |
| |||
19 |
RP08-2412DAW
Focus
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
20 |
RP08-2412DAW/SMD
Focus
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
21 |
RP08-2412SAW
Focus
| 8.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
22 |
RP08-2412SAW/SMD
Focus
| 8.0 | 12.0 | 9.0 - 36.0 | SMD |
| |||
23 |
RP08-2415DAW
Focus
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
24 |
RP08-2415DAW/SMD
Focus
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
25 |
RP08-2415SAW
Focus
| 8.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
26 |
RP08-2415SAW/SMD
Focus
| 8.0 | 15.0 | 9.0 - 36.0 | SMD |
| |||
27 |
RP08-243.3SAW
Focus
| 8.0 | 3.3 | 9.0 - 36.0 | THT |
| |||
28 |
RP08-243.3SAW/SMD
Focus
| 8.0 | 3.3 | 9.0 - 36.0 | SMD |
| |||
29 |
RP08-4805DAW
Focus
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
30 |
RP08-4805DAW/SMD
Focus
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
31 |
RP08-4805SAW
Focus
| 8.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
32 |
RP08-4805SAW/SMD
Focus
| 8.0 | 5.0 | 18.0 - 75.0 | SMD |
| |||
33 |
RP08-4812DAW
Focus
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
34 |
RP08-4812DAW/SMD
Focus
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
35 |
RP08-4812SAW
Focus
| 8.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
36 |
RP08-4812SAW/SMD
Focus
| 8.0 | 12.0 | 18.0 - 75.0 | SMD |
| |||
37 |
RP08-4815DAW
Focus
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
38 |
RP08-4815DAW/SMD
Focus
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
39 |
RP08-4815SAW
Focus
| 8.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
40 |
RP08-4815SAW/SMD
Focus
| 8.0 | 15.0 | 18.0 - 75.0 | SMD |
| |||
41 |
RP08-483.3SAW
Focus
| 8.0 | 3.3 | 18.0 - 75.0 | THT |
| |||
42 |
RP08-483.3SAW/SMD
Focus
| 8.0 | 3.3 | 18.0 - 75.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp08-aw | ||
RP08-AW.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Universal Power For Highly Flexible Train Displays / Passenger Information Displays | Case Study | Dec 22, 2022 |
Your Customised Converter Even At Low Quantities / Train Brake System | Case Study | Dec 22, 2022 |
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
Railway Power Supplies | May 22, 2019 | |
DC/DC Converters for On-board and Trackside Railway Applications | Mar 12, 2019 |
Title | Type | Date |
---|---|---|
RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |