The RP08-A series DC/DC converters are certified to UL60950-1 and cUL60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The DIP24 package is available in both pinned and SMD case styles and meets military standards for thermal shock and vibration tolerance.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RP08-1205DA
| 8.0 | Isolated | 9.0 - 18.0 | ± 5 | DIP24 |
| |||||||
2 |
RP08-1205DA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | ± 5 | SMD 24 Pin |
| |||||||
3 |
RP08-1205SA
| 8.0 | Isolated | 9.0 - 18.0 | 5 | DIP24 |
| |||||||
4 |
RP08-1205SA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | 5 | SMD 24 Pin |
| |||||||
5 |
RP08-1212DA
| 8.0 | Isolated | 9.0 - 18.0 | ± 12 | DIP24 |
| |||||||
6 |
RP08-1212DA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | ± 12 | SMD 24 Pin |
| |||||||
7 |
RP08-1212SA
| 8.0 | Isolated | 9.0 - 18.0 | 12 | DIP24 |
| |||||||
8 |
RP08-1212SA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | 12 | SMD 24 Pin |
| |||||||
9 |
RP08-1215DA
| 8.0 | Isolated | 9.0 - 18.0 | ± 15 | DIP24 |
| |||||||
10 |
RP08-1215DA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | ± 15 | SMD 24 Pin |
| |||||||
11 |
RP08-1215SA
| 8.0 | Isolated | 9.0 - 18.0 | 15 | DIP24 |
| |||||||
12 |
RP08-1215SA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | 15 | SMD 24 Pin |
| |||||||
13 |
RP08-123.3SA
| 8.0 | Isolated | 9.0 - 18.0 | 3.3 | DIP24 |
| |||||||
14 |
RP08-123.3SA/SMD
| 8.0 | Isolated | 9.0 - 18.0 | 3.3 | SMD 24 Pin |
| |||||||
15 |
RP08-2405DA
| 8.0 | Isolated | 18.0 - 36.0 | ± 5 | DIP24 |
| |||||||
16 |
RP08-2405DA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | ± 5 | SMD 24 Pin |
| |||||||
17 |
RP08-2405SA
| 8.0 | Isolated | 18.0 - 36.0 | 5 | DIP24 |
| |||||||
18 |
RP08-2405SA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | 5 | SMD 24 Pin |
| |||||||
19 |
RP08-2412DA
| 8.0 | Isolated | 18.0 - 36.0 | ± 12 | DIP24 |
| |||||||
20 |
RP08-2412DA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | ± 12 | SMD 24 Pin |
| |||||||
21 |
RP08-2412SA
| 8.0 | Isolated | 18.0 - 36.0 | 12 | DIP24 |
| |||||||
22 |
RP08-2412SA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | 12 | SMD 24 Pin |
| |||||||
23 |
RP08-2415DA
| 8.0 | Isolated | 18.0 - 36.0 | ± 15 | DIP24 |
| |||||||
24 |
RP08-2415DA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | ± 15 | SMD 24 Pin |
| |||||||
25 |
RP08-2415SA
| 8.0 | Isolated | 18.0 - 36.0 | 15 | DIP24 |
| |||||||
26 |
RP08-2415SA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | 15 | SMD 24 Pin |
| |||||||
27 |
RP08-243.3SA
| 8.0 | Isolated | 18.0 - 36.0 | 3.3 | DIP24 |
| |||||||
28 |
RP08-243.3SA/SMD
| 8.0 | Isolated | 18.0 - 36.0 | 3.3 | SMD 24 Pin |
| |||||||
29 |
RP08-4805DA
| 8.0 | Isolated | 36.0 - 75.0 | ± 5 | DIP24 |
| |||||||
30 |
RP08-4805DA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | ± 5 | SMD 24 Pin |
| |||||||
31 |
RP08-4805SA
| 8.0 | Isolated | 36.0 - 75.0 | 5 | DIP24 |
| |||||||
32 |
RP08-4805SA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | 5 | SMD 24 Pin |
| |||||||
33 |
RP08-4812DA
| 8.0 | Isolated | 36.0 - 75.0 | ± 12 | DIP24 |
| |||||||
34 |
RP08-4812DA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | ± 12 | SMD 24 Pin |
| |||||||
35 |
RP08-4812SA
| 8.0 | Isolated | 36.0 - 75.0 | 12 | DIP24 |
| |||||||
36 |
RP08-4812SA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | 12 | SMD 24 Pin |
| |||||||
37 |
RP08-4815DA
| 8.0 | Isolated | 36.0 - 75.0 | ± 15 | DIP24 |
| |||||||
38 |
RP08-4815DA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | ± 15 | SMD 24 Pin |
| |||||||
39 |
RP08-4815SA
| 8.0 | Isolated | 36.0 - 75.0 | 15 | DIP24 |
| |||||||
40 |
RP08-4815SA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | 15 | SMD 24 Pin |
| |||||||
41 |
RP08-483.3SA
| 8.0 | Isolated | 36.0 - 75.0 | 3.3 | DIP24 |
| |||||||
42 |
RP08-483.3SA/SMD
| 8.0 | Isolated | 36.0 - 75.0 | 3.3 | SMD 24 Pin |
|
Attributes | RP08-A |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 8.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Width (mm) | 20.3 |
Certifications | UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 80.0 |
Protections | OLP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RP08-1205DA
| 8.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
2 |
RP08-1205DA/SMD
| 8.0 | 5.0 | 9.0 - 18.0 | SMD |
| |||
3 |
RP08-1205SA
| 8.0 | 5.0 | 9.0 - 18.0 | THT |
| |||
4 |
RP08-1205SA/SMD
| 8.0 | 5.0 | 9.0 - 18.0 | SMD |
| |||
5 |
RP08-1212DA
| 8.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
6 |
RP08-1212DA/SMD
| 8.0 | 12.0 | 9.0 - 18.0 | SMD |
| |||
7 |
RP08-1212SA
| 8.0 | 12.0 | 9.0 - 18.0 | THT |
| |||
8 |
RP08-1212SA/SMD
| 8.0 | 12.0 | 9.0 - 18.0 | SMD |
| |||
9 |
RP08-1215DA
| 8.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
10 |
RP08-1215DA/SMD
| 8.0 | 15.0 | 9.0 - 18.0 | SMD |
| |||
11 |
RP08-1215SA
| 8.0 | 15.0 | 9.0 - 18.0 | THT |
| |||
12 |
RP08-1215SA/SMD
| 8.0 | 15.0 | 9.0 - 18.0 | SMD |
| |||
13 |
RP08-123.3SA
| 8.0 | 3.3 | 9.0 - 18.0 | THT |
| |||
14 |
RP08-123.3SA/SMD
| 8.0 | 3.3 | 9.0 - 18.0 | SMD |
| |||
15 |
RP08-2405DA
| 8.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
16 |
RP08-2405DA/SMD
| 8.0 | 5.0 | 18.0 - 36.0 | SMD |
| |||
17 |
RP08-2405SA
| 8.0 | 5.0 | 18.0 - 36.0 | THT |
| |||
18 |
RP08-2405SA/SMD
| 8.0 | 5.0 | 18.0 - 36.0 | SMD |
| |||
19 |
RP08-2412DA
| 8.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
20 |
RP08-2412DA/SMD
| 8.0 | 12.0 | 18.0 - 36.0 | SMD |
| |||
21 |
RP08-2412SA
| 8.0 | 12.0 | 18.0 - 36.0 | THT |
| |||
22 |
RP08-2412SA/SMD
| 8.0 | 12.0 | 18.0 - 36.0 | SMD |
| |||
23 |
RP08-2415DA
| 8.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
24 |
RP08-2415DA/SMD
| 8.0 | 15.0 | 18.0 - 36.0 | SMD |
| |||
25 |
RP08-2415SA
| 8.0 | 15.0 | 18.0 - 36.0 | THT |
| |||
26 |
RP08-2415SA/SMD
| 8.0 | 15.0 | 18.0 - 36.0 | SMD |
| |||
27 |
RP08-243.3SA
| 8.0 | 3.3 | 18.0 - 36.0 | THT |
| |||
28 |
RP08-243.3SA/SMD
| 8.0 | 3.3 | 18.0 - 36.0 | SMD |
| |||
29 |
RP08-4805DA
| 8.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
30 |
RP08-4805DA/SMD
| 8.0 | 5.0 | 36.0 - 75.0 | SMD |
| |||
31 |
RP08-4805SA
| 8.0 | 5.0 | 36.0 - 75.0 | THT |
| |||
32 |
RP08-4805SA/SMD
| 8.0 | 5.0 | 36.0 - 75.0 | SMD |
| |||
33 |
RP08-4812DA
| 8.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
34 |
RP08-4812DA/SMD
| 8.0 | 12.0 | 36.0 - 75.0 | SMD |
| |||
35 |
RP08-4812SA
| 8.0 | 12.0 | 36.0 - 75.0 | THT |
| |||
36 |
RP08-4812SA/SMD
| 8.0 | 12.0 | 36.0 - 75.0 | SMD |
| |||
37 |
RP08-4815DA
| 8.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
38 |
RP08-4815DA/SMD
| 8.0 | 15.0 | 36.0 - 75.0 | SMD |
| |||
39 |
RP08-4815SA
| 8.0 | 15.0 | 36.0 - 75.0 | THT |
| |||
40 |
RP08-4815SA/SMD
| 8.0 | 15.0 | 36.0 - 75.0 | SMD |
| |||
41 |
RP08-483.3SA
| 8.0 | 3.3 | 36.0 - 75.0 | THT |
| |||
42 |
RP08-483.3SA/SMD
| 8.0 | 3.3 | 36.0 - 75.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rp08-a | ||
RP08-A.pdf | Datasheet |