| Part Number | Isolation (kV) | Mounting Type | Topology | Primary Inductance (µH) | WindingTurnsRatio | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RMR-015-A5AS-CT
Focus
New
| 1.5 | SMD | Push-Pull | 82 | 1:1.29 |
|
| |||||
| 2 |
|
RMR-015-A5AS-R
Focus
New
| 1.5 | SMD | Push-Pull | 82 | 1:1.29 |
|
|
| Part Number | Vin (V) | Main Vout (V) | Power (W) | Isolation (kV) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP010-RMR-015-0512-1
New
| 5 | 12 | 1 | 1.5 |
RMR-015
|
| Attributes | RMR-015 |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 12 |
| MAX Iout (mA) | 83 |
| Isolation (kV) | 1.5 |
| Mounting Type | SMD |
| Package Style | 8.1x6.8x3.8 |
| Length (mm) | 8.1 |
| Width (mm) | 6.8 |
| Height (mm) | 3.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Warranty | 1 Year |
| Config | 1 Primary CT 1 Secondary CT |
| Topology | Push-Pull |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 82 |
| Volt µs Rating (V/µs) | 8.5 |
| MAX Primary DCR (Ω) | 0.205 |
| MAX Secondary DCR (Ω) | 0.29 |
| WindingTurnsRatio | 1:1.29 |
| Center Tap | Yes |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RMR-015-A5AS-CT
Focus
New
| 12 | 5 | SMD |
| |||
| 2 |
|
RMR-015-A5AS-R
Focus
New
| 12 | 5 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RMR-015.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |