The chassis mountable RMD500 series DC/DC converter is designed for railway rolling stock and transportation applications. The unit is designed with 4:1 input voltage range to cover the input voltages from 43.2VDC up to 170VDC for nominal 72V and 110V in one range with isolated and regulated 24V output, based on a reinforced isolation system. The converter has a constant and high efficiency of 95%, and the base plate mounting permits a wide operating temperature for OT4+ST1&ST2 class from -40°C to +85°C without derating. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode round up the functionality of this fully railway compliant Plug&Play unit.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD500-110-24SEW
Focus
| 500 | Isolated | 43.2 - 170 | 19.2 to 25.2 | 8.23"x5.56" |
| ||||||
2 |
![]() |
RMD500-110-12SEW
Coming Soon
| 500 | Isolated | 43.2 - 170 | 9.6 to 12.6 | 8.23"x5.56" |
|
Attributes | RMD500-EW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 500 |
Isolation | Isolated |
Vin (V) | 43.2 - 170 |
Nr. of Outputs | Single |
Isolation (kV) | 3.5 |
Mounting Type | Chassis mounting |
Package Style | 8.23"x5.56" |
Length (mm) | 209 |
Width (mm) | 141 |
Height (mm) | 48 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -20%/+5% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 2 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD500-110-24SEW
Focus
| 500 | 24 | 43.2 - 170 | Chassis mounting |
| ||
2 |
![]() |
RMD500-110-12SEW
Coming Soon
| 500 | 12 | 43.2 - 170 | Chassis mounting |
|
|
Title | Type | Date |
---|---|---|
RMD500-EW.pdf | Datasheet | |
RMD500-EW_installation_guide.pdf | Installation | Nov 17, 2023 |
Title | Type | Date |
---|---|---|
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
Plug & Play Designs Benefit Railway Applications | Blog Article | Aug 12, 2022 |
500W Railway Compliant DC/DC is ‘Plug and Play’ | Official Press Release | Feb 2, 2022 |
Title | Type | Date |
---|---|---|
RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |