The RKZ-xx2005D series features DC/DC converters which are especially designed for SiC mosfet drivers. The modules are available with input voltages of 5, 12, 15, or 24VDC with two asymmetric outputs of +20VDC and -5VDC. A special feature of this converter is output power sharing: the RKZ-xx2005D can be used with equal power (asymmetrical current) or equal current (asymmetrical power) loads. The modules offer 3kVDC or 4kVDC isolation. The operating temperature range of -40C to +100°C (with derating) meets harsh environmental requirements.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKZ-052005D
| 2 | Isolated | 5 | 20 / -5 | SIP7 |
| ||||||
| 2 |
|
RKZ-052005D/H
| 2 | Isolated | 5 | 20 / -5 | SIP7 |
| ||||||
| 3 |
|
RKZ-052005D/HP
| 2 | Isolated | 5 | 20 / -5 | SIP7 |
| ||||||
| 4 |
|
RKZ-052005D/P
| 2 | Isolated | 5 | 20 / -5 | SIP7 |
| ||||||
| 5 |
|
RKZ-122005D
| 2 | Isolated | 12 | 20 / -5 | SIP7 |
| ||||||
| 6 |
|
RKZ-122005D/H
| 2 | Isolated | 12 | 20 / -5 | SIP7 |
| ||||||
| 7 |
|
RKZ-122005D/HP
| 2 | Isolated | 12 | 20 / -5 | SIP7 |
| ||||||
| 8 |
|
RKZ-122005D/P
| 2 | Isolated | 12 | 20 / -5 | SIP7 |
| ||||||
| 9 |
|
RKZ-152005D
| 2 | Isolated | 15 | 20 / -5 | SIP7 |
| ||||||
| 10 |
|
RKZ-152005D/H
| 2 | Isolated | 15 | 20 / -5 | SIP7 |
| ||||||
| 11 |
|
RKZ-152005D/HP
| 2 | Isolated | 15 | 20 / -5 | SIP7 |
| ||||||
| 12 |
|
RKZ-152005D/P
| 2 | Isolated | 15 | 20 / -5 | SIP7 |
| ||||||
| 13 |
|
RKZ-242005D
| 2 | Isolated | 24 | 20 / -5 | SIP7 |
| ||||||
| 14 |
|
RKZ-242005D/H
| 2 | Isolated | 24 | 20 / -5 | SIP7 |
| ||||||
| 15 |
|
RKZ-242005D/HP
| 2 | Isolated | 24 | 20 / -5 | SIP7 |
| ||||||
| 16 |
|
RKZ-242005D/P
| 2 | Isolated | 24 | 20 / -5 | SIP7 |
|
| Attributes | RKZ-xx2005 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Main Vout (V) | 20 / -5 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 50 |
| Iout 2 (mA) | -200 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.65 |
| Width (mm) | 7.05 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 55022, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKZ-052005D
| 2 | 20 | 5 | THT |
| ||
| 2 |
|
RKZ-052005D/H
| 2 | 20 | 5 | THT |
| ||
| 3 |
|
RKZ-052005D/HP
| 2 | 20 | 5 | THT |
| ||
| 4 |
|
RKZ-052005D/P
| 2 | 20 | 5 | THT |
| ||
| 5 |
|
RKZ-122005D
| 2 | 20 | 12 | THT |
| ||
| 6 |
|
RKZ-122005D/H
| 2 | 20 | 12 | THT |
| ||
| 7 |
|
RKZ-122005D/HP
| 2 | 20 | 12 | THT |
| ||
| 8 |
|
RKZ-122005D/P
| 2 | 20 | 12 | THT |
| ||
| 9 |
|
RKZ-152005D
| 2 | 20 | 15 | THT |
| ||
| 10 |
|
RKZ-152005D/H
| 2 | 20 | 15 | THT |
| ||
| 11 |
|
RKZ-152005D/HP
| 2 | 20 | 15 | THT |
| ||
| 12 |
|
RKZ-152005D/P
| 2 | 20 | 15 | THT |
| ||
| 13 |
|
RKZ-242005D
| 2 | 20 | 24 | THT |
| ||
| 14 |
|
RKZ-242005D/H
| 2 | 20 | 24 | THT |
| ||
| 15 |
|
RKZ-242005D/HP
| 2 | 20 | 24 | THT |
| ||
| 16 |
|
RKZ-242005D/P
| 2 | 20 | 24 | THT |
|
| Title | Type | Date |
|---|---|---|
| RKZ-xx2005.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Emerging Trends in Wide Bandgap Gate Drivers | Blog Article | Jul 12, 2024 |
| WBG Devices pose Problems for Gate Driver Power Supplies | Blog Article | Jun 14, 2024 |
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| Auxiliary Supply For EV Charger / EV Charging Station | Case Study | Dec 22, 2022 |
| High-Isolation DC/DC Converters Meet Green Requirements | Blog Article | Dec 2, 2022 |
| High Isolation DC/DC Converters for Gate Drivers | Nov 15, 2018 | |
| Designing Robust Transistor Circuits with IGBTs and SIC MOSFETs | Mar 30, 2018 |
| Title | Type | Date |
|---|---|---|
| RECOM High Isolation Asymmetric Output DC/DC converters for SiC MOSFETs | Digi-Key Daily | Youtube Video | Nov 28, 2016 |