The RJZ and RGZ series converters are available in DIP14 packages, so can be used for applications where component height is restricted. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 3kVDC or 4kVDC as standard makes these converters suitable for many industrial, medical and IGBT applications.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RJZ-0505S
| 2.0 | Isolated | 5.0 | 5 | DIP14 |
| ||||||
2 |
![]() |
RJZ-0505S/H
| 2.0 | Isolated | 5.0 | 5 | DIP14 |
| ||||||
3 |
![]() |
RJZ-0505S/HP
| 2.0 | Isolated | 5.0 | 5 | DIP14 |
| ||||||
4 |
![]() |
RJZ-0505S/P
| 2.0 | Isolated | 5.0 | 5 | DIP14 |
| ||||||
5 |
![]() |
RJZ-0509S
| 2.0 | Isolated | 5.0 | 9 | DIP14 |
| ||||||
6 |
![]() |
RJZ-0509S/H
| 2.0 | Isolated | 5.0 | 9 | DIP14 |
| ||||||
7 |
![]() |
RJZ-0509S/HP
| 2.0 | Isolated | 5.0 | 9 | DIP14 |
| ||||||
8 |
![]() |
RJZ-0509S/P
| 2.0 | Isolated | 5.0 | 9 | DIP14 |
| ||||||
9 |
![]() |
RJZ-0512S
| 2.0 | Isolated | 5.0 | 12 | DIP14 |
| ||||||
10 |
![]() |
RJZ-0512S/H
| 2.0 | Isolated | 5.0 | 12 | DIP14 |
| ||||||
11 |
![]() |
RJZ-0512S/HP
| 2.0 | Isolated | 5.0 | 12 | DIP14 |
| ||||||
12 |
![]() |
RJZ-0512S/P
| 2.0 | Isolated | 5.0 | 12 | DIP14 |
| ||||||
13 |
![]() |
RJZ-0515S
| 2.0 | Isolated | 5.0 | 15 | DIP14 |
| ||||||
14 |
![]() |
RJZ-0515S/H
| 2.0 | Isolated | 5.0 | 15 | DIP14 |
| ||||||
15 |
![]() |
RJZ-0515S/HP
| 2.0 | Isolated | 5.0 | 15 | DIP14 |
| ||||||
|
Attributes | RJZ |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | DIP14 |
Length (mm) | 19.9 |
Width (mm) | 10.0 |
Height (mm) | 7.1 |
Certifications | EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 90.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RJZ-0505S
| 2.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
RJZ-0505S/H
| 2.0 | 5.0 | 5.0 | THT |
| ||
3 |
![]() |
RJZ-0505S/HP
| 2.0 | 5.0 | 5.0 | THT |
| ||
4 |
![]() |
RJZ-0505S/P
| 2.0 | 5.0 | 5.0 | THT |
| ||
5 |
![]() |
RJZ-0509S
| 2.0 | 9.0 | 5.0 | THT |
| ||
6 |
![]() |
RJZ-0509S/H
| 2.0 | 9.0 | 5.0 | THT |
| ||
7 |
![]() |
RJZ-0509S/HP
| 2.0 | 9.0 | 5.0 | THT |
| ||
8 |
![]() |
RJZ-0509S/P
| 2.0 | 9.0 | 5.0 | THT |
| ||
9 |
![]() |
RJZ-0512S
| 2.0 | 12.0 | 5.0 | THT |
| ||
10 |
![]() |
RJZ-0512S/H
| 2.0 | 12.0 | 5.0 | THT |
| ||
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RJZ_RGZ.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Video | May 4, 2020 |