The RK and RH Series DC/DC-Converter complements RECOM’s industrial range of converters with very high isolations of 3kVDC/1s and 4kVDC/1s. The extended operating temperature range covering -40°C to +90°C is a standard feature. The converters are IEC/EN/UL60950-1 certified, and are suitable for IGBT driver applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RH-051509D
| 1 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
2 |
RH-051509D/H
| 1 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
3 |
RH-051509D/HP
| 1 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
4 |
RH-051509D/P
| 1 | Isolated | 5 | 15 / -9 | SIP7 |
| |||||||
5 |
RH-121509D
| 1 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
6 |
RH-121509D/H
| 1 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
7 |
RH-121509D/HP
| 1 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
8 |
RH-121509D/P
| 1 | Isolated | 12 | 15 / -9 | SIP7 |
| |||||||
9 |
RH-241509D
| 1 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
10 |
RH-241509D/H
| 1 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
11 |
RH-241509D/HP
| 1 | Isolated | 24 | 15 / -9 | SIP7 |
| |||||||
12 |
RH-241509D/P
| 1 | Isolated | 24 | 15 / -9 | SIP7 |
|
Attributes | RH-xx1509 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Main Vout (V) | 15 / -9 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 33 |
Iout 2 (mA) | -56 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Height (mm) | 10.2 |
Certifications | EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 90 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RH-051509D
| 1 | 15 | 5 | THT |
|
| ||
2 |
RH-051509D/H
| 1 | 15 | 5 | THT |
|
| ||
3 |
RH-051509D/HP
| 1 | 15 | 5 | THT |
|
| ||
4 |
RH-051509D/P
| 1 | 15 | 5 | THT |
|
| ||
5 |
RH-121509D
| 1 | 15 | 12 | THT |
|
| ||
6 |
RH-121509D/H
| 1 | 15 | 12 | THT |
|
| ||
7 |
RH-121509D/HP
| 1 | 15 | 12 | THT |
|
| ||
8 |
RH-121509D/P
| 1 | 15 | 12 | THT |
|
| ||
9 |
RH-241509D
| 1 | 15 | 24 | THT |
|
| ||
10 |
RH-241509D/H
| 1 | 15 | 24 | THT |
|
| ||
11 |
RH-241509D/HP
| 1 | 15 | 24 | THT |
|
| ||
12 |
RH-241509D/P
| 1 | 15 | 24 | THT |
|
|
Title | Type | Date |
---|---|---|
RK_RH.pdf | Datasheet |