The REM60-W series of medical grade regulated DC/DC converters features reinforced 5kVAC/1minute isolation with low 4.5µA leakage (B, BF and CF compatible) and are 60601-1 3rd Ed. certified for 250VAC continuous working voltage isolation. The industry standard 2.3”x1.5” package offers tightly regulated single and dual outputs which can operate down to zero load. The outputs are also short circuit and overload protected. The converters are certified to IEC/EN and ANSI/AAMI standards and carry the UL mark.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REM60-2405SW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | 5 | 2.3"x1.5" |
| |||||||
2 |
REM60-2412DW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | ± 12 | 2.3"x1.5" |
| |||||||
3 |
REM60-2412SW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | 12 | 2.3"x1.5" |
| |||||||
4 |
REM60-2415DW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | ± 15 | 2.3"x1.5" |
| |||||||
5 |
REM60-2415SW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | 15 | 2.3"x1.5" |
| |||||||
6 |
REM60-2424SW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | 24 | 2.3"x1.5" |
| |||||||
7 |
REM60-245.1SW
Focus
| 60.0 | Isolated | 9.0 - 36.0 | 5.1 | 2.3"x1.5" |
| |||||||
8 |
REM60-4805SW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | 5 | 2.3"x1.5" |
| |||||||
9 |
REM60-4812DW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | ± 12 | 2.3"x1.5" |
| |||||||
10 |
REM60-4812SW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | 12 | 2.3"x1.5" |
| |||||||
11 |
REM60-4815DW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | ± 15 | 2.3"x1.5" |
| |||||||
12 |
REM60-4815SW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | 15 | 2.3"x1.5" |
| |||||||
13 |
REM60-4824SW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | 24 | 2.3"x1.5" |
| |||||||
14 |
REM60-485.1SW
Focus
| 60.0 | Isolated | 18.0 - 75.0 | 5.1 | 2.3"x1.5" |
|
Attributes | REM60-W |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 60.0 |
Isolation | Isolated |
Isolation (kV) | 5.0 |
Mounting Type | THT |
Package Style | 2.3"x1.5" |
Length (mm) | 57.9 |
Width (mm) | 36.8 |
Height (mm) | 12.7 |
Certifications | EN 55032, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 40.0 |
Protections | OLP, OTP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REM60-2405SW
Focus
| 60.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
REM60-2412DW
Focus
| 60.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
3 |
REM60-2412SW
Focus
| 60.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
4 |
REM60-2415DW
Focus
| 60.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
5 |
REM60-2415SW
Focus
| 60.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
6 |
REM60-2424SW
Focus
| 60.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
7 |
REM60-245.1SW
Focus
| 60.0 | 5.1 | 9.0 - 36.0 | THT |
| |||
8 |
REM60-4805SW
Focus
| 60.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
9 |
REM60-4812DW
Focus
| 60.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
10 |
REM60-4812SW
Focus
| 60.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
11 |
REM60-4815DW
Focus
| 60.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
12 |
REM60-4815SW
Focus
| 60.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
13 |
REM60-4824SW
Focus
| 60.0 | 24.0 | 18.0 - 75.0 | THT |
| |||
14 |
REM60-485.1SW
Focus
| 60.0 | 5.1 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REM60-W.pdf | Datasheet |
Title | Type | Date |
---|---|---|
REM60-W Delivers 60W with Medical Certification | Official Press Release | Jul 5, 2023 |