The REM4A series of medical grade regulated DC/DC converters features reinforced 250VAC continuous working isolation with ≥8mm creepage/clearance. The compact DIP16/SMD package offers industry standard pinouts with tightly regulated single/dual outputs and UVLO, SCP, and OVP. The operating ambient temperature range is at nominal inputs without derating. The converters are UL marked and certified to IEC, EN, and ANSI/AAMI 60601 3rd. Ed. Safety and 4th Ed. EMC medical standards as well as IEC, EN, UL 62368-1 IT and multimedia standards. The low 2μA leakage current complies with medical applied part for B, BF, and CF rating limits as defined by IEC60601-1.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM4A-0505S
Focus
| 4 | Isolated | 4.5 - 12 | 5 | DIP16 |
| ||||||
| 2 |
|
REM4A-0505S/SMD
Focus
| 4 | Isolated | 4.5 - 12 | 5 | SMD 16 Pin |
| ||||||
| 3 |
|
REM4A-0509S
Focus
| 4 | Isolated | 4.5 - 12 | 9 | DIP16 |
| ||||||
| 4 |
|
REM4A-0509S/SMD
Focus
| 4 | Isolated | 4.5 - 12 | 9 | SMD 16 Pin |
| ||||||
| 5 |
|
REM4A-0512D
Focus
| 4 | Isolated | 4.5 - 12 | ± 12 | DIP16 |
| ||||||
| 6 |
|
REM4A-0512D/SMD
Focus
| 4 | Isolated | 4.5 - 12 | ± 12 | SMD 16 Pin |
| ||||||
| 7 |
|
REM4A-0512S
Focus
| 4 | Isolated | 4.5 - 12 | 12 | DIP16 |
| ||||||
| 8 |
|
REM4A-0512S/SMD
Focus
| 4 | Isolated | 4.5 - 12 | 12 | SMD 16 Pin |
| ||||||
| 9 |
|
REM4A-0515D
Focus
| 4 | Isolated | 4.5 - 12 | ± 15 | DIP16 |
| ||||||
| 10 |
|
REM4A-0515D/SMD
Focus
| 4 | Isolated | 4.5 - 12 | ± 15 | SMD 16 Pin |
| ||||||
| 11 |
|
REM4A-0515S
Focus
| 4 | Isolated | 4.5 - 12 | 15 | DIP16 |
| ||||||
| 12 |
|
REM4A-0515S/SMD
Focus
| 4 | Isolated | 4.5 - 12 | 15 | SMD 16 Pin |
| ||||||
| 13 |
|
REM4A-0524S
Focus
| 4 | Isolated | 4.5 - 12 | 24 | DIP16 |
| ||||||
| 14 |
|
REM4A-0524S/SMD
Focus
| 4 | Isolated | 4.5 - 12 | 24 | SMD 16 Pin |
| ||||||
| 15 |
|
REM4A-1205S
Focus
| 4 | Isolated | 9 - 18 | 5 | DIP16 |
| ||||||
| 16 |
|
REM4A-1205S/SMD
Focus
| 4 | Isolated | 9 - 18 | 5 | SMD 16 Pin |
| ||||||
| 17 |
|
REM4A-1209S
Focus
| 4 | Isolated | 9 - 18 | 9 | DIP16 |
| ||||||
| 18 |
|
REM4A-1209S/SMD
Focus
| 4 | Isolated | 9 - 18 | 9 | SMD 16 Pin |
| ||||||
| 19 |
|
REM4A-1212D
Focus
| 4 | Isolated | 9 - 18 | ± 12 | DIP16 |
| ||||||
| 20 |
|
REM4A-1212D/SMD
Focus
| 4 | Isolated | 9 - 18 | ± 12 | SMD 16 Pin |
| ||||||
| 21 |
|
REM4A-1212S
Focus
| 4 | Isolated | 9 - 18 | 12 | DIP16 |
| ||||||
| 22 |
|
REM4A-1212S/SMD
Focus
| 4 | Isolated | 9 - 18 | 12 | SMD 16 Pin |
| ||||||
| 23 |
|
REM4A-1215D
Focus
| 4 | Isolated | 9 - 18 | ± 15 | DIP16 |
| ||||||
| 24 |
|
REM4A-1215D/SMD
Focus
| 4 | Isolated | 9 - 18 | ± 15 | SMD 16 Pin |
| ||||||
| 25 |
|
REM4A-1215S
Focus
| 4 | Isolated | 9 - 18 | 15 | DIP16 |
| ||||||
| 26 |
|
REM4A-1215S/SMD
Focus
| 4 | Isolated | 9 - 18 | 15 | SMD 16 Pin |
| ||||||
| 27 |
|
REM4A-1224S
Focus
| 4 | Isolated | 9 - 18 | 24 | DIP16 |
| ||||||
| 28 |
|
REM4A-1224S/SMD
Focus
| 4 | Isolated | 9 - 18 | 24 | SMD 16 Pin |
| ||||||
| 29 |
|
REM4A-2405S
Focus
| 4 | Isolated | 18 - 36 | 5 | DIP16 |
| ||||||
| 30 |
|
REM4A-2405S/SMD
Focus
| 4 | Isolated | 18 - 36 | 5 | SMD 16 Pin |
| ||||||
| 31 |
|
REM4A-2409S
Focus
| 4 | Isolated | 18 - 36 | 9 | DIP16 |
| ||||||
| 32 |
|
REM4A-2409S/SMD
Focus
| 4 | Isolated | 18 - 36 | 9 | SMD 16 Pin |
| ||||||
| 33 |
|
REM4A-2412D
Focus
| 4 | Isolated | 18 - 36 | ± 12 | DIP16 |
| ||||||
| 34 |
|
REM4A-2412D/SMD
Focus
| 4 | Isolated | 18 - 36 | ± 12 | SMD 16 Pin |
| ||||||
| 35 |
|
REM4A-2412S
Focus
| 4 | Isolated | 18 - 36 | 12 | DIP16 |
| ||||||
| 36 |
|
REM4A-2412S/SMD
Focus
| 4 | Isolated | 18 - 36 | 12 | SMD 16 Pin |
| ||||||
| 37 |
|
REM4A-2415D
Focus
| 4 | Isolated | 18 - 36 | ± 15 | DIP16 |
| ||||||
| 38 |
|
REM4A-2415D/SMD
Focus
| 4 | Isolated | 18 - 36 | ± 15 | SMD 16 Pin |
| ||||||
| 39 |
|
REM4A-2415S
Focus
| 4 | Isolated | 18 - 36 | 15 | DIP16 |
| ||||||
| 40 |
|
REM4A-2415S/SMD
Focus
| 4 | Isolated | 18 - 36 | 15 | SMD 16 Pin |
| ||||||
| 41 |
|
REM4A-2424S
Focus
| 4 | Isolated | 18 - 36 | 24 | DIP16 |
| ||||||
| 42 |
|
REM4A-2424S/SMD
Focus
| 4 | Isolated | 18 - 36 | 24 | SMD 16 Pin |
| ||||||
| 43 |
|
REM4A-4805S
Focus
| 4 | Isolated | 36 - 75 | 5 | DIP16 |
| ||||||
| 44 |
|
REM4A-4805S/SMD
Focus
| 4 | Isolated | 36 - 75 | 5 | SMD 16 Pin |
| ||||||
| 45 |
|
REM4A-4809S
Focus
| 4 | Isolated | 36 - 75 | 9 | DIP16 |
| ||||||
| 46 |
|
REM4A-4809S/SMD
Focus
| 4 | Isolated | 36 - 75 | 9 | SMD 16 Pin |
| ||||||
| 47 |
|
REM4A-4812D
Focus
| 4 | Isolated | 36 - 75 | ± 12 | DIP16 |
| ||||||
| 48 |
|
REM4A-4812D/SMD
Focus
| 4 | Isolated | 36 - 75 | ± 12 | SMD 16 Pin |
| ||||||
| 49 |
|
REM4A-4812S
Focus
| 4 | Isolated | 36 - 75 | 12 | DIP16 |
| ||||||
| 50 |
|
REM4A-4812S/SMD
Focus
| 4 | Isolated | 36 - 75 | 12 | SMD 16 Pin |
| ||||||
| 51 |
|
REM4A-4815D
Focus
| 4 | Isolated | 36 - 75 | ± 15 | DIP16 |
| ||||||
| 52 |
|
REM4A-4815D/SMD
Focus
| 4 | Isolated | 36 - 75 | ± 15 | SMD 16 Pin |
| ||||||
| 53 |
|
REM4A-4815S
Focus
| 4 | Isolated | 36 - 75 | 15 | DIP16 |
| ||||||
| 54 |
|
REM4A-4815S/SMD
Focus
| 4 | Isolated | 36 - 75 | 15 | SMD 16 Pin |
| ||||||
| 55 |
|
REM4A-4824S
Focus
| 4 | Isolated | 36 - 75 | 24 | DIP16 |
| ||||||
| 56 |
|
REM4A-4824S/SMD
Focus
| 4 | Isolated | 36 - 75 | 24 | SMD 16 Pin |
|
| Attributes | REM4A |
|---|---|
| Product Category | DC/DC |
| Power (W) | 4 |
| Isolation | Isolated |
| Isolation (kV) | 5 |
| Length (mm) | 24.3 |
| Width (mm) | 14.4 |
| Height (mm) | 10.2 |
| Certifications | EN 55032, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Protections | OVP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REM4A-0505S
Focus
| 4 | 5 | 4.5 - 12 | THT |
| ||
| 2 |
|
REM4A-0505S/SMD
Focus
| 4 | 5 | 4.5 - 12 | SMD |
| ||
| 3 |
|
REM4A-0509S
Focus
| 4 | 9 | 4.5 - 12 | THT |
| ||
| 4 |
|
REM4A-0509S/SMD
Focus
| 4 | 9 | 4.5 - 12 | SMD |
| ||
| 5 |
|
REM4A-0512D
Focus
| 4 | 12 | 4.5 - 12 | THT |
| ||
| 6 |
|
REM4A-0512D/SMD
Focus
| 4 | 12 | 4.5 - 12 | SMD |
| ||
| 7 |
|
REM4A-0512S
Focus
| 4 | 12 | 4.5 - 12 | THT |
| ||
| 8 |
|
REM4A-0512S/SMD
Focus
| 4 | 12 | 4.5 - 12 | SMD |
| ||
| 9 |
|
REM4A-0515D
Focus
| 4 | 15 | 4.5 - 12 | THT |
| ||
| 10 |
|
REM4A-0515D/SMD
Focus
| 4 | 15 | 4.5 - 12 | SMD |
| ||
| 11 |
|
REM4A-0515S
Focus
| 4 | 15 | 4.5 - 12 | THT |
| ||
| 12 |
|
REM4A-0515S/SMD
Focus
| 4 | 15 | 4.5 - 12 | SMD |
| ||
| 13 |
|
REM4A-0524S
Focus
| 4 | 24 | 4.5 - 12 | THT |
| ||
| 14 |
|
REM4A-0524S/SMD
Focus
| 4 | 24 | 4.5 - 12 | SMD |
| ||
| 15 |
|
REM4A-1205S
Focus
| 4 | 5 | 9 - 18 | THT |
| ||
| 16 |
|
REM4A-1205S/SMD
Focus
| 4 | 5 | 9 - 18 | SMD |
| ||
| 17 |
|
REM4A-1209S
Focus
| 4 | 9 | 9 - 18 | THT |
| ||
| 18 |
|
REM4A-1209S/SMD
Focus
| 4 | 9 | 9 - 18 | SMD |
| ||
| 19 |
|
REM4A-1212D
Focus
| 4 | 12 | 9 - 18 | THT |
| ||
| 20 |
|
REM4A-1212D/SMD
Focus
| 4 | 12 | 9 - 18 | SMD |
| ||
| 21 |
|
REM4A-1212S
Focus
| 4 | 12 | 9 - 18 | THT |
| ||
| 22 |
|
REM4A-1212S/SMD
Focus
| 4 | 12 | 9 - 18 | SMD |
| ||
| 23 |
|
REM4A-1215D
Focus
| 4 | 15 | 9 - 18 | THT |
| ||
| 24 |
|
REM4A-1215D/SMD
Focus
| 4 | 15 | 9 - 18 | SMD |
| ||
| 25 |
|
REM4A-1215S
Focus
| 4 | 15 | 9 - 18 | THT |
| ||
| 26 |
|
REM4A-1215S/SMD
Focus
| 4 | 15 | 9 - 18 | SMD |
| ||
| 27 |
|
REM4A-1224S
Focus
| 4 | 24 | 9 - 18 | THT |
| ||
| 28 |
|
REM4A-1224S/SMD
Focus
| 4 | 24 | 9 - 18 | SMD |
| ||
| 29 |
|
REM4A-2405S
Focus
| 4 | 5 | 18 - 36 | THT |
| ||
| 30 |
|
REM4A-2405S/SMD
Focus
| 4 | 5 | 18 - 36 | SMD |
| ||
| 31 |
|
REM4A-2409S
Focus
| 4 | 9 | 18 - 36 | THT |
| ||
| 32 |
|
REM4A-2409S/SMD
Focus
| 4 | 9 | 18 - 36 | SMD |
| ||
| 33 |
|
REM4A-2412D
Focus
| 4 | 12 | 18 - 36 | THT |
| ||
| 34 |
|
REM4A-2412D/SMD
Focus
| 4 | 12 | 18 - 36 | SMD |
| ||
| 35 |
|
REM4A-2412S
Focus
| 4 | 12 | 18 - 36 | THT |
| ||
| 36 |
|
REM4A-2412S/SMD
Focus
| 4 | 12 | 18 - 36 | SMD |
| ||
| 37 |
|
REM4A-2415D
Focus
| 4 | 15 | 18 - 36 | THT |
| ||
| 38 |
|
REM4A-2415D/SMD
Focus
| 4 | 15 | 18 - 36 | SMD |
| ||
| 39 |
|
REM4A-2415S
Focus
| 4 | 15 | 18 - 36 | THT |
| ||
| 40 |
|
REM4A-2415S/SMD
Focus
| 4 | 15 | 18 - 36 | SMD |
| ||
| 41 |
|
REM4A-2424S
Focus
| 4 | 24 | 18 - 36 | THT |
| ||
| 42 |
|
REM4A-2424S/SMD
Focus
| 4 | 24 | 18 - 36 | SMD |
| ||
| 43 |
|
REM4A-4805S
Focus
| 4 | 5 | 36 - 75 | THT |
| ||
| 44 |
|
REM4A-4805S/SMD
Focus
| 4 | 5 | 36 - 75 | SMD |
| ||
| 45 |
|
REM4A-4809S
Focus
| 4 | 9 | 36 - 75 | THT |
| ||
| 46 |
|
REM4A-4809S/SMD
Focus
| 4 | 9 | 36 - 75 | SMD |
| ||
| 47 |
|
REM4A-4812D
Focus
| 4 | 12 | 36 - 75 | THT |
| ||
| 48 |
|
REM4A-4812D/SMD
Focus
| 4 | 12 | 36 - 75 | SMD |
| ||
| 49 |
|
REM4A-4812S
Focus
| 4 | 12 | 36 - 75 | THT |
| ||
| 50 |
|
REM4A-4812S/SMD
Focus
| 4 | 12 | 36 - 75 | SMD |
| ||
| 51 |
|
REM4A-4815D
Focus
| 4 | 15 | 36 - 75 | THT |
| ||
| 52 |
|
REM4A-4815D/SMD
Focus
| 4 | 15 | 36 - 75 | SMD |
| ||
| 53 |
|
REM4A-4815S
Focus
| 4 | 15 | 36 - 75 | THT |
| ||
| 54 |
|
REM4A-4815S/SMD
Focus
| 4 | 15 | 36 - 75 | SMD |
| ||
| 55 |
|
REM4A-4824S
Focus
| 4 | 24 | 36 - 75 | THT |
| ||
| 56 |
|
REM4A-4824S/SMD
Focus
| 4 | 24 | 36 - 75 | SMD |
|
| Title | Type | Date |
|---|---|---|
| REM4A.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| 2W and 4W DC/DCs with Highest Level Medical Isolation | Official Press Release | Sep 25, 2024 |
| Medical Grade DC/DC Converters – REM Series | Podcast | Feb 17, 2020 |