The REM3 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage and are 60601-1 3rd Ed. certified for 250VAC continuous working.The compact DIP24 package offers tightly regulated single and dual outputs, even under no-load condi-tions. The outputs are short circuit and overload protected. The converters are available in two different pinning options and optionally with an external control pin for standby consumption as low as 12.5mW. The converters are fully certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REM3-0505D/A
| 3 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| |||||||
2 |
REM3-0505D/A/CTRL
| 3 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| |||||||
3 |
REM3-0505D/C
| 3 | Isolated | 4.5 - 9 | ± 5 | DIP24 |
| |||||||
4 |
REM3-0505S/A
| 3 | Isolated | 4.5 - 9 | 5 | DIP24 |
| |||||||
5 |
REM3-0505S/A/CTRL
| 3 | Isolated | 4.5 - 9 | 5 | DIP24 |
| |||||||
6 |
REM3-0505S/C
| 3 | Isolated | 4.5 - 9 | 5 | DIP24 |
| |||||||
7 |
REM3-0512D/A
| 3 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| |||||||
8 |
REM3-0512D/A/CTRL
| 3 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| |||||||
9 |
REM3-0512D/C
| 3 | Isolated | 4.5 - 9 | ± 12 | DIP24 |
| |||||||
10 |
REM3-0512S/A
| 3 | Isolated | 4.5 - 9 | 12 | DIP24 |
| |||||||
11 |
REM3-0512S/A/CTRL
| 3 | Isolated | 4.5 - 9 | 12 | DIP24 |
| |||||||
12 |
REM3-0512S/C
| 3 | Isolated | 4.5 - 9 | 12 | DIP24 |
| |||||||
13 |
REM3-0515D/A
| 3 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| |||||||
14 |
REM3-0515D/A/CTRL
| 3 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| |||||||
15 |
REM3-0515D/C
| 3 | Isolated | 4.5 - 9 | ± 15 | DIP24 |
| |||||||
16 |
REM3-0515S/A
| 3 | Isolated | 4.5 - 9 | 15 | DIP24 |
| |||||||
17 |
REM3-0515S/A/CTRL
| 3 | Isolated | 4.5 - 9 | 15 | DIP24 |
| |||||||
18 |
REM3-0515S/C
| 3 | Isolated | 4.5 - 9 | 15 | DIP24 |
| |||||||
19 |
REM3-0524S/A
| 3 | Isolated | 4.5 - 9 | 24 | DIP24 |
| |||||||
20 |
REM3-0524S/A/CTRL
| 3 | Isolated | 4.5 - 9 | 24 | DIP24 |
| |||||||
21 |
REM3-0524S/C
| 3 | Isolated | 4.5 - 9 | 24 | DIP24 |
| |||||||
22 |
REM3-053.3S/A
| 3 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
| |||||||
23 |
REM3-053.3S/A/CTRL
| 3 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
| |||||||
24 |
REM3-053.3S/C
| 3 | Isolated | 4.5 - 9 | 3.3 | DIP24 |
| |||||||
25 |
REM3-1205D/A
| 3 | Isolated | 9 - 18 | ± 5 | DIP24 |
| |||||||
26 |
REM3-1205D/A/CTRL
| 3 | Isolated | 9 - 18 | ± 5 | DIP24 |
| |||||||
27 |
REM3-1205D/C
| 3 | Isolated | 9 - 18 | ± 5 | DIP24 |
| |||||||
28 |
REM3-1205S/A
| 3 | Isolated | 9 - 18 | 5 | DIP24 |
| |||||||
29 |
REM3-1205S/A/CTRL
| 3 | Isolated | 9 - 18 | 5 | DIP24 |
| |||||||
30 |
REM3-1205S/C
| 3 | Isolated | 9 - 18 | 5 | DIP24 |
| |||||||
31 |
REM3-1212D/A
| 3 | Isolated | 9 - 18 | ± 12 | DIP24 |
| |||||||
32 |
REM3-1212D/A/CTRL
| 3 | Isolated | 9 - 18 | ± 12 | DIP24 |
| |||||||
33 |
REM3-1212D/C
| 3 | Isolated | 9 - 18 | ± 12 | DIP24 |
| |||||||
34 |
REM3-1212S/A
| 3 | Isolated | 9 - 18 | 12 | DIP24 |
| |||||||
35 |
REM3-1212S/A/CTRL
| 3 | Isolated | 9 - 18 | 12 | DIP24 |
| |||||||
36 |
REM3-1212S/C
| 3 | Isolated | 9 - 18 | 12 | DIP24 |
| |||||||
37 |
REM3-1215D/A
| 3 | Isolated | 9 - 18 | ± 15 | DIP24 |
| |||||||
38 |
REM3-1215D/A/CTRL
| 3 | Isolated | 9 - 18 | ± 15 | DIP24 |
| |||||||
39 |
REM3-1215D/C
| 3 | Isolated | 9 - 18 | ± 15 | DIP24 |
| |||||||
40 |
REM3-1215S/A
| 3 | Isolated | 9 - 18 | 15 | DIP24 |
| |||||||
41 |
REM3-1215S/A/CTRL
| 3 | Isolated | 9 - 18 | 15 | DIP24 |
| |||||||
42 |
REM3-1215S/C
| 3 | Isolated | 9 - 18 | 15 | DIP24 |
| |||||||
43 |
REM3-1224S/A
| 3 | Isolated | 9 - 18 | 24 | DIP24 |
| |||||||
44 |
REM3-1224S/A/CTRL
| 3 | Isolated | 9 - 18 | 24 | DIP24 |
| |||||||
45 |
REM3-1224S/C
| 3 | Isolated | 9 - 18 | 24 | DIP24 |
| |||||||
46 |
REM3-123.3S/A
| 3 | Isolated | 9 - 18 | 3.3 | DIP24 |
| |||||||
47 |
REM3-123.3S/A/CTRL
| 3 | Isolated | 9 - 18 | 3.3 | DIP24 |
| |||||||
48 |
REM3-123.3S/C
| 3 | Isolated | 9 - 18 | 3.3 | DIP24 |
| |||||||
49 |
REM3-2405D/A
| 3 | Isolated | 18 - 36 | ± 5 | DIP24 |
| |||||||
50 |
REM3-2405D/A/CTRL
| 3 | Isolated | 18 - 36 | ± 5 | DIP24 |
| |||||||
51 |
REM3-2405D/C
| 3 | Isolated | 18 - 36 | ± 5 | DIP24 |
| |||||||
52 |
REM3-2405S/A
| 3 | Isolated | 18 - 36 | 5 | DIP24 |
| |||||||
53 |
REM3-2405S/A/CTRL
| 3 | Isolated | 18 - 36 | 5 | DIP24 |
| |||||||
54 |
REM3-2405S/C
| 3 | Isolated | 18 - 36 | 5 | DIP24 |
| |||||||
55 |
REM3-2412D/A
| 3 | Isolated | 18 - 36 | ± 12 | DIP24 |
| |||||||
56 |
REM3-2412D/A/CTRL
| 3 | Isolated | 18 - 36 | ± 12 | DIP24 |
| |||||||
57 |
REM3-2412D/C
| 3 | Isolated | 18 - 36 | ± 12 | DIP24 |
| |||||||
58 |
REM3-2412S/A
| 3 | Isolated | 18 - 36 | 12 | DIP24 |
| |||||||
59 |
REM3-2412S/A/CTRL
| 3 | Isolated | 18 - 36 | 12 | DIP24 |
| |||||||
60 |
REM3-2412S/C
| 3 | Isolated | 18 - 36 | 12 | DIP24 |
| |||||||
61 |
REM3-2415D/A
| 3 | Isolated | 18 - 36 | ± 15 | DIP24 |
| |||||||
62 |
REM3-2415D/A/CTRL
| 3 | Isolated | 18 - 36 | ± 15 | DIP24 |
| |||||||
63 |
REM3-2415D/C
| 3 | Isolated | 18 - 36 | ± 15 | DIP24 |
| |||||||
64 |
REM3-2415S/A
| 3 | Isolated | 18 - 36 | 15 | DIP24 |
| |||||||
65 |
REM3-2415S/A/CTRL
| 3 | Isolated | 18 - 36 | 15 | DIP24 |
| |||||||
66 |
REM3-2415S/C
| 3 | Isolated | 18 - 36 | 15 | DIP24 |
| |||||||
67 |
REM3-2424S/A
| 3 | Isolated | 18 - 36 | 24 | DIP24 |
| |||||||
68 |
REM3-2424S/A/CTRL
| 3 | Isolated | 18 - 36 | 24 | DIP24 |
| |||||||
69 |
REM3-2424S/C
| 3 | Isolated | 18 - 36 | 24 | DIP24 |
| |||||||
70 |
REM3-243.3S/A
| 3 | Isolated | 18 - 36 | 3.3 | DIP24 |
| |||||||
71 |
REM3-243.3S/A/CTRL
| 3 | Isolated | 18 - 36 | 3.3 | DIP24 |
| |||||||
72 |
REM3-243.3S/C
| 3 | Isolated | 18 - 36 | 3.3 | DIP24 |
| |||||||
73 |
REM3-4805D/A
| 3 | Isolated | 36 - 75 | ± 5 | DIP24 |
| |||||||
74 |
REM3-4805D/A/CTRL
| 3 | Isolated | 36 - 75 | ± 5 | DIP24 |
| |||||||
75 |
REM3-4805D/C
| 3 | Isolated | 36 - 75 | ± 5 | DIP24 |
| |||||||
76 |
REM3-4805S/A
| 3 | Isolated | 36 - 75 | 5 | DIP24 |
| |||||||
77 |
REM3-4805S/A/CTRL
| 3 | Isolated | 36 - 75 | 5 | DIP24 |
| |||||||
78 |
REM3-4805S/C
| 3 | Isolated | 36 - 75 | 5 | DIP24 |
| |||||||
79 |
REM3-4812D/A
| 3 | Isolated | 36 - 75 | ± 12 | DIP24 |
| |||||||
80 |
REM3-4812D/A/CTRL
| 3 | Isolated | 36 - 75 | ± 12 | DIP24 |
| |||||||
81 |
REM3-4812D/C
| 3 | Isolated | 36 - 75 | ± 12 | DIP24 |
| |||||||
82 |
REM3-4812S/A
| 3 | Isolated | 36 - 75 | 12 | DIP24 |
| |||||||
83 |
REM3-4812S/A/CTRL
| 3 | Isolated | 36 - 75 | 12 | DIP24 |
| |||||||
84 |
REM3-4812S/C
| 3 | Isolated | 36 - 75 | 12 | DIP24 |
| |||||||
85 |
REM3-4815D/A
| 3 | Isolated | 36 - 75 | ± 15 | DIP24 |
| |||||||
86 |
REM3-4815D/A/CTRL
| 3 | Isolated | 36 - 75 | ± 15 | DIP24 |
| |||||||
87 |
REM3-4815D/C
| 3 | Isolated | 36 - 75 | ± 15 | DIP24 |
| |||||||
88 |
REM3-4815S/A
| 3 | Isolated | 36 - 75 | 15 | DIP24 |
| |||||||
89 |
REM3-4815S/A/CTRL
| 3 | Isolated | 36 - 75 | 15 | DIP24 |
| |||||||
90 |
REM3-4815S/C
| 3 | Isolated | 36 - 75 | 15 | DIP24 |
| |||||||
91 |
REM3-4824S/A
| 3 | Isolated | 36 - 75 | 24 | DIP24 |
| |||||||
92 |
REM3-4824S/A/CTRL
| 3 | Isolated | 36 - 75 | 24 | DIP24 |
| |||||||
93 |
REM3-4824S/C
| 3 | Isolated | 36 - 75 | 24 | DIP24 |
| |||||||
94 |
REM3-483.3S/A
| 3 | Isolated | 36 - 75 | 3.3 | DIP24 |
| |||||||
95 |
REM3-483.3S/A/CTRL
| 3 | Isolated | 36 - 75 | 3.3 | DIP24 |
| |||||||
96 |
REM3-483.3S/C
| 3 | Isolated | 36 - 75 | 3.3 | DIP24 |
|
Attributes | REM3 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3 |
Isolation | Isolated |
Isolation (kV) | 5 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 31.8 |
Width (mm) | 20.3 |
Height (mm) | 10.7 |
Certifications | CB, EN 55022, EN 60601-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REM3-0505D/A
| 3 | 5 | 4.5 - 9 | THT |
| |||
2 |
REM3-0505D/A/CTRL
| 3 | 5 | 4.5 - 9 | THT |
| |||
3 |
REM3-0505D/C
| 3 | 5 | 4.5 - 9 | THT |
| |||
4 |
REM3-0505S/A
| 3 | 5 | 4.5 - 9 | THT |
| |||
5 |
REM3-0505S/A/CTRL
| 3 | 5 | 4.5 - 9 | THT |
| |||
6 |
REM3-0505S/C
| 3 | 5 | 4.5 - 9 | THT |
| |||
7 |
REM3-0512D/A
| 3 | 12 | 4.5 - 9 | THT |
| |||
8 |
REM3-0512D/A/CTRL
| 3 | 12 | 4.5 - 9 | THT |
| |||
9 |
REM3-0512D/C
| 3 | 12 | 4.5 - 9 | THT |
| |||
10 |
REM3-0512S/A
| 3 | 12 | 4.5 - 9 | THT |
| |||
11 |
REM3-0512S/A/CTRL
| 3 | 12 | 4.5 - 9 | THT |
| |||
12 |
REM3-0512S/C
| 3 | 12 | 4.5 - 9 | THT |
| |||
13 |
REM3-0515D/A
| 3 | 15 | 4.5 - 9 | THT |
| |||
14 |
REM3-0515D/A/CTRL
| 3 | 15 | 4.5 - 9 | THT |
| |||
15 |
REM3-0515D/C
| 3 | 15 | 4.5 - 9 | THT |
| |||
16 |
REM3-0515S/A
| 3 | 15 | 4.5 - 9 | THT |
| |||
17 |
REM3-0515S/A/CTRL
| 3 | 15 | 4.5 - 9 | THT |
| |||
18 |
REM3-0515S/C
| 3 | 15 | 4.5 - 9 | THT |
| |||
19 |
REM3-0524S/A
| 3 | 24 | 4.5 - 9 | THT |
| |||
20 |
REM3-0524S/A/CTRL
| 3 | 24 | 4.5 - 9 | THT |
| |||
21 |
REM3-0524S/C
| 3 | 24 | 4.5 - 9 | THT |
| |||
22 |
REM3-053.3S/A
| 3 | 3.3 | 4.5 - 9 | THT |
| |||
23 |
REM3-053.3S/A/CTRL
| 3 | 3.3 | 4.5 - 9 | THT |
| |||
24 |
REM3-053.3S/C
| 3 | 3.3 | 4.5 - 9 | THT |
| |||
25 |
REM3-1205D/A
| 3 | 5 | 9 - 18 | THT |
| |||
26 |
REM3-1205D/A/CTRL
| 3 | 5 | 9 - 18 | THT |
| |||
27 |
REM3-1205D/C
| 3 | 5 | 9 - 18 | THT |
| |||
28 |
REM3-1205S/A
| 3 | 5 | 9 - 18 | THT |
| |||
29 |
REM3-1205S/A/CTRL
| 3 | 5 | 9 - 18 | THT |
| |||
30 |
REM3-1205S/C
| 3 | 5 | 9 - 18 | THT |
| |||
31 |
REM3-1212D/A
| 3 | 12 | 9 - 18 | THT |
| |||
32 |
REM3-1212D/A/CTRL
| 3 | 12 | 9 - 18 | THT |
| |||
33 |
REM3-1212D/C
| 3 | 12 | 9 - 18 | THT |
| |||
34 |
REM3-1212S/A
| 3 | 12 | 9 - 18 | THT |
| |||
35 |
REM3-1212S/A/CTRL
| 3 | 12 | 9 - 18 | THT |
| |||
36 |
REM3-1212S/C
| 3 | 12 | 9 - 18 | THT |
| |||
37 |
REM3-1215D/A
| 3 | 15 | 9 - 18 | THT |
| |||
38 |
REM3-1215D/A/CTRL
| 3 | 15 | 9 - 18 | THT |
| |||
39 |
REM3-1215D/C
| 3 | 15 | 9 - 18 | THT |
| |||
40 |
REM3-1215S/A
| 3 | 15 | 9 - 18 | THT |
| |||
41 |
REM3-1215S/A/CTRL
| 3 | 15 | 9 - 18 | THT |
| |||
42 |
REM3-1215S/C
| 3 | 15 | 9 - 18 | THT |
| |||
43 |
REM3-1224S/A
| 3 | 24 | 9 - 18 | THT |
| |||
44 |
REM3-1224S/A/CTRL
| 3 | 24 | 9 - 18 | THT |
| |||
45 |
REM3-1224S/C
| 3 | 24 | 9 - 18 | THT |
| |||
46 |
REM3-123.3S/A
| 3 | 3.3 | 9 - 18 | THT |
| |||
47 |
REM3-123.3S/A/CTRL
| 3 | 3.3 | 9 - 18 | THT |
| |||
48 |
REM3-123.3S/C
| 3 | 3.3 | 9 - 18 | THT |
| |||
49 |
REM3-2405D/A
| 3 | 5 | 18 - 36 | THT |
| |||
50 |
REM3-2405D/A/CTRL
| 3 | 5 | 18 - 36 | THT |
| |||
51 |
REM3-2405D/C
| 3 | 5 | 18 - 36 | THT |
| |||
52 |
REM3-2405S/A
| 3 | 5 | 18 - 36 | THT |
| |||
53 |
REM3-2405S/A/CTRL
| 3 | 5 | 18 - 36 | THT |
| |||
54 |
REM3-2405S/C
| 3 | 5 | 18 - 36 | THT |
| |||
55 |
REM3-2412D/A
| 3 | 12 | 18 - 36 | THT |
| |||
56 |
REM3-2412D/A/CTRL
| 3 | 12 | 18 - 36 | THT |
| |||
57 |
REM3-2412D/C
| 3 | 12 | 18 - 36 | THT |
| |||
58 |
REM3-2412S/A
| 3 | 12 | 18 - 36 | THT |
| |||
59 |
REM3-2412S/A/CTRL
| 3 | 12 | 18 - 36 | THT |
| |||
60 |
REM3-2412S/C
| 3 | 12 | 18 - 36 | THT |
| |||
61 |
REM3-2415D/A
| 3 | 15 | 18 - 36 | THT |
| |||
62 |
REM3-2415D/A/CTRL
| 3 | 15 | 18 - 36 | THT |
| |||
63 |
REM3-2415D/C
| 3 | 15 | 18 - 36 | THT |
| |||
64 |
REM3-2415S/A
| 3 | 15 | 18 - 36 | THT |
| |||
65 |
REM3-2415S/A/CTRL
| 3 | 15 | 18 - 36 | THT |
| |||
66 |
REM3-2415S/C
| 3 | 15 | 18 - 36 | THT |
| |||
67 |
REM3-2424S/A
| 3 | 24 | 18 - 36 | THT |
| |||
68 |
REM3-2424S/A/CTRL
| 3 | 24 | 18 - 36 | THT |
| |||
69 |
REM3-2424S/C
| 3 | 24 | 18 - 36 | THT |
| |||
70 |
REM3-243.3S/A
| 3 | 3.3 | 18 - 36 | THT |
| |||
71 |
REM3-243.3S/A/CTRL
| 3 | 3.3 | 18 - 36 | THT |
| |||
72 |
REM3-243.3S/C
| 3 | 3.3 | 18 - 36 | THT |
| |||
73 |
REM3-4805D/A
| 3 | 5 | 36 - 75 | THT |
| |||
74 |
REM3-4805D/A/CTRL
| 3 | 5 | 36 - 75 | THT |
| |||
75 |
REM3-4805D/C
| 3 | 5 | 36 - 75 | THT |
| |||
76 |
REM3-4805S/A
| 3 | 5 | 36 - 75 | THT |
| |||
77 |
REM3-4805S/A/CTRL
| 3 | 5 | 36 - 75 | THT |
| |||
78 |
REM3-4805S/C
| 3 | 5 | 36 - 75 | THT |
| |||
79 |
REM3-4812D/A
| 3 | 12 | 36 - 75 | THT |
| |||
80 |
REM3-4812D/A/CTRL
| 3 | 12 | 36 - 75 | THT |
| |||
81 |
REM3-4812D/C
| 3 | 12 | 36 - 75 | THT |
| |||
82 |
REM3-4812S/A
| 3 | 12 | 36 - 75 | THT |
| |||
83 |
REM3-4812S/A/CTRL
| 3 | 12 | 36 - 75 | THT |
| |||
84 |
REM3-4812S/C
| 3 | 12 | 36 - 75 | THT |
| |||
85 |
REM3-4815D/A
| 3 | 15 | 36 - 75 | THT |
| |||
86 |
REM3-4815D/A/CTRL
| 3 | 15 | 36 - 75 | THT |
| |||
87 |
REM3-4815D/C
| 3 | 15 | 36 - 75 | THT |
| |||
88 |
REM3-4815S/A
| 3 | 15 | 36 - 75 | THT |
| |||
89 |
REM3-4815S/A/CTRL
| 3 | 15 | 36 - 75 | THT |
| |||
90 |
REM3-4815S/C
| 3 | 15 | 36 - 75 | THT |
| |||
91 |
REM3-4824S/A
| 3 | 24 | 36 - 75 | THT |
| |||
92 |
REM3-4824S/A/CTRL
| 3 | 24 | 36 - 75 | THT |
| |||
93 |
REM3-4824S/C
| 3 | 24 | 36 - 75 | THT |
| |||
94 |
REM3-483.3S/A
| 3 | 3.3 | 36 - 75 | THT |
| |||
95 |
REM3-483.3S/A/CTRL
| 3 | 3.3 | 36 - 75 | THT |
| |||
96 |
REM3-483.3S/C
| 3 | 3.3 | 36 - 75 | THT |
|
Title | Type | Date |
---|---|---|
REM3.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |
RECOM REM3/6/10 Medical Grade Regulated DC/DC Converters | Digi-Key Daily | Youtube Video | Sep 14, 2016 |