The REM20 series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage (B, BF and CF compatible) and are 60601-1 3rd Ed. certified for 250VAC continuous working voltage isolation. The industry standard 1.6"x1" package offers tightly regulated single and dual outputs, with low output ripple and zero-load operation. The outputs are also short circuit and overload protected. The converters are certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REM20-2405DW
| 20.0 | Isolated | 9.0 - 36.0 | ± 5 | 1.6"x1" |
| |||||||
2 |
REM20-2405DW/P
| 20.0 | Isolated | 9.0 - 36.0 | ± 5 | 1.6"x1" |
| |||||||
3 |
REM20-2405SW
| 20.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 1.6"x1" |
| |||||||
4 |
REM20-2405SW/P
| 20.0 | Isolated | 9.0 - 36.0 | 4.5 to 5.5 | 1.6"x1" |
| |||||||
5 |
REM20-2412DW
| 20.0 | Isolated | 9.0 - 36.0 | ± 12 | 1.6"x1" |
| |||||||
6 |
REM20-2412DW/P
| 20.0 | Isolated | 9.0 - 36.0 | ± 12 | 1.6"x1" |
| |||||||
7 |
REM20-2412SW
| 20.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 1.6"x1" |
| |||||||
8 |
REM20-2412SW/P
| 20.0 | Isolated | 9.0 - 36.0 | 10.8 to 13.2 | 1.6"x1" |
| |||||||
9 |
REM20-2415DW
| 20.0 | Isolated | 9.0 - 36.0 | ± 15 | 1.6"x1" |
| |||||||
10 |
REM20-2415DW/P
| 20.0 | Isolated | 9.0 - 36.0 | ± 15 | 1.6"x1" |
| |||||||
11 |
REM20-2415SW
| 20.0 | Isolated | 9.0 - 36.0 | 13.5 to 18 | 1.6"x1" |
| |||||||
12 |
REM20-2415SW/P
| 20.0 | Isolated | 9.0 - 36.0 | 13.5 to 18 | 1.6"x1" |
| |||||||
13 |
REM20-2424SW
| 20.0 | Isolated | 9.0 - 36.0 | 21.6 to 28.8 | 1.6"x1" |
| |||||||
14 |
REM20-2424SW/P
| 20.0 | Isolated | 9.0 - 36.0 | 21.6 to 28.8 | 1.6"x1" |
| |||||||
15 |
REM20-4805DW
| 20.0 | Isolated | 18.0 - 75.0 | ± 5 | 1.6"x1" |
| |||||||
16 |
REM20-4805DW/P
| 20.0 | Isolated | 18.0 - 75.0 | ± 5 | 1.6"x1" |
| |||||||
17 |
REM20-4805SW
| 20.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 1.6"x1" |
| |||||||
18 |
REM20-4805SW/P
| 20.0 | Isolated | 18.0 - 75.0 | 4.5 to 5.5 | 1.6"x1" |
| |||||||
19 |
REM20-4812DW
| 20.0 | Isolated | 18.0 - 75.0 | ± 12 | 1.6"x1" |
| |||||||
20 |
REM20-4812DW/P
| 20.0 | Isolated | 18.0 - 75.0 | ± 12 | 1.6"x1" |
| |||||||
21 |
REM20-4812SW
| 20.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 1.6"x1" |
| |||||||
22 |
REM20-4812SW/P
| 20.0 | Isolated | 18.0 - 75.0 | 10.8 to 13.2 | 1.6"x1" |
| |||||||
23 |
REM20-4815DW
| 20.0 | Isolated | 18.0 - 75.0 | ± 15 | 1.6"x1" |
| |||||||
24 |
REM20-4815DW/P
| 20.0 | Isolated | 18.0 - 75.0 | ± 15 | 1.6"x1" |
| |||||||
25 |
REM20-4815SW
| 20.0 | Isolated | 18.0 - 75.0 | 13.5 to 18 | 1.6"x1" |
| |||||||
26 |
REM20-4815SW/P
| 20.0 | Isolated | 18.0 - 75.0 | 13.5 to 18 | 1.6"x1" |
| |||||||
27 |
REM20-4824SW
| 20.0 | Isolated | 18.0 - 75.0 | 21.6 to 28.8 | 1.6"x1" |
| |||||||
28 |
REM20-4824SW/P
| 20.0 | Isolated | 18.0 - 75.0 | 21.6 to 28.8 | 1.6"x1" |
|
Attributes | REM20-W |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 20.0 |
Isolation | Isolated |
Isolation (kV) | 5.0 |
Mounting Type | THT |
Package Style | 1.6"x1" |
Length (mm) | 40.6 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 60601-1-2, UL 60601-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 105.0 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 5 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
REM20-2405DW
| 20.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
2 |
REM20-2405DW/P
| 20.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
3 |
REM20-2405SW
| 20.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
4 |
REM20-2405SW/P
| 20.0 | 5.0 | 9.0 - 36.0 | THT |
| |||
5 |
REM20-2412DW
| 20.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
6 |
REM20-2412DW/P
| 20.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
7 |
REM20-2412SW
| 20.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
8 |
REM20-2412SW/P
| 20.0 | 12.0 | 9.0 - 36.0 | THT |
| |||
9 |
REM20-2415DW
| 20.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
10 |
REM20-2415DW/P
| 20.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
11 |
REM20-2415SW
| 20.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
12 |
REM20-2415SW/P
| 20.0 | 15.0 | 9.0 - 36.0 | THT |
| |||
13 |
REM20-2424SW
| 20.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
14 |
REM20-2424SW/P
| 20.0 | 24.0 | 9.0 - 36.0 | THT |
| |||
15 |
REM20-4805DW
| 20.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
16 |
REM20-4805DW/P
| 20.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
17 |
REM20-4805SW
| 20.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
18 |
REM20-4805SW/P
| 20.0 | 5.0 | 18.0 - 75.0 | THT |
| |||
19 |
REM20-4812DW
| 20.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
20 |
REM20-4812DW/P
| 20.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
21 |
REM20-4812SW
| 20.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
22 |
REM20-4812SW/P
| 20.0 | 12.0 | 18.0 - 75.0 | THT |
| |||
23 |
REM20-4815DW
| 20.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
24 |
REM20-4815DW/P
| 20.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
25 |
REM20-4815SW
| 20.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
26 |
REM20-4815SW/P
| 20.0 | 15.0 | 18.0 - 75.0 | THT |
| |||
27 |
REM20-4824SW
| 20.0 | 24.0 | 18.0 - 75.0 | THT |
| |||
28 |
REM20-4824SW/P
| 20.0 | 24.0 | 18.0 - 75.0 | THT |
|
Title | Type | Date |
---|---|---|
REM20-W.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
Medical Power Supplies | Apr 15, 2019 | |
15, 20 and 30W Medical DC/DC Converters provide 2 x MOPP | Official Press Release | Oct 25, 2018 |
Title | Type | Date |
---|---|---|
Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |