The REDIN/3AC is a series of rugged DIN rail power supplies for two and three-phase mains operation from 320 to 575VAC without the need of a neutral connection. Four versions with a maximum current limited output deliver 5A, 10A, 20A or 40A without derating up to +55°C. The output can be grounded via a third common output terminal. The LED signal on the front panel indicates that the output voltage remains within the wide adjustable range from 22.5 to 29.5VDC. The units are covered by international safety certificates and are intended for worldwide use. In power-hungry applications, the units can be connected in parallel with no need for additional components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
REDIN960-24/3AC
End Of Life
| 960.0 | Isolated | 320.0 - 575.0 | 22.5 to 29.5 | DIN-Rail |
|
Attributes | REDIN960/3AC |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 960.0 |
Isolation | Isolated |
Vin (V) | 320.0 - 575.0 |
Main Vout (V) | 22.5 to 29.5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 40000.0 |
Isolation (kV) | 4.24 |
Mounting Type | DIN-Rail |
Package Style | DIN-Rail |
Length (mm) | 190.0 |
Width (mm) | 139.0 |
Height (mm) | 130.0 |
Certifications | CE, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 55.0 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | 22.5-29.5 |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Single Box |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
REDIN960_3AC.pdf | Datasheet | |
REDIN960-24_3AC_installation_guide.pdf | Installation | Mar 22, 2018 |
Title | Type | Date |
---|---|---|
Will 48V be the new 24V? | Blog Article | Mar 21, 2019 |
REDIN/3AC DIN rail power supply units from 120W to 960W for 2 and 3-phase operation | Official Press Release | Mar 26, 2018 |
Title | Type | Date |
---|---|---|
DIN Rail Mounted Power Supplies From RECOM | Arrow.com | Youtube Video | Apr 8, 2019 |
REDIN: DIN Rail mounted Power Supplies | Youtube Video | Jul 2, 2018 |
RECOM Power AC/DC DIN‐Rail Power Supplies | Digi-Key Daily | Youtube Video | Dec 21, 2016 |